Product List

Go to Product Detail Page for item 1336407
PT 2,5-PE/L/L/L - Multi-level terminal block
PT 2,5-PE/L/L/L - Multi-level terminal block
1336407

Multi-level terminal block, number of connections: 8, number of positions: 4, connection method: Push-in connection, Protective conductor connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Push-in connection, Feed-through level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 1336387
PT 2,5-PE/L/L/TG - Protective conductor terminal block
PT 2,5-PE/L/L/TG - Protective conductor terminal block
1336387

Protective conductor terminal block, number of connections: 8, number of positions: 4, connection method: Push-in connection, Protective conductor connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Push-in connection, Feed-through level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray