Managed switch with 12 RJ45 ports at 10/100/1000 Mbps, 4 SFP ports at 100/1000 Mbps and operating temperature of -40 ... +85 °C, 24 V DC (Nom.) redundant power supply
New products
Managed switches for stringent requirements
Use in critical infrastructures
Raptor switches enable reliable and safe operation in extreme ambient conditions. The Raptor portfolio meets the stringent requirements of the IEC 61850-3 and IEEE 1613 standards. The switches are ideal for critical infrastructure and power supply applications.
Main features
- Scalable platform for changing performance and configuration requirements
- High connection density and diverse selection of communication modules
- Flexible standard 19" rack and DIN rail mounting options
Your Advantages
- Reliable managed switches that meet the demanding requirements of critical infrastructures
- High-performance operation, even under extreme environmental conditions with IEC 61850 and IEEE 1613 certification
- Comprehensive security functions for securing critical infrastructure networks
Managed switch with 16 SFP ports at 100/1000 Mbps, operating temperature: -40 °C ... +85 °C, power supply: 24 V DC (Nom.)
Extension module, provides four RJ45 ports at 10/100/1000 Mbps and four SFP ports at 100/1000 Mbps
Extension module, provides four gigabit HSR/PRP combo ports (10/100/1000 Mbps RJ45 connection and 100/1000 Mbps SFP connection)
Extension module, provides four serial D-SUB 9 ports, RS-232/422/485
Security-enabled Ethernet gigabit modular switch with slots for twenty-four 10/100/1000 Mbps copper or 100/1000 Mbps SFP ports and four 1000/10 000 Mbps SFP ports using hot-swappable rear modules
Managed switch with 4 RJ45 ports at 10/100/1000 Mbps, 4 SFP ports at 100/1000 Mbps, 4 Gb HSR/PRP combo ports(10/100/1000 Mbps RJ45 connection, 100/1000 Mbps SFP connection), operating temperature: -40 °C ... +85 °C, power supply: 100 V AC/DC ... 240 V AC/DC (Nom.) power supply
Managed switch with 12 RJ45 ports at 10/100/1000 Mbps, 4 SFP ports at 100/1000 Mbps and operating temperature of -40 ... +85 °C, 100 ... 240 V AC/DC (Nom.) power supply
Extension module, co-processor with E3940 Intel Atom® with 8 GB of RAM, Windows® 11 Pro operating system