Ex i-Output signal conditioner for isolating and transmitting 0 mA / 4 mA ... 20 mA signals from the controller to an intrinsically safe load in the Ex area. open-circuit voltage: 27 V DC, Standard configuration, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Product List
Ex i-Repeater power supply and input signal conditioner transmits supplied or active 0 mA/4 mA ... 20 mA signals from the Ex area to a load in the safe area.. open-circuit voltage: 15 V DC, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-NAMUR signal conditioner for operating proximity sensors and switches. The signals are transmitted to the control level via 1 solid-state relay at the output (passive). number of channels: 1, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-NAMUR signal conditioner for operating proximity sensors and switches. The signals are transmitted to the control level via 1 solid-state relay at the output (passive). number of channels: 1, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 21 V DC, current limitation: 48 mA, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 20 V DC, current limitation: 25 mA, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 20 V DC, current limitation: 25 mA, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 16 V DC, current limitation: 50 mA, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-NAMUR signal conditioner for operating proximity sensors and switches in the Ex area. The signals are transmitted to the safe area via 2 transistor outputs (passive). Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 16 V DC, current limitation: 50 mA, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection