Screw-in housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 38.5 mm, seal: yes, Standard, angled
Panel-mount bases with screw-in thread
Easy, time-saving mounting
HEAVYCON D7 panel-mount bases with screw-in thread save significant amounts of time during mounting work. They are secured conveniently in round panel cutouts using an M25 or M32 counter nut or screwed into motors and devices with the corresponding thread.
Main features
- Die-cast aluminum and plastic housing
- Plug-in interface
- For M25 or M32 panel cutouts
- Size D7
- Angled and straight versions
- Degree of protection IP66, IP67
- Temperature range: -40°C … +125°C
- Shock- and vibration-resistant in accordance with DIN EN 61373
Your Advantages
- Significant time savings with easy and convenient mounting in a round panel cutout
- The plug-in alternative to the existing cable gland offers greater flexibility in terms of cabling and maintenance
- Space-saving cabling in confined spaces with the compact design
- Optimum IP and EMC protection ensure reliable and safe operation of your system
Screw-in housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 49.5 mm, seal: yes, Standard
Screw-in housing D7, with single locking latch, material: PA, height: 35.5 mm, seal: yes, Standard
Screw-in housing D7, with single locking latch, material: PA, height: 52.5 mm, seal: yes, Standard
Screw-in housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, height: 32.5 mm, seal: yes, Standard
Screw-in housing D7, with single locking latch, material: PA, height: 41.5 mm, seal: yes, Standard, angled
Screw-in housing D7, with single locking latch, material: PA, protective cover material: PA, height: 35.5 mm, protective cover: yes, seal: yes, Standard, for socket inserts
Screw-in housing D7, with single locking latch, material: PA, protective cover material: PA, height: 35.5 mm, protective cover: yes, seal: yes, Standard, for pin inserts
Screw-in housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, height: 32.5 mm, protective cover: yes, seal: yes, Standard, for socket inserts
Screw-in housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, height: 32.5 mm, protective cover: yes, seal: yes, Standard, for pin inserts