New products

ECM UC current measuring transducer with web-based management on a DIN rail

Current measuring transducers with web-based management

Intuitive configuration and precise measurement

The ECM UC current measuring transducer saves you a lot of time with the intuitive device configuration via web-based management. The products detect AC, DC, and distorted currents from 0 to 100 mA up to 0 to 100 A with an accuracy of <0.5%.

Main features

  • Measurement of AC, DC, distorted currents
  • Measuring ranges: 0 mA … 100 mA to 0 A … 125 A, max.
  • Measurement accuracy: <0.5%
  • Output signals: analog/digital
  • Communication: Modbus/TCP, Modbus/RTU
  • Max. altitude above msl: <4,000 m
  • Ambient temperature, operation: -40°C … 60°C
  • Operating voltage: 9.6 V DC … 30 V DC

Your Advantages

  • Intuitive configuration and visualization of measured data via user-guided WBM
  • Easy connection to the PC via standard USB-C cable without additional 24 V supply
  • High measuring accuracy of <0.5% in the measuring ranges from 0 mA … 100 mA to 0 A … 100 A
  • Digital further processing of measured data with Modbus/RTU and Modbus/TCP versions
  • Reliable even at temperatures down to -40°C and installation altitudes of up to 4,000 m