Product List

Go to Product Detail Page for item 1066346
MUTTB 2,5-DIO/O-U - Component terminal block
MUTTB 2,5-DIO/O-U - Component terminal block
1066346

Component terminal block, The maximum current is determined by the diode. Installed: diode BY133G, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 1066347
MUTTB 2,5-DIO/U-O - Component terminal block
MUTTB 2,5-DIO/U-O - Component terminal block
1066347

Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 1066348
MUTTB 2,5-2DIO/O-UL/O-UR - Component terminal block
MUTTB 2,5-2DIO/O-UL/O-UR - Component terminal block
1066348

Component terminal block, The maximum current is determined by the diode. Installed: diode BY133G, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray