Product List

Go to Product Detail Page for item 1232901
SPC 4/ 3-ST-6,35 - PCB connector
SPC 4/ 3-ST-6,35 - PCB connector
1232901

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1232902
SPC 4/ 4-ST-6,35 - PCB connector
SPC 4/ 4-ST-6,35 - PCB connector
1232902

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233120
SPC 4/ 3-STTL-6,35 - PCB connector
SPC 4/ 3-STTL-6,35 - PCB connector
1233120

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: SPC 4/..-STTL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1232900
SPC 4/ 2-ST-6,35 - PCB connector
SPC 4/ 2-ST-6,35 - PCB connector
1232900

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1232904
SPC 4/ 6-ST-6,35 - PCB connector
SPC 4/ 6-ST-6,35 - PCB connector
1232904

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233121
SPC 4/ 4-STTL-6,35 - PCB connector
SPC 4/ 4-STTL-6,35 - PCB connector
1233121

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: SPC 4/..-STTL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233119
SPC 4/ 2-STTL-6,35 - PCB connector
SPC 4/ 2-STTL-6,35 - PCB connector
1233119

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: SPC 4/..-STTL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233105
SPC 4/10-ST-6,35 - PCB connector
SPC 4/10-ST-6,35 - PCB connector
1233105

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233124
SPC 4/ 6-STTL-6,35 - PCB connector
SPC 4/ 6-STTL-6,35 - PCB connector
1233124

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: SPC 4/..-STTL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1233112
SPC 4/ 7-STL4-6,35 - PCB connector
SPC 4/ 7-STL4-6,35 - PCB connector
1233112

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 7, number of connections: 6, product range: SPC 4/..-STL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard