Power module for customizable CAPAROC system with EtherNet/IP™ interface

CAPAROC circuit breaker system

Communicating via EtherNet/IP™

The individual modular system provides access to different applications via various communication interfaces. The new power module with EtherNet/IP™ interface enables the development of communicative solutions, in particular for the American market as well.

Main features

  • Data exchange via system bus interface to QUINT POWER
  • EtherNet/IP™ communication
  • Function blocks and add-on instruction for the Studio 5000 EtherNet/IP™ engineering tool
  • Up to 45 A total system current
  • Supply voltage: 12 V DC ... 24 V DC

Your Advantages

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services