Primary-switched power supply unit, TRIO POWER, Push-in connection, DIN rail mounting, Protective coating, input: 1-phase, output: 24 V DC / 10 A, adjustable from 24 V DC ... 28 V DC
New products
Robust power supplies for machine building
For extreme environments
The TRIO POWER power supplies with protective-coated printed circuit board are suitable for extreme environments. The coating protects against dust, corrosive gases, and humidity. Failures due to creepage currents and electrochemical migration caused by corrosion are also prevented.
Main features
- Dynamic boost of up to 150% for 5 s
- Powerful output characteristic curve
- Collective signal contact and multicolor LED
- Low overall depth of just 125 mm
- Wide temperature range: -25°C … +70°C, startup type tested: -40°C
Your Advantages
- Space-saving due to the low overall width, low overall depth, and capability of being mounted directly side by side
- Robust and reliable due to dynamic boost with a powerful output characteristic curve for starting difficult loads
- Smart diagnostics with multicolor LED and collective relay contact for a clear status display
- Easy handling with Push-in connection technology, marking fields, stripping identification, and tamper-proof setting
TRIO3-PS/1AC/24DC/10/CO
- Power supply
TRIO3-PS/1AC/24DC/10/CO
- Power supply
1523019
TRIO3-PS/1AC/24DC/5/CO
- Power supply
TRIO3-PS/1AC/24DC/5/CO
- Power supply
1523018
Primary-switched power supply unit, TRIO POWER, Push-in connection, DIN rail mounting, Protective coating, input: 1-phase, output: 24 V DC / 5 A, adjustable from 24 V DC ... 28 V DC
TRIO3-PS/1AC/24DC/20/CO
- Power supply
TRIO3-PS/1AC/24DC/20/CO
- Power supply
1523020
Primary-switched power supply unit, TRIO POWER, Push-in connection, DIN rail mounting, Protective coating, input: 1-phase, output: 24 V DC / 20 A, adjustable from 24 V DC ... 28 V DC