New products

Double miniature terminal blocks in different color versions

Double miniature terminal blocks

Fast mounting in confined spaces

The MPTD double miniature terminal blocks enable particularly space-saving wiring. Due to the function shaft, the terminal blocks can be used very flexibly despite their compact design.

Main features

  • Push-in Technology
  • Nominal cross-section: 2.5 mm²
  • Cross-section: 0.14 mm² ... 4.0 mm²
  • Nominal current: 24 A
  • Rated voltage: 800 V
  • Mounting types: NS 15, NS 35, securing pin, flange
  • Compatible with the CLIPLINE complete terminal block system

Your Advantages

  • Significant space savings with the compact design
  • Increased flexibility with single function shafts
  • Clear arrangement with marking grooves on each individual terminal point
  • Time-saving conductor connection with tool-free and maintenance-free Push-in connection technology
  • Testing options for all common test probes