Wire-to-board connectors for assemblies

Wire-to-board connectors optimized for cable assemblies

Wire-to-board connectors for cable assemblies with Push-in and crimp connection include connectors and headers with horizontal or vertical connection direction as well as panel feed-throughs. The crimp contacts are available for AWG 28 ... 14 conductors. With pitches of 2.5 mm, 3.81 mm, and 5.08 mm, the connectors from the D21, D31, and D32 series of the CONNEXIS range are suitable for numerous signal and low-voltage supplies.

Go to Product Detail Page for item 1500432
DD31PS 1,5/ 6-3,81-X - PCB connector
DD31PS 1,5/ 6-3,81-X - PCB connector
1500432

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 6, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378321
DD21PC 0,85/16-2,5-X - PCB connector
DD21PC 0,85/16-2,5-X - PCB connector
1378321

PCB connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 16, product range: DD21PC 0,85/.., pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1500430
DD31PS 1,5/ 4-3,81-X - PCB connector
DD31PS 1,5/ 4-3,81-X - PCB connector
1500430

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 4, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340482
DD31H 2,2/12-H-3,81-X - PCB header
DD31H 2,2/12-H-3,81-X - PCB header
1340482

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340666
DD31H 2,2/12-PT-3,81-X - Feed-through plug
DD31H 2,2/12-PT-3,81-X - Feed-through plug
1340666

Feed-through connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD31H 2,2/..-PT, pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, pin layout: Linear pinning, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1500439
DD31PS 1,5/16-3,81-X - PCB connector
DD31PS 1,5/16-3,81-X - PCB connector
1500439

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 16, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1500435
DD31PS 1,5/12-3,81-X - PCB connector
DD31PS 1,5/12-3,81-X - PCB connector
1500435

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 12, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1500451
DD31PS 1,5/10-3,81-Y - PCB connector
DD31PS 1,5/10-3,81-Y - PCB connector
1500451

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 10, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Your advantages

  • Quick and safe assembly with custom number, letter, and symbol printing
  • Error-free connection with versions with permanently integrated mechanical coding
  • Design-in support during device development with M-CAD/E-CAD data and a free sample service
  • Tool-free, time-saving Push-in connection
  • Easy, time-saving production with preassembled connectors

The CONNEXIS wire-to-board portfolio at a glance


Comparison of technical data

Compare product data and choose the right product series for your application.

D21
D31 | DD31PS
D32
D21

D31 | DD31PS

D32

Connection technology Crimp connection Crimp connection (D31) | Push-in connection (DD31PS) Crimp connection
Number of positions 6 … 20 2 … 20 (D31) | 4 … 20 (DD31PS) 2 … 20
Pitches 2.50 mm 3.81 mm 5.08 mm
Current 5 A 8 A 8 A
Voltage (III/2) 160 V 160 V 320 V
To the product list To the product list To the product list

The portfolio at a glance

Interactive image map: wire-to-board connectors at a glance
PCB connectors with crimp connection
PCB connectors with crimp connection are optimized for automated production.
PCB connectors with crimp connection
Realize flying leads
With the flying versions of the CONNEXIS range, you can make wire-to-wire connections.
Realize flying leads
Headers in various designs
Headers with a horizontal or vertical design enable you to design PCBs efficiently.
Headers in various designs
Make panel feed-throughs
For optimal connections through housing panels, the CONNEXIS range also contains panel feed-throughs.
Make panel feed-throughs
PCB connectors with a single- or double-row design
The single- or double-row design enables device manufacturers to implement compact connections efficiently.
PCB connectors with a single- or double-row design
Push-in connection technology
Tool-free and time-saving Push-in connection makes installation much easier.
Push-in connection technology

Main features of wire-to-board connectors

D21 series wire-to-board connectors with crimp connection
D31 series wire-to-board connectors with crimp connection
  DD31PS series wire-to-board connectors with Push-in connection
D32 series wire-to-board connectors with crimp connection
D21 series wire-to-board connectors with crimp connection

Featuring various designs and versions, the D21 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in a double-row version with 6 to 20 positions with a pitch of 2.50 mm.

To the product list
D31 series wire-to-board connectors with crimp connection

With its various designs and versions, the D31 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in single-row or double-row versions with 2 to 20 positions for crimp connection technology.

To the product list
  DD31PS series wire-to-board connectors with Push-in connection

With its various designs and versions, the DD31PS series is suitable for numerous applications, such as flying leads and panel feed-throughs. The wire-to-board connectors with Push-in connection are available as double-row versions with 4 to 20 positions with a pitch of 3.81 mm.

To the product list
D32 series wire-to-board connectors with crimp connection

Featuring various designs and versions, the D32 series is suitable for a wide range of applications, such as flying leads and panel feed-throughs. The wire-to-board connectors are available in single-row or double-row versions with 2 to 20 positions with a pitch of 5.08 mm.

To the product list

Wire-to-board connectors with Push-in connection technology


Wire-to-board connectors with Push-in connection

Record time via technology shift CONNEXIS now also with Push-in connection

The new CONNEXIS wire-to-board connectors with Push-in connection technology simplify and accelerate wiring in the field and in the factory. Various pitches and designs enable a range of different applications in robotics, elevator engineering, and battery management.

Expert check: CONNEXIS with Push-in connection

In an interview with product specialist André Gorell, find out why the PCB connectors optimized for cable assemblies have been extended to include Push-in connections. And learn which applications are ideal for the CONNEXIS portfolio with Push-in connection.

The advantages of the Push-in series in detail

Tool-free installation for wire-to-board connectors with Push-in connection
Error-free connection of wire-to-board connectors with Push-in connection
Effortless compatibility with wire-to-board connectors with Push-in connection
Faster and more secure mounting for wire-to-board connectors with Push-in connection
Design-in support for wire-to-board connectors with Push-in connection
Tool-free installation for wire-to-board connectors with Push-in connection

Push-in connection technology enables flexible field and factory wiring for components that are not pre-assembled. Thanks to tool-free direct contacting, Push-in makes wiring much easier and is the perfect complement to crimp-based PCB connectors. For easy handling, the actuating push buttons are color-coded.

Error-free connection of wire-to-board connectors with Push-in connection

To prevent mismatching, Phoenix Contact provides coded connectors and headers. The coding works through a mechanical contour permanently integrated within or on the plastic housing. You can choose among three codings: alongside an X- and Y- version, you can add a Z-version for more complex applications. With double-row connectors, the three options can also be combined in numerous ways.

Effortless compatibility with wire-to-board connectors with Push-in connection

Compatibility where you need it: during easy repair, development of prototypes, production of small series, or on the last few meters of installation of otherwise preassembled wired systems. The additional flexibility for standard form factor connectors reduces downtime and speeds up development processes and startup phases.

Faster and more secure mounting for wire-to-board connectors with Push-in connection

Everything in view in your production facility or when mounting in the field with unique visual identification at the connector: leverage the diversity of customizable pad printing on standard items. Choose among different numbers, letters, and symbols.

Design-in support for wire-to-board connectors with Push-in connection

You can count on our support: We provide comprehensive technical data, CAD models, and E-CAD data for your device development. Another bonus for your day-to-day work: Our sample service can provide you with your product sample within a few days by shipping it directly to you free of charge.

Wire-to-board connectors with crimp connection technology


Racing car with CONNEXIS inscription as a symbolic image for CONNEXIS series PCB connectors

When speed and precision mean everything CONNEXIS with crimp connection

Crimp-based PCB connectors for assemblies simplify and accelerate automated production. The new CONNEXIS product portfolio has been specially developed to meet the requirements for cable assembly. Due to the crimp connections, the series is particularly suitable for automated production.

Expert check: CONNEXIS with crimp connection

In an interview with product manager André Gorell, find out why crimp-based PCB connectors for cable assemblies simplify automated production - and which applications they are ideal for.

The advantages of the crimp series in detail

Printed CONNEXIS series wire-to-board connectors
CONNEXIS series wire-to-board connectors with integrated coding
CONNEXIS series PCB connectors
CONNEXIS series wire-to-board connectors
Wire-to-board connectors for assemblies with tin or gold plating
Wire-to-board connectors made of halogen-free plastic
Printed CONNEXIS series wire-to-board connectors

Keep a clear view in your production or during field assembly with easy-to-understand graphical markings on the male connector: Benefit from the variety of customer-specific pad printing options for standard item printing. Various numbers, letters, and symbols can be selected.

CONNEXIS series wire-to-board connectors with integrated coding

To prevent mismatching, Phoenix Contact provides coded male connectors and headers. The coding works through a mechanical shape integrated permanently within or on the plastic housing. You can select between three codings. In addition to an X and a Y version, a Z version is available to you for more complex applications. With double-row connectors, those three options can also be combined in numerous ways.

CONNEXIS series PCB connectors

The fast track to your individual solution: In addition to our comprehensive portfolio of standard products, we also provide a wide variety of customer-specific adaptations. You can assemble cables, headers, and connectors to suit your needs and save time in your own production line. You will also benefit from the preassembled connector system that prevents mismatching in your own assembly processes.

CONNEXIS series wire-to-board connectors

You can count on our support: We provide comprehensive technical data as well as CAD models and E-CAD data for your device development. Another bonus for your day-to-day work: Our sample service can provide you with your product sample within a few days by shipping it directly to you free of charge.

Sample service
Wire-to-board connectors for assemblies with tin or gold plating

Always the right selection: You decide which material fits best for your application. That is why Phoenix Contact offers you both tin- and gold-plated crimp contacts. Both surface versions feature a transmission quality with long-term stability. Upon product launch, the tin-plated surface system will be available. It will be extended with gold in the course of the year.

Wire-to-board connectors made of halogen-free plastic

In the construction industry, especially with regard to electrical installations, the necessity and importance of halogen-free plastics already play a role.Phoenix Contact considers the necessity of protecting people and the environment already when selecting the materials, and thus makes an important contribution to better safety.

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Preassembled connector of the CONNEXIS series

Develop your tailored preassembled connectors with us

In addition to our comprehensive portfolio of standard products, we also provide a wide variety of customer-specific adaptations. You can assemble cables, headers, and connectors to suit your needs and to save valuable time in production.

E-paper
The CONNEXIS portfolio at a glance

Find out why connectors from the CONNEXIS portfolio are ideally suited for automated manufacturing processes in this e-paper. Get an overview of the versatility of these special wire-to-board connectors.

Open the e-paper
Automated manufacturing with industrial robots
Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

White papers and case studies


A photo of a house with solar panels on the roof, and an open garage with an electric vehicle and charging station inside. It appears to be Spring or Summer, with blooming flowers and trees, and a golden sunset shining through the garage. The text in the image says "Track your energy usage and maximize savings."

Track your energy usage and maximize savings

With Phoenix Contact's PTSA terminal blocks, Elevation has reduced installation time and improved the overall quality of its Curb Energy Monitoring devices.