PCB connectors 0.14 to 35 mm² Conductor cross-sections up to 2.5 mm² (12 AWG), connectors: Push-in spring connection, female Product family Notes Number of positions Pitch (mm) Current1) (A) Voltage1) 2) (V) Connection direction FKC 2,5/..-ST FKC 2,5/..-STF FKC 2,5/..-ST-RF FKC 2,5/..-ST-LR Without flange With screw flange With latching flange With lock-and-release locking system 2 ... 24 2 ... 24 2 ... 16 2 ... 20 5.0/5.08 5.0/5.08 5.0/5.08 5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) FKCS 2,5/..-ST FKCS 2,5/..-ST-RF Without flange With latching flange 2 ... 20 2 ... 16 5.0/5.08 5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) FKCT 2,5/..-ST FKCT 2,5/..-STF Without flange With screw flange 2 ... 20 2 ... 18 5.0/5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) FKCN 2,5/..-ST FKCN 2,5/..-STF Without flange With screw flange 2 ... 18 5.0/5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) 0° 0° 0° 0° FKCOR 2,5/..-ST FKCOR 2,5/..-STF FKCOR 2,5/..-ST-LR Conductor entry facing the coding side Without flange With screw flange With lock-and-release locking system FKCOW 2,5/..-ST FKCOW 2,5/..-STF Conductor entry facing the rippled side Without flange With screw flange 2 ... 24 5.08 12 IEC 10 UL (B, C) 320 IEC 300 UL (B, C) 90° 2 ... 24 5.08 12 IEC 10 UL (B, C) 320 IEC 300 UL (B, C) -90° TVFKC 1,5/..-ST TVFKCL 1,5/..-ST TWIN design Contact area, short Contact area, long 2 ... 10 5.0 10 IEC 8 UL (B, D, C) 320 IEC 300 UL (B, D) TFKC 2,5/..-ST TFKC 2,5/..-STF TFKC 2,5/..-ST-LR TWIN design Without flange With screw flange With lock-and-release locking system 2 ... 10 5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) GFKC 2,5/..-ST GFKC 2,5/..-STF Without flange With screw flange 2 ... 12 7.5/7.62 7.62 12 IEC 10 UL (B, D) 630 IEC 300 UL (B, D) 0° 0° 0° Conductor cross-sections up to 2.5 mm² (12 AWG), inverted connectors: Push-in spring connection, male Product family Notes Number of positions Pitch (mm) Current1) (A) Voltage1) 2) (V) Connection direction FKIC 2,5/..-ST FKIC 2,5/..-STF FKIC 2,5/..-ST-RN Without flange With screw flange With snap-in latch 2 ... 16 5.0/5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) FKICS 2,5/..-STD-RN With snap-in latch and direct fastening 2 ... 16 5.08 12 IEC 10 UL (B, D) 320 IEC 300 UL (B, D) GFKIC 2,5/..-ST Without flange 2 ... 12 7.62 12 IEC 10 UL (B, D) 630 IEC 300 UL (B, D) 0° 0° 0° 52 Phoenix Contact