Connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 400 V, 16 A AC/DC, gray, with one QUICKON nut, external cable diameter: 7 mm ... 13 mm, Connectors for the motor connection of Venetian blinds, blinds, roller shutters, and awnings
New products
QPD STAS 3 installation connectors
Easy blind and awning connection
The QPD STAK/STAS 3 installation connectors designed for assembly are specifically intended for the motor connection of blinds, window coverings, and awnings. The IDC connection enables installation in no time – without stripping or screwing.
Main features
- QUICKON fast connection technology (IDC)
- 4-pos. (3-pos. + PE)
- Voltage: 400 V
- Current: 16 A
- Degree of protection: IP54
- Temperature range: -40°C … +100°C
Your Advantages
- Time savings of up to 80% for on-site connection
- Quick and easy assembly without special tools
- Highly reliable with robust and vibration-proof housings
QPD STAS 3PE1,5 GY
- Connector
QPD STAS 3PE1,5 GY
- Connector
1490384
QPD STAS 3PE1,5 BK
- Connector
QPD STAS 3PE1,5 BK
- Connector
1490382
Connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 400 V, 16 A AC/DC, black, with one QUICKON nut, external cable diameter: 7 mm ... 13 mm, Connectors for the motor connection of Venetian blinds, blinds, roller shutters, and awnings