New products

Upper parts with Push-in connection for BC modular series electronics housings

Configurable upper parts for Push-in connection

For electronics housings for building automation

With the new upper housing parts from the BC modular series, you benefit from the convenient operation of the Push-in connection technology on the front of the housing. Configure your own customized housing solution equipped with Push-in PCB terminal blocks from the SPT-THR series.

Main features

  • DIN rail housing for use in distribution boards in accordance with DIN 43880
  • Widths: 35.6 mm, 53.6 mm, 71.6 mm, 107.6 mm, and 161.6 mm
  • Color: light gray (similar to RAL 7035)
  • Up to 24 positions: 1.5 mm² per housing chamber
  • Up to 8 positions: 2.5 mm² per housing chamber
  • Prepared for use with the KNX bus

Your Advantages

  • Housings tailored for SPT-THR enable fast device development and optimal protection for the electronics
  • Individual configuration of each housing chamber for diverse applications in building automation
  • Standard-compliant housing and installation dimensions for use in distribution boards
  • Easily create the right item for you: use our intuitive online configurator