Managed TSN Switch 2000 series, 14 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
New products
Managed TSN switches
Real-time-capable Ethernet networks
With the managed TSN switches, you can set up applications with precise time synchronization. This ensures real-time communication and increased availability in your automation networks. New versions with fiber-optic connection are now available.
Main features
- Precise time synchronization (IEEE 801.2AS and IEEE 1588v2) and frame preemption (IEEE 802.1Qbu)
- CC-Link IE TSN profile supported
- Stream management via PROFINET
- Has all proven FL SWITCH 2300 features
Your Advantages
- The TSN switches increase the performance, robustness, and availability of industrial networks
- Extensive new options for setting up time-critical applications
- Can be used in classic applications, no device replacement is necessary for the future introduction of TSN
FL SWITCH TSN 2314-2SFP
- Industrial Ethernet Switch
FL SWITCH TSN 2314-2SFP
- Industrial Ethernet Switch
1232302
FL SWITCH TSN 2312-2GC-2SFP
- Industrial Ethernet Switch
FL SWITCH TSN 2312-2GC-2SFP
- Industrial Ethernet Switch
1232305
Managed TSN Switch 2000 series, 12 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
FL SWITCH TSN 2316
- Industrial Ethernet Switch
FL SWITCH TSN 2316
- Industrial Ethernet Switch
1232304
Managed TSN Switch 2000 series, 16 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, PROFINET Conformance-Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2