New products

STEP POWER power supply with USB port

Power supplies for building automation

Supply and charging via the USB port

The STEP POWER power supplies supply Raspberry Pis and smart home components via the USB port. In addition, they can be used for the fast charging of mobile end devices.

Main features

  • No-load losses: <0.1 W
  • USB-A and USB-C connection flexibility
  • Max. output power: 3 A
  • Overall width: 18 mm
  • Wide temperature range: -10°C … +70°C

Your Advantages

  • Two connection methods: USB-A and USB-C
  • Easy installation in the subdistribution with an integrated cable groove in the housing
  • Significant space savings in the control cabinet through use as a USB charger
  • Energy savings with the highest level of efficiency in no-load and partial-load operation (Efficiency Level VI)