Electrical outlets with USB interfaces on a DIN rail

Sockets with USB interfaces

Universal with three connections

The electrical outlets with a German and American pin connector pattern feature an additional USB-A and USB-C interface. This means that various devices can be supplied. You can choose between Push-in and screw connection for the power connection.

Main features

  • Pin connector pattern: Germany / USA
  • 16 A, 250 V / 15 A, 125 V
  • USB interfaces: USB-A and USB-C
  • USB values: 5 V, 3 A (total), efficiency: DOE Level IV
  • Connection method: Push-in / screw
  • Conductor cross-section: 0.2 mm² … 4 mm² / 24 AWG … 12 AWG
  • LED display for USA types
  • Conforms with relevant safety standards

Your Advantages

  • 3-in-1: Ready-to-use power supply for external devices during maintenance and servicing
  • Safe USB power supply and fast charging with 15 W USB power
  • Energy savings with a particularly high efficiency of the USB interface in no-load and partial-load operation
  • Flexible mounting: DIN rail mounting or direct mounting via screw
  • Quick and easy installation with Push-in connection technology

Go to Product Detail Page for item 1484524
EO-AB/PT/LED/15-USB-A/C - Socket
EO-AB/PT/LED/15-USB-A/C - Socket
1484524

Socket, LED display and integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, CSA C22.2 No. 14, Country marking: Canada, USA

Go to Product Detail Page for item 1494902
EO-AB/UT/LED/15-USB-A/C - Socket
EO-AB/UT/LED/15-USB-A/C - Socket
1494902

Socket, LED display and integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type AB 15A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, CSA C22.2 No. 14, Country marking: Canada, USA

Go to Product Detail Page for item 1494816
EO-CF/PT-USB-A/C - Socket
EO-CF/PT-USB-A/C - Socket
1494816

Socket, integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type CF, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 1494812
EO-CF/UT-USB-A/C - Socket
EO-CF/UT-USB-A/C - Socket
1494812

Socket, integrated USB, 1x type A and 1x type C, 5 V/3 A (total), Pin connector pattern type CF, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany