New products

CHARX connect compact DC charging cables in the performance class up to 125 kW

Compact CCS charging cables

Now for charging powers up to 125 kW

The new performance class of the CHARX connect compact CCS type 1 charging cables can transmit a permanent 125 kW. With their sophisticated design, the CCS charging connectors are suitable for modern DC home chargers and smaller DC charging stations in vehicle fleets as well as in the public and commercial sector.

Main features

  • Charging standard: CCS type 1
  • Permanent charging current: 125 A
  • Rated voltage: 1,000 V
  • Conductor cross-section: 1 AWG
  • Degree of protection: IP44 (when plugged in)
  • Certifications: UL 2251 (UL 2202-ready), ISO/IEC 15118

Your Advantages

  • The right charging cable for every application, from a carport through to a charging park
  • Convenient handling due to the ergonomic design
  • High cable flexibility even in cold weather
  • Available with your logo on request – for consistent branding of your charging stations
  • Developed and produced in accordance with the IATF 16949 automotive standard