Axioline P, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline P connectors
New products
Passive analog hot-swap input modules
Direct connection of HART devices
The analog eight-channel HART input modules for the Axioline P remote I/O system with hot-swap capability are designed for connecting to four-conductor HART devices with a separate power supply. They are available in both intrinsically safe and non-intrinsically safe versions.
Main features
- Hot-swappable I/O modules
- Cyclic analog and HART data
- Acyclic HART data
- Intrinsically safe and non-intrinsically safe inputs
- Extended temperature range
Your Advantages
- Simultaneous reception of analog and HART process data
- High system availability due to the Axioline P remote I/O system properties
- Realization of process applications possible with intrinsically safe inputs
AXL P EX IS AI8 P HART 1F
- Analog module
AXL P EX IS AI8 P HART 1F
- Analog module
1215391
AXL P AI8 P HART 1F
- Analog module
AXL P AI8 P HART 1F
- Analog module
1215392
Axioline P, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, HART functionality, degree of protection: IP20, including bus base module and Axioline P connectors