STEP POWER power supply for PoE applications

Power supply for building automation

The solution for Power over Ethernet applications

The new STEP POWER power supply ensures high availability in PoE applications. The additional voltage version with a voltage range from 48 to 56 V can be used in both industry and household applications.

Main features

  • High insulation strength and low noise emission for high data integrity
  • Efficiency: >94%
  • No-load losses: <0.21 W
  • Push-in connection
  • Wide temperature range: -10°C … +70°C

Your Advantages

  • The same Ethernet cable is used for the power supply and data transfer
  • Energy savings with the highest level of efficiency in no-load and partial-load operation (Efficiency Level VI)
  • Space savings in the control cabinet with the narrow and low-profile designs combined with increased performance (up to 100%)
  • Approval for household purposes (EN 60335) allows use in domestic applications for the first time