Heatsink for housing series: UCS, type: Side panel, material: Aluminum, anodized, width: 96 mm, height: 40.1 mm, This heatsink can be mounted instead of a side panel.
Product List
Housing half-shell with heatsink and heat expansion element UCS HSP 22-25 AL for creating a UCS housing with the dimensions 145 mm x 125 mm; material: polycarbonate, aluminum; color: black, similar to RAL 9005
Heatsink for housing series: UCS, type: Side panel, material: Aluminum, anodized, width: 116 mm, height: 40.1 mm, This heatsink can be mounted instead of a side panel.
Heat expansion element for housing series: UCS, type: Heat expansion element, material: Aluminum, anodized, width: 39 mm, Additional machining is required to attach the heat expansion element to the heatsink.
Heatsink for housing series: UCS, type: Half shell, material: Aluminum, anodized, width: 56.8 mm, height: 94.8 mm, Milling of the housing half-shell is required.
Heatsink for housing series: UCS, type: Half shell, material: Aluminum, anodized, width: 94.8 mm, height: 114.8 mm, Milling of the housing half-shell is required.
Housing half-shell with heatsink and heat expansion element UCS HSP 22-25 AL for creating a UCS housing with the dimensions 125 mm x 87 mm; material: polycarbonate, aluminum; color: light gray, similar to RAL 7035
Heat expansion element for housing series: UCS, type: Heat expansion element, material: Aluminum, anodized, width: 67 mm, Additional machining is required to attach the heat expansion element to the heatsink.