Conductor connector, number of positions: 107+PE, number of connections per position: 1, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets
New products
Plug-in conductor connectors
Easy wiring in the control cabinet
HEAVYCON CME plug-in conductor connectors offer greater efficiency in control cabinet wiring. You can use the conductor connector to wire up to 108 conductors directly during terminal strip production. You can connect the cable harnesses in the control cabinet by simply plugging them in.
Main features
- Number of positions: 23+PE, 41+PE, 71+PE, 107+PE
- 250 V, 10 A
- 0.14 mm² … 2.5 mm²
- Crimp connection
- Protected connection with locking element
- Safe contact routing with funnel pad
Your Advantages
- Significant time and cost savings, as the terminal strips are wired directly to the plug-in connection during production
- Fast replacement of terminal strips with easy-release conductor connectors
- Avoidance of accidental connection release with the locking element
- Avoidance of contact errors, even when plugging at an angle with reliable centering of the contacts through funnel pads
Conductor connector, number of positions: 71+PE, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets
Conductor connector, number of positions: 107+PE, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets
Conductor connector, number of positions: 71+PE, number of connections per position: 1, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets