CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
New products
The new generation of CCS charging cables
Robust, easy to maintain, and carefully considered
Our new generation of the proven CHARX connect standard CCS charging connectors covers the medium power range from 150 to 250 kW. In the new housing design, the product family offers many improvements in terms of robustness, safety, billing, and maintenance.
Main features
- Charging standard: CCS type 2
- DC rated current: 150 A ... 250 A
- DC rated voltage: 1,000 V
- Conductor cross-section: 2 x 35 mm² ... 70 mm²
- Temperature sensor technology: 2 x Pt 1000
- Four-wire measurement technology
- Degree of protection: IP54 (when plugged in)
- Cable length: 4 m ... 10 m
Your Advantages
- Broad portfolio for all DC charging applications in the medium power range
- Particularly robust and durable connector design for high availability
- Prepared for four-wire measurement technology, enabling simple billing compliant with calibration laws
- High-level safety with two-chamber sealing system for the separation of DC+ and DC-
- Fast and cost-effective maintenance with exchangeable mating face including power contacts
CHARX connect standard, CCS type 2, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 125 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, supports four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)