CAPAROC circuit breaker system
Overcurrent protection for load currents of up to 20 A
CAPAROC impresses with an ever-increasing scope of functions. Now, you can connect up to four loads to the 1-channel circuit breakers, thereby protecting loads with nominal currents of up to 20 A. The modules enable selective protection in series for a decentral application.
Main features
- Incrementally adjustable and fixed nominal currents up to 20 A
- Coordinated, selective protection in series
- Potential distributor with up to four loads across 12.4 mm
- Startup of high loads with active current limitation
- Electronic interlock
- Push-in connection up to 4 mm²
Your Advantages
- The customizable standard, with individual combinations of the future-proof modular system
- Easy operation for everyone through tool-free assembly, uninterrupted installation, and transparent operating state
- Protection and supply of particularly large loads, thanks to the extended nominal current range up to 20 A
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date