NearFi base, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 R. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300
New products
Contactless power and data transmission
Ethernet communication in the near-field range
NearFi couplers transmit power and real-time Ethernet data across an air gap. The new versions enable a greater range for data transmission (up to 100 mm) and more power during power transmission (up to 100 W for parallel connection).
Main features
- Ethernet transmission: 100 Mbps, full duplex, latency-free, fast startup <450 ms
- Power transmission: 50 W, 24 V DC / 2 A
- Power increase to 100 W with parallel connection
- Transmission of 2 electrically isolated voltages (US / UA) with parallel connection
- All-round LED ring
Your Advantages
- Contactless – no wear and no maintenance
- Protocol-independent and latency-free Ethernet real-time communication
- Flexible – a high degree of freedom when it comes to installation due to flexible proximity options
- Plug-and-play – no configuration needed
- Reduced installation time with M12 push-pull fast-connection technology
NearFi remote, contactless power coupler, 50 W (US), range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 200 B. Optional: 100 W (US) in conjunction with NEARFI 2200/200 or 2 x 50 W (US+UA) with NEARFI 300
NearFi base, contactless real-time Ethernet coupler, 100 Mbps, range ≤100 mm, M12 push-pull, IP65, can be combined with NEARFI 2000 R
NearFi remote, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 B. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300
NearFi remote, contactless power coupler, 50 W (UA), range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 300 B. Optional: 2 x 50 W (US+UA) in conjunction with NEARFI 2200/200
NearFi base, contactless power coupler, 50 W (US), range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 200 R. Optional: 100 W (US) in conjunction with NEARFI 2200/200 or 2 x 50 W (US+UA) with NEARFI 300
NearFi base, contactless power coupler, 50 W (UA), range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 300 R. Optional: 2 x 50 W (US+UA) in conjunction with NEARFI 2200/200
NearFi remote, contactless real-time Ethernet coupler, 100 Mbps, range ≤100 mm, M12 push-pull, IP65, can be combined with NEARFI 2000 B
NearFi base, contactless real-time Ethernet coupler, 100 Mbps, range ≤40 mm, M12 screw connection, IP65, can be combined with NEARFI D ETH R. Incompatible with NEARFI 2000 (new)
NearFi base, contactless real-time Ethernet coupler, 100 Mbps, range ≤40 mm, M12 screw connection, IP65, can be combined with NEARFI D ETH R. Incompatible with NEARFI 2000 (new)