DC energy meter with calibration approval on a DIN rail

DC energy meters with calibration approval

Designed for charging infrastructure

The extremely compact EMpro DC energy meter enables the space-saving direct measurement of currents and voltages up to 650 A/1,000 V DC. The proven RS-485 interface and calibration approval are ideal for billing purposes in charging infrastructure.

Main features

  • Measurement of up to 650 A/1,000 V DC
  • Accuracy class B (EN 50470-3)
  • Dimensions: 107.2 mm x 116 mm x 67 mm
  • Operating temperature: -40°C … +80°C
  • SLIP interface with OCMF data format
  • Cable-loss compensation
  • In accordance with VDE-AR-E-2418-3-100

Your Advantages

  • DC direct measurement without converter with a space-saving design
  • High reliability with a maximum permissible operating temperature of +80°C
  • Simplified point-to-point protocol with a standardized e-mobility data format
  • Calibration approval for billing purposes
  • Ideal in combination with the CHARX DC charging controller