THERMOMARK PRIME 2.0 mobile thermal transfer card printer

Mobile thermal transfer card printer

Flexible and direct marking on site

The THERMOMARK PRIME 2.0 prints marking materials in card format. Thanks to the integrated MARKING system app, 7" color touch display, and replaceable battery, the printer can be operated intuitively and is suitable for stationary and mobile use directly on site.

Main features

  • MARKING system app integrated marking software
  • Replaceable battery for mobile use
  • Ink ribbon, magazine, and material detection
  • For all UCT, US, and UM card materials
  • 7" color touch display
  • Low-maintenance thermal transfer printing technology
  • Print resolution of 300 dpi

Your Advantages

  • Easy design of marking solutions with the MARKING system app integrated marking software
  • Fully independent thanks to replaceable and rechargeable battery
  • Fast and high-quality printing of all card materials in under 8 s
  • Automatic ink ribbon, magazine, and material detection prevents printing errors
  • Material and ink ribbon can be changed easily in less than 10 s