New products

Compact DMC 1,5 series headers

Compact DMC 1,5 series headers

For automated reflow soldering

The new reflow-solderable headers with a 3.5 mm pitch extend the DMC series. These are based exclusively on the proven lock-and-release technology. This technology can be used for intuitive and robust locking and the forceless ejection between the connector and header.

Main features

  • Currents up to 8 A
  • Voltages up to 160 V
  • 2- to 20-pos.
  • Pitch: 3.5 mm
  • Standard pin length: 2.0 mm and 2.6 mm
  • Material: high-temperature LCP plastic
  • Optionally in tape-on-reel packaging

Your Advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick-and-place assembly
  • Small component size for applications where space is at a premium
  • The same pin layout and design as existing DMC 1,5 headers with integrated screw flange and lock-and-release locking system

NEW
Go to Product Detail Page for item 1535168
DMC 1,5/12-G1-3,5-LR P20THR - PCB header
DMC 1,5/12-G1-3,5-LR P20THR - PCB header
1535168

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535200
DMC 1,5/13-G1-3,5-LR P26THR - PCB header
DMC 1,5/13-G1-3,5-LR P26THR - PCB header
1535200

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 13, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535204
DMC 1,5/10-G1-3,5-LR P26THR - PCB header
DMC 1,5/10-G1-3,5-LR P26THR - PCB header
1535204

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 10, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535180
DMC 1,5/ 3-G1-3,5-LR P20THR - PCB header
DMC 1,5/ 3-G1-3,5-LR P20THR - PCB header
1535180

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 3, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535189
DMC 1,5/19-G1-3,5-LR P26THR - PCB header
DMC 1,5/19-G1-3,5-LR P26THR - PCB header
1535189

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 19, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535211
DMC 1,5/ 4-G1-3,5-LR P26THR - PCB header
DMC 1,5/ 4-G1-3,5-LR P26THR - PCB header
1535211

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 4, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1033583
DMC 1,5/20-G1-3,5-LR P26THR - PCB header
DMC 1,5/20-G1-3,5-LR P26THR - PCB header
1033583

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 40, number of rows: 2, number of positions: 20, number of connections: 40, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535205
DMC 1,5/ 9-G1-3,5-LR P26THR - PCB header
DMC 1,5/ 9-G1-3,5-LR P26THR - PCB header
1535205

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 9, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535206
DMC 1,5/ 8-G1-3,5-LR P26THR - PCB header
DMC 1,5/ 8-G1-3,5-LR P26THR - PCB header
1535206

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 8, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1535190
DMC 1,5/18-G1-3,5-LR P26THR - PCB header
DMC 1,5/18-G1-3,5-LR P26THR - PCB header
1535190

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 18, product range: DMC 1,5/..-G1-LR-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock + Release, type of packaging: packed in cardboard