Combination of relay interface and electronic fuse protection on overall width: 6.2 mm, individual configuration of the nominal current (1 A ... 6 A), adjustable output characteristic, active signal output, easy system integration, with Push-in connection
Relay modules – switching and fuse protection
Highly compact circuit breaker
PLC-INTERFACE offers the innovative combination of a relay interface and circuit breaker in an overall width of just 6.2 mm, for more space in the control cabinet. The nominal current and shutdown behavior can be configured individually via DIP switches on the device.
Main features
- Configurable with DIP switch
- Electronic fuse (circuit breaker) with physical disconnection via relay
- Compatible with PLC-INTERFACE relay modules
- Easy function extension in existing systems
- Space-saving design with an overall width of 6.2 mm
Your Advantages
- Space-saving installation in the control cabinet with the combination of relay interface and circuit breaker in an overall width of 6.2 mm
- Reduced wiring effort with comprehensive accessories, bridging options, and system cabling solutions
- Easy system integration and function extension of existing installations due to compatibility with PLC-INTERFACE relay modules
PLC-RPT- 24DC/1/CB1-6
- Relay module
PLC-RPT- 24DC/1/CB1-6
- Relay module
1328360
PLC-RSC- 24DC/1/CB1-6
- Relay module
PLC-RSC- 24DC/1/CB1-6
- Relay module
1328357
Combination of relay interface and electronic fuse protection on overall width: 6.2 mm, individual configuration of the nominal current (1 A ... 6 A), adjustable output characteristic, active signal output, easy system integration, with screw connection