Knife-disconnect terminal block, with a second disconnect zone, nom. voltage: 400 V, Thermal continuous current Ith: 16 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
New products
Disconnect terminal blocks with multi-level disconnect zone
Compact universal signal distribution
The double knife disconnection of the PT 2,5-2MT terminal block family, in conjunction with the 3 x 2 function shafts, offers a wide range of distribution applications in a confined space. The terminal blocks reduce the length of the terminal strip by half compared to a standard disconnect terminal block.
Main features
- Push-in Technology
- Nominal cross-section: 2.5 mm²
- Cross-section: 0.14 mm² ... 4.0 mm²
- Nominal current: 16 A
- Rated voltage: 400 V
- Multiple bridging and testing tasks possible in one terminal block
Your Advantages
- Space-saving signal distribution and test tasks with two disconnect knives in one terminal block
- Good overview with color-matched disconnect knives and actuating push button
- PT 2,5-2TG version available for use with P-FU pluggable fuse plugs and P-CO device plugs
- Individual connection of different components possible, e.g., RC element
Knife-disconnect terminal block, with two disconnect zones, nom. voltage: 400 V, Thermal continuous current Ith: 16 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Disconnect terminal block, with two disconnect zones, nom. voltage: 400 V, Thermal continuous current Ith: 16 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
End cover, depth: 29.1 mm, width: 0.8 mm, height: 94.3 mm, color: gray
End cover, depth: 29.1 mm, width: 0.8 mm, height: 94.3 mm, color: orange