New products

FS series board-to-board connectors with 0.635 mm pitch

FS series board-to-board connectors

Fast data transmission with a pitch of 0.635 mm

The space-saving board-to-board connectors of the FS 0,635 series enable mezzanine PCB arrangements with high-speed data transmission rates up to 40 Gbps. The floating system features a tolerance compensation of up to 0.7 mm in the x and y directions, as well as 0.6 mm in the z direction.

Main features

  • Pitch: 0.635 mm
  • 20- to 80-pos.
  • Stack heights: 6 mm ... 16.6 mm
  • Data rate: 40 Gbps
  • Current: 0.5 A
  • Insertion cycles: 50
  • Test voltage: 500 V AC
  • Floating tolerances: ±0.7 mm (x, y direction)

Your Advantages

  • Design-in support during device development through M-CAD/E-CAD data and a free sample service
  • Cost and space savings with the comprehensive portfolio available in various stack heights
  • Easy mating with integrated keyways and tolerance compensation for error-free connections
  • Compensation of tolerances and mechanical stresses for a secure connection with the floating function