Data connector, Ethernet CAT6A (10 Gbps), PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug straight M12 Push-Pull, coding: X, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 10 mm, without crimp contacts
New products
M12 push-pull connectors for Ethernet applications
Easy and space-saving data transmission
The M12 push-pull connectors designed for assembly for Ethernet applications enable reliable high-speed data transmission and impress with their extremely small space requirements. With fast-locking, installation is effortless – the connector is simply plugged into the device.
Main features
- Push-pull internal locking
- Compact crimp connection
- X-coded for Ethernet applications
- Number of positions: 8
- Connection cross-section: 0.14 mm² ... 0.34 mm²
- 360° shielding
- Straight and angled versions
- Degree of protection: IP65, IP67
Your Advantages
- Easy installation: quick and reliable plugging, even in confined spaces
- Significant space savings: extremely compact due to the small wiring space and high contact density
- Safe use: reliable 360° shield connection
- Robust connection: suitable for railway applications with high shock and vibration loads
- Highly future-proof: standardized product range for worldwide availability
SACC-P12MSX-8CT-CL SH
- Data connector
SACC-P12MSX-8CT-CL SH
- Data connector
1489580
SACC-P12MRX-8CT-CL SH
- Data connector
SACC-P12MRX-8CT-CL SH
- Data connector
1489579
Data connector, Ethernet CAT6A (10 Gbps), PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug angled M12 Push-Pull, coding: X, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 6.5 mm ... 10 mm, without crimp contacts