Y distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P
New products
Distributors for electrical installations
Distribute power easily and tool-free
IPD distribution boards enable simple and safe power distribution in buildings or infrastructure facilities. Reliable and tool-free installation of 3- and 5-pos. connectors with conductor cross-sections up to 2.5 mm² is ensured by simply plugging them in.
Main features
- H and Y distributors
- 3- and 5-pos. versions
- Bayonet fast-locking system
- Voltage: 500 V
- Currents up to 20 A
- Connector for conductor cross-section: 0.5 mm² ... 2.5 mm²
- Degree of protection: IP66, IP68, IP69K
Your Advantages
- Significant time savings through tool-free and plug-in connection
- Bayonet fast-locking system ensures easy mounting, even in particularly difficult installation situations
- Mechanical coding to prevent mismatching and ensure safe installation
- Reliable use outdoors and in wet areas due to the high degree of protection
H distributor, number of positions: 2+PE, 500 V, 20 A, black, coding: P
H distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P
Y distributor, number of positions: 4+PE, 600 V, 17.5 A, black, coding: P
Y distributor, number of positions: 2+PE, 500 V, 20 A, light gray, coding: P
Y distributor, number of positions: 4+PE, 600 V, 17.5 A, light gray, coding: P
H distributor, number of positions: 2+PE, 500 V, 20 A, light gray, coding: P
H distributor, number of positions: 4+PE, 600 V, 17.5 A, light gray, coding: P