Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
New products
LPS service connectors
For quick and easy testing
The LPS service connectors are suitable for various testing applications. The connectors are equipped with lever Push-in technology, which enables quick wiring and rewiring. The contact springs have a silver-plated surface to ensure permanent and consistent quality.
Main features
- Lever Push-in technology (LP)
- Silver-plated surface of the current-carrying parts
- Nominal current: 24 A
- Nominal voltage: 800 V
- Modular versions
Your Advantages
- Maximum ease of operation – the lever technology enables fast and effort-saving wiring
- High-level flexibility – connection of different conductor types with and without ferrules
- Quick mounting – simple integration into the function shaft of the terminal blocks
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
Spacer plate, depth: 24.4 mm, width: 5.2 mm, height: 18.5 mm, number of positions: 1, color: red
Spacer plate, depth: 24.4 mm, width: 8.2 mm, height: 18.5 mm, number of positions: 1, color: red
Spacer plate, depth: 24.4 mm, width: 6.2 mm, height: 18.5 mm, number of positions: 1, color: red
Service connector, nom. voltage: 800 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: red
Spacer plate, depth: 24.4 mm, width: 12.2 mm, height: 18.3 mm, color: red