ISA/IEC 62443 – Introduction and Fundamentals

07.05.2024 | 08:30 - 17:00
ISA/IEC 62443 – Introduction and Fundamentals

Online training

Date: Tuesday, 7 May.
Time: 8:30 AM to 5:00 PM CEST
Price: 600 EUR per person.
The training will be conducted online via Teams.
Minimum 5 participants and maximum 10 participants at each session.

The seminar "ISA/IEC 62443 - Introduction and Fundamentals" serves as an introduction to the world of the international standards series ISA/IEC 62443. In the first part, participants will get a basic overview of the topic of Information Security in Industrial Automation & Control Systems (IACS). The second part provides a detailed insight into ISA/IEC 62443 and its key documents.
In addition to providing information on the individual sub-standards, applicable procedures are presented in order to be able to meet the various requirements from the sub-standards.

Topics
In particular, the basic concepts of ISA/IEC 62443 are covered in detail, such as:

• Zones & Conduits
• Security Level
• Foundational Requirements
• Security & Product Lifecycles
• Security Program and Requirements
• Risk Assessment and Requirements
• System Requirements
• Secure Development Lifecycle
• Component Requirements

Agenda
Part 1 - Security In Industrial Automation and Control Systems
• Threats and Attacks
• Incidents and Research
• Vulnerabilities and Deficiencies
• Effective Countermeasures

Part 2 - ISA/IEC 62443 Introduction and Fundamentals
• 62443-1-x General
• 62443-1-x Policies and Procedures
• 62443-3-x System Security
• 62443-4-x Component Security
• FAQ and Summary

Target Group
Integrators, operators, manufacturers, service providers, developers, and other groups of people for whom understanding and knowledge of the fundamentals of the ISA/IEC 62443 series of standards is necessary.

Participation requirements
None

Value Add
• Participants of the seminar will receive a detailed overview of the international standards series ISA/IEC 62443
• A common understanding of Cyber Security requirements within the domains Operational Technology (OT) and Information Technology (IT) is fostered

General Conditions
The seminar is conducted by experienced trainers from Phoenix Contact Cyber Security GmbH. The net duration of the seminar is approx. 6 hours, including final discussion. The seminar will online via Microsoft Teams.

Via Teams. Link will be emailed before the event.

All participants will receive material as well as a confirmation of participation issued by Phoenix Contact Cyber Security GmbH.
The seminar and the documents are available in the English.

Ort: Online, The training will be conducted online via Teams
Datum: 07.05.2024
Klockslag: 08:30 - 17:00
Tillgängliga platser: 10
Mitt pris:

600.00

EUR
Per plats
Kontakt
Elin
Elin Johnsson | Marknadskoordinator