Cannot find your local Phoenix Contact site? Use our selector
認証
RS-485マルチポイントのマルチプレクサであるRadiolineはI/Oモジュールで拡張でき、Modbus/RTUバスカプラとして使用可能、またはRadiolineワイヤレスシステムと組合せ可能で、屋内用銅線ケーブルで最大99ステーション、1.2 kmまで対応
Radioline - I/O拡張モジュール、4 デジタル入力(0 ... 250 V AC/DC)
Radioline - I/O拡張モジュール、4デジタルリレー出力(5 A、250 V AC/DC)
Radioline - I/O拡張モジュール、4 Pt 100入力(-50°C ~ + 250°C)
Radioline - I/O拡張モジュール、4アナログ電流または電圧出力(0/4 mA ~ 20 mA、0 V ... 10 V)
Radioline - I/O拡張モジュール、8デジタルトランジスタ出力(30.5 V DC/200 mA)
Radioline - I/O拡張モジュール、8 デジタル入力(0 ... 30.5 V DC)または最大100 Hzの2パルス入力
Radioline - I/O拡張モジュール、4アナログ電流入力(0/4 mA ~ 20 mA)
Radioline - I/O拡張モジュール、2 デジタル入力と出力(0 ... 250 V AC/DC)および1アナログ入力(0/4 ... 20 mA)と出力(0/4 ... 20 mA、0 ... 10 V)
ワイヤレスMUXセット、モジュール2点、デジタル入力および出力各16点、アナログ入力および出力各2点(0~20 mA, 0~10 V)、1.5 mケーブル付き全方向性アンテナを含む
合計 : 0.0
"$pageName"
"$pageName"