わずか3ステップでエネルギー測定:
通信インターフェースのセットアップ、パワーグリッドタイプの選択、電流および電圧計測入力のコンフィグレーション。計測ユニットEMproのコンフィグレーションとネットワークへの統合はわずか3ステップで完了します。機器のスイッチを始めてオンにすると、設置ウィザードが自動的に開始します。または、ユーザーをガイドする操作キーで、機器上で直接基本コンフィグレーションを設定できます。
690 Vまでの低電圧設備に置いて電気的パラメータを測定するために、直接ロゴスキー接続と組込みModbus/TCPおよびEtherNet/IP™インターフェースを備えた多機能エネルギー測定機器。 (phoenixcontact.com/empro-help)