Your advantages in detail ISO 50001 Fixed costs UPDATE Local energy monitoring in accordance with ISO 50001 Design your local energy monitoring system in accordance with ISO 50001. Identify potential savings with graphical representations, charts, evaluations, reporting, the formula editor, alerts, and by calculating key figures. With this approach, you can increase your energy efficiency and also benefit from government subsidies. Scalable and cost-effective Enjoy long-term cost efficiency: You can purchase one-off licenses for 5, 10, 20, 50, and 100 data points, with no recurring costs or fees. You can also benefit from continuous improvements to your energy data analysis through free, usage-oriented updates. Your flexible complete system Receive your system prepared by us with measuring devices, edge PC and installed energy monitoring software as well as accessory components. Once connected, the measuring devices are automatically discovered in the network. This reduces your configuration effort. You can also integrate third-party hardware into the energy monitoring system. l y g o o n h c e t g n i r u s a e m r e w o p d n a y g r e n E Energy management services and software solutions Two solutions are available for the informative visualization and analysis of your energy data: Energy monitoring solution Access Functions and monitoring Visualization and accessibility Energy Management Service - On-Premises Energy Management Service - Powered by Proficloud.io Your local energy monitoring in accordance with ISO 50001, independent of external servers / internet connections Your service for the location-independent monitoring of energy and power data in accordance with ISO 50001 Connect the EMpro measuring devices to an EPC and analyze and visualize data directly Connect the IoT-capable EMpro energy measuring devices directly to Proficloud.io Monitor and analyze your energy data with intuitive, customizable functions Use additional services on Proficloud.io and benefit from cloud-based data acquisition The Energy Management Service – On-Premises can be ordered preconfigured on an edge PC with accessories Register your EMpro energy measuring devices in Proficloud.io and book the service in the store Phoenix Contact 41