Piirikorttipistoliittimet

Piirikorttipistoliittimet

Piirikorttipistoliittimet johtimien liittämiseen piirikortteihin signaalien, datan ja tehon siirtämistä varten. 2,5–15 mm:n rastereiden ja jopa 125 A:n virtojen ansiosta löydät aina oikean ratkaisun laite- tai kytkentäkaappisuunnitteluun COMBICON-tuoteohjelmastamme kokoluokissa XS–XL. Tämän liitäntätekniikan liitäntä- ja asennustavat tuovat suurta joustavuutta lähes kaikkiin sovelluksiin.

Go to Product Detail Page for item 1809093
MSTBC 2,5/ 7-STZ-5,08-R - PCB connector
MSTBC 2,5/ 7-STZ-5,08-R - PCB connector
1809093

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact connection type: Socket, number of potentials: 7, number of rows: 1, number of positions: 7, number of connections: 7, product range: MSTBC 2,5/..-STZ-RF, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard, Corresponding female crimp contacts with current [A] and conductor cross-section range [mm2] data: 10A/MSTBC-MT 0,5-1,0 (3190564); 10A/MSTBC-MT 0,5-1,0 BA (3190645); 12A/MSTBC-MT 1,5-2,5 (3190551); 12A/MSTBC-MT 1,5-2,5 BA (3190658). BA = Bandkontakte

Go to Product Detail Page for item 1823707
ICC 2,5/11-STZFD-5,08 - PCB connector
ICC 2,5/11-STZFD-5,08 - PCB connector
1823707

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact connection type: Pin, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: ICC 2,5/..-STZFD, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard, Corresponding male crimp contacts with current [A] and conductor cross-section range [mm2] data: 10A/ICC-MT 0,5-1,0 (3190577); 10A/ICC-MT 0,5-1,0 BA (3190603); 12A/ICC-MT 1,5-2,5 (3190580); 12A/ICC-MT 1,5-2,5 BA (3190593). BA = Bandkontakte

Go to Product Detail Page for item 1084597
CAC-MCC1012274/D - Assembled PCB connectors
CAC-MCC1012274/D - Assembled PCB connectors
1084597

Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 6 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 10-position , pitch: 2.54 mm , Crimp connection , Socket, Color: black, Cable type:Individual litz wire, PVC, 22 AWG, black, Head 2: 10-position, pitch: 2.54 mm , Crimp connection , Socket, Color: black, Cable type:Individual litz wire, PVC, 20 AWG, black, Individual litz wire, PVC, 22 AWG, black

Go to Product Detail Page for item 1969991
IPC 16/ 8-GFU-10,16 - PCB header
IPC 16/ 8-GFU-10,16 - PCB header
1969991

PCB headers, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: IPC 16/..-GFU, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 16, Pin connector pattern alignment: reversed, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard, Plug direction parallel to the PCB: connector part rotated by 180° with respect to the plug axis.

Go to Product Detail Page for item 1821669
MCV 0,5/14-G-2,54 SMD R56 - PCB header
MCV 0,5/14-G-2,54 SMD R56 - PCB header
1821669

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of potentials: 14, number of rows: 1, number of positions: 14, number of connections: 14, product range: MCV 0,5/..-G-SMD, pitch: 2.54 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON FMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 56 mm wide tape

Go to Product Detail Page for item 1809132
MSTBC 2,5/11-STZ-5,08-R - PCB connector
MSTBC 2,5/11-STZ-5,08-R - PCB connector
1809132

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact connection type: Socket, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 11, product range: MSTBC 2,5/..-STZ-RF, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard, Corresponding female crimp contacts with current [A] and conductor cross-section range [mm2] data: 10A/MSTBC-MT 0,5-1,0 (3190564); 10A/MSTBC-MT 0,5-1,0 BA (3190645); 12A/MSTBC-MT 1,5-2,5 (3190551); 12A/MSTBC-MT 1,5-2,5 BA (3190658). BA = Bandkontakte

Go to Product Detail Page for item 1084586
CAC-MSTBC1808829/1823859 - Assembled PCB connectors
CAC-MSTBC1808829/1823859 - Assembled PCB connectors
1084586

Assembled PCB connector / Connecting cable with 2 printed circuit board connectors, rated current: 12 A, cable length: Free input (0.1 ... 3.0 m), Head 1: 3-position , pitch: 5.08 mm , Color: black, Cable type:Individual litz wire, PVC, 16 AWG, black, Head 2: 3-position, pitch: 5.08 mm , Crimp connection , Pin, Color: black, Cable type:Individual litz wire, PVC, 14 AWG, black, Individual litz wire, PVC, 16 AWG, black

Go to Product Detail Page for item 1910937
FKIC 2,5/13-STF - PCB connector
FKIC 2,5/13-STF - PCB connector
1910937

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: FKIC 2,5/..-STF, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Edut

  • Kompakti rakenne: suurimmat mahdolliset johdinpoikkipinnat pienessä koossa mahdollistavat vaivattoman liitännän myös ahtaassa tilassa
  • Moniriviset pistoliittimet: johtimien tilaa säästävä liitäntä monikerroksisiin perusosiin
  • Innovatiiviset lukitusjärjestelmät: erittäin joustavat ja varmat liitännät ruuvi-, pidätin-, keskilaippa-, click-and-lock- ja lock-and-release-lukituksen ansiosta
  • Monipuoliset yhdistelymahdollisuudet: käänteiset pistoliittimet ja perusosat kosketussuojattuihin piirikorttilähtöihin ja irtoliitäntöihin
  • Luotettavat seinämäläpiviennit: liitännät laitteen seinämän läpi seinäasennukseen sopivilla pistoliittimillä ja perusosilla

Tärkeimmät ominaisuudet lyhyesti

Piirikorttipistoliittimiä käytetään laitteissa ja kytkentäkaapeissa. Niissä on tavallisesti kaksi komponenttia: piirikortille juotettu perusosa ja pistoliitin. Poikkeuksena on SKEDD-suorapistoliitin, joka voidaan kytkeä piirikortille ja irrottaa siitä yksittäisosana.

Piirikorttipistoliittimet

Johdinpoikkipinta 0,14 mm² (26 AWG) – 35 mm² (2 AWG)
Virta Enintään 125 A (IEC) / 115 A (UL, B, C)
Jännite 1 000 V (IEC) / 600 V (UL) saakka
Liitäntätekniikat Ruuvi-, jousi-, vipu- ja puristusliitäntä eri liitäntäsuuntia varten
Rasteri 2,5–15 mm
Yhdisteltävyys Board-to-board-, wire-to-board- tai wire-to-wire-liitännät; myös valmiina ratkaisuina
Erityinen asennustekniikka SKEDD-suorapistotekniikka
Henkilö, jolla on tabletti kädessään, käyttää piirikorttipistoliittimien konfiguraattoria

Piirikorttipistoliittimien konfiguraattorit

Räätälöi vakiotuotteet tarpeidesi mukaan konfiguraattoreillamme. Valitse värivaihtoehto, painatus ja koodaukset. Konfiguraattorit tarjoavat räätälöintivaihtoehtoja yli 6 000 saatavilla olevasta tuotevaihtoehdosta 150 tuoteperheestä.

Kaksi työntekijää tutkivat tuotenavigaattoria tabletilla, yläpuolella erilaisia tuotevälähdyksiä

Tuotenavigaattori Saat yleiskatsauksen kattavasta tuotevalikoimastamme

Tutustu nopealla yleissilmäyksellä laiteliitännän piirikorttiliittimiin, pistoliittimiin ja elektroniikkakoteloihin. Tuotenavigaattori auttaa siinä jakamalla valikoiman eri tuoteryhmiin.

Phoenix Contactin GameChangers laiteliitäntää varten

GameChangers laiteliitäntää varten

Enemmän kuin huippusuorituskykyä – aivan uusi peli: GameChangers-tuotteemme vievät myös sinun sovelluksesi seuraavalle menestystasolle.

Wallbox sähköauton lataamista varten

Luotettava liitäntätekniikka piirikorttipohjaisille wallboxeille Tehon ja datan yhdistäminen optimaalisesti

Piirikorttipohjaisten wallboxien ja latausasemien liitäntätekniikan avulla voit kytkeä verkkovirran, latauskaapelin ja datakaapelit nopeasti ja asentaa ne helposti paikan päällä. Lyhyet asennusajat, pysyvästi suojatut yhteydet ja alhaiset ylläpitokustannukset lisäävät latausinfran käytettävyyttä ja kustannustehokkuutta.

Uudet tuotteet

XPC-sarjan piirikorttipistoliittimien kokoonpano
FMCOR/W 1,5 -sarjan piirikorttipistoliittimet
PTS 0,5 -sarjan piirikorttipistoliittimet KNX-automaatioon
Käännetyt MC 1,5 -sarjan piirikortin perusosat reflow-juottamiseen
I(D)MCC 0,5 -sarjan käänteiset pistoliitinkotelot 2,54 mm:n rasterissa puristustekniikkaa varten
DMC 1,5 -sarjan kompaktit perusosat

Piirikorttipistoliittimet push-x-tekniikalla

Johdinliitännän helppokäyttöisyys

XPC 2,5 -sarjan piirikorttipistoliittimiin on integroitu kätevä push-x-johdinliitäntä. Push-x-tekniikan avulla voit liittää taipuisat ja jäykät johtimet nopeasti ja työntää ne sisään lähes ilman voimaa.

Tärkeimmät ominaisuudet

  • Virrat 16 A:iin asti
  • Jännitteet 320 V:iin asti (300 V UL)
  • Johdinpoikkipinnat 2,5 mm² asti
  • Rasteri 5,08 mm
  • 2–12 nastaa

Edut

  • Nopea johdinliitäntä kaikentyyppisille, pääteholkillisille tai pääteholkittomille johtimille
  • Hyvä käyttömukavuus suorapistotekniikan ansiosta, joka säästää voimaa eikä vaadi työkaluja
  • Akustinen palaute johdinliitännässä
  • Vivun asento ilmaisee liitännän tilan
  • Yhteensopiva COMBICON-piirikorttipistoliittimien kanssa, joiden rasteri on 5,08 mm

FMCOR/W 1,5 -piirikorttipistoliittimet

Johtimien liitäntä kohtisuoraan käyttösuuntaan nähden

Uudet FMCOR/W 1,5 -sarjan piirikorttipistoliittimet mahdollistavat kätevän johdinliitännän kohtisuoraan käyttösuuntaan nähden. Pistoliittimissä on push-in-liitännät, joissa on eri värein erottuvat käyttöelementit.

Tärkeimmät ominaisuudet

  • Rasteri 3,5 mm
  • Virrat 8 A:iin asti
  • Jännitteet 160 V:iin asti
  • 2–16 napaa
  • Saatavana laipalla ja lock and release -vivulla tai ilman niitä
  • Johtimen vienti koodauspuolelle tai aaltopuolelle päin

Edut

  • Käyttösuuntaan nähden kohtisuorassa oleva johdinliitäntä helpottaa kiskoille asennettavien laitteiden kaapelointia
  • Aikaa säästävä push-in-liitäntä ei vaadi työkaluja
  • Värilliset painikkeet helpottavat käyttöä

Push-in-piirikorttipistoliittimet

KNX-automaatioon

PTS 0,5 -sarjan myötä Phoenix Contact laajentaa rakennusautomaation valikoimaansa kompakteilla piirikorttipistoliittimillä KNX-tiedonsiirtoa varten. J-Y(ST)Y-asennuskaapelit (0,6 mm ja 0,8 mm) voidaan liittää ilman työkaluja push-in-liitännän avulla.

Tärkeimmät ominaisuudet

  • Virrat 6 A:iin asti
  • Jännitteet 320 V:iin asti
  • Rasteri: 5,75 mm
  • Johdinpoikkipinta: jopa 0,8 mm
  • Push-in-liitäntä
  • 2-napainen
  • Neljä liitäntää potentiaalia kohti
  • THR-juotettavat piikkirimat valinnaisesti kela- tai pahvipakkauksessa

Edut

  • Aikaa säästävä push-in-liitäntä ei vaadi työkaluja
  • Määritelty kosketusvoima takaa luotettavan kytkennän
  • Integroitu koestusmahdollisuus nopeaan ja vaivattomaan koestukseen
  • Värikoodauksen ansiosta koskettimien määrittäminen on selkeää
  • Ihanteellinen väyläsovelluksiin: yksinkertainen, keskeytymätön potentiaalien silmukointi

MC 1,5 -sarjan käännetyt perusosat

Automatisoituun reflow-juottamiseen

Uudet käänteiset perusosat 3,81 mm:n rasterissa laajentavat MC-sarjaa mahdollisuudella kääntää pistoliittimien liitäntää 180°. THR-perusosat mahdollistavat reflow-juotosprosessin ja automatisoidun kalustuksen sekä vähentävät tuotantokustannuksia.

Tärkeimmät ominaisuudet

  • Rasteri 3,81 mm
  • Virrat 8 A:iin asti
  • Jännitteet 160 V:iin asti
  • 2–16 napaa
  • Vakionastapituus: 1,9 mm
  • Materiaali: LCP-muovi

Edut

  • Tarkoitettu integroitavaksi SMT-juotosprosessiin
  • Joustavuutta laitesuunnitteluun: perusosa eri liitäntätekniikoilla varustettuihin pistoliittimiin
  • Tunnettu asennusperiaate maailmanlaajuiseen käyttöön

Käänteiset pistoliitinkotelot

2,54 mm:n rasteri puristustekniikkaa varten

I(D)MCC 0,5 -sarjan pistoliittimille tarkoitetut käänteiset, yksi- ja kaksiriviset kotelot täydentävät valikoiman kompaktissa 2,54 mm:n rasterissa. Tämä mahdollistaa myös wire-to-wire-ratkaisut DFMC 0,5 -liitäntäjärjestelmän kanssa. Valikoimaan kuuluu erilaisia puristuskoskettimia.

Tärkeimmät ominaisuudet

  • Johdinpoikkipinnat: 0,14 mm²...0,75 mm²
  • Virrat 6 A:iin asti
  • Jännitteet 160 V:iin asti
  • Rasteri: 2,54 mm
  • 2–16 napaa ja 4–32 kosketinta
  • Yksi- tai kaksiriviset versiot

Edut

  • Monilukuistenkin puristusliitännällä varustettujen johtimien liittäminen on edullista
  • Kahteen riviin sijoitetut koskettimet mahdollistavat suuren liitäntätiheyden pienessä tilassa
  • Pieni koko käyttökohteisiin, joissa tilaa on vähän

DMC 1,5 -sarjan kompaktit perusosat

Automatisoituun reflow-juottamiseen

Uudet reflow-juotettavat perusosat 3,5 mm:n rasterissa laajentavat DMC-sarjaa. Tämä perustuu yksinomaan hyväksi todettuun lock and release -tekniikkaan. Käytä tätä tekniikkaa intuitiiviseen ja vankkaan lukitukseen sekä pistoliittimen ja perusosan väliseen ulosheittoon ilman voiman käyttöä.

Tärkeimmät ominaisuudet

  • Virrat 8 A:iin asti
  • Jännitteet 160 V:iin asti
  • 2–20 napaa
  • Rasteri: 3,5 mm
  • Vakionastapituus: 2,0 mm ja 2,6 mm
  • Materiaali: LCP-muovi
  • Valinnaisesti kelapakkauksessa

Edut

  • Tarkoitettu integroitavaksi SMT-juotosprosessiin
  • Saatavana pakkauksia automaattiseen pick and place -kalustamiseen
  • Pieni koko sovelluksiin, joissa tilaa on vähän
  • Sama nastojen asettelu ja rakenne kuin nykyisissä DMC 1,5 -liittimissä, joissa on integroitu ruuvilaippa ja lock and release -lukitus

Kaikki COMBICON-perheen tuotelinjat Piirikorttipistoliittimissä käytetään innovatiivisia liitäntätekniikoita. XS-tuotelinjan kompakteista piirikorttipistokkeista XL-tuotelinjan tehopistokkeisiin ulottuvasta valikoimasta löydät sopivan ratkaisun laitesuunnitteluusi.

XS-tuotelinjan piirikorttipistoliittimet
S-tuotelinjan piirikorttipistoliittimet
M-tuotelinjan piirikorttipistoliittimet
L-tuotelinjan piirikorttipistoliittimet
XL-tuotelinjan piirikorttipistoliittimet
XS-tuotelinjan piirikorttipistoliittimet

Tärkeimmät ominaisuudet

  • 2,5–3,5 mm:n rasterit
  • Liitäntätekniikoina ruuvi-, push-in-jousi- ja puristusliitäntä
  • Perusosien asennus aalto- tai THR-juotoksilla
  • Pistokkeiden ja perusosien horisontaaliset, vertikaaliset ja käänteiset mallit
  • Wire to board-, board to board- ja wire to wire -pistoliitännät
  • Häiriösuojatut mallit optimaaliseen tiedonsiirtoon

S-tuotelinjan piirikorttipistoliittimet

Tärkeimmät ominaisuudet

  • 3,5–7,5 mm:n rasterit
  • Liitäntätekniikoina ruuvi-, push-in-jousi- ja puristusliitäntä
  • Perusosien asennus aalto- tai THR-juotoksilla
  • Pistokkeiden ja perusosien horisontaaliset, vertikaaliset ja käänteiset mallit
  • Wire to board-, board to board- ja wire to wire -pistoliitännät
  • Erilaiset lukitusmahdollisuudet

M-tuotelinjan piirikorttipistoliittimet

Tärkeimmät ominaisuudet

  • 5,0–7,62 mm:n rasterit
  • Liitäntätekniikoina ruuvi-, push-in-jousi-, puristus- ja IDC-liitäntä
  • Perusosien asennus aalto- tai THR-juotoksilla
  • Pistokkeiden ja perusosien horisontaaliset, vertikaaliset ja käänteiset mallit
  • Piirikortin ja piirikortin väliset parinmuodostukset tai irtoliitännät
  • Pistokeryhmät suoraan kiinnitykseen tai kiskoasennukseen
  • Selkeä kohdennus yksilöllisellä koodauksella

L-tuotelinjan piirikorttipistoliittimet

Tärkeimmät ominaisuudet

  • 6,35–10,16 mm:n rasterit
  • Liitäntätekniikoina ruuvi- tai push-in-jousiliitäntä
  • Perusosien asennus aalto- tai THR-juotoksilla
  • Suurjännitepistoliittimillä kompaktit rasterit ja 600 V:n UL-hyväksyntä
  • Monipuoliset yhdistelmät kosketussuojatuilla (käänteisillä) versioilla ja kotelon läpivienneillä
  • Lukitus ilman työkaluja tai ammattimaiset häiriösuojalaipat
  • Selkeä kohdennus yksilöllisellä koodauksella

XL-tuotelinjan piirikorttipistoliittimet

Tärkeimmät ominaisuudet

  • 15 mm:n rasteriin saakka
  • Suurtehopistokkeet ruuviliitännällä, virrankuormituskyky 125 A:iin saakka
  • Hyvä kytkentävarmuus integroitujen teräsjousten avulla
  • Vakiona ruuvilaipalla, varmat liitännät myös kovalle tärinälle altistuvissa sovelluksissa
  • Vaivaton laiteliitäntä vähäisten pisto- ja irrotusvoimien ansiosta
  • Käänteiset perusosat – kosketussuojattu piirikortin lähtö

3D-näkymä

Viputoimiset piirikorttipistoliittimet 360°:n näkymässä

LPC-sarjan piirikorttipistoliittimet, joissa on vipukäyttöinen push-in-liitäntä, soveltuvat erityisesti uusiutuvien energialähteiden, akkuvarastojen, automaation ja koneenrakennuksen sovelluksiin.

Vakuutu itse viereisen 3D-näkymän avulla lisäarvosta, jota nämä pistokkeet tarjoavat laitteidesi kehittämiseen ja käyttöönottoon.

Helppoa energian jakamista PC 6 -sarjan piirikorttipistoliittimillä

Laitteiden välinen energian jakaminen on helppo toteuttaa energiaväyläjärjestelmien PC 6/...-ST-BUS-sarjan piirikorttipistoliittimillä. Pistoliittimet mahdollistavat johtimien nopean asennuksen ilman esikäsittelyä.

Piirikorttipistoliittimet THR- ja SMT-juotoksiin

High density -piirikorttipistoliittimet voidaan asentaa piirikortille luotettavasti push-in-menetelmällä. Integroitu ankkuri ja kullattu kosketinjärjestelmä mahdollistavat varman kiinnityksen ja turvallisen siirron.

Rakennusautomaation ratkaisut PTS clip -sarjan tuotteilla

PTS clip -sarjan piirikorttipistoliittimet sopivat optimaalisesti käytettäviksi rakennusautomaatiossa. Yleisen lukitusgeometrian ansiosta liitin lukittuu kaksiosaiseen elektroniikkakoteloon ilman työkaluja. Kosketus piirikorttiin tapahtuu kustannuksiltaan edullisen piikkiriman kautta.

E-julkaisu
Koko valikoima yhdellä silmäyksellä

Tutustu monipuoliseen COMBICON-tuotevalikoimaan yksityiskohtaisesti sähköisen tuoteluettelon yli 500 sivulla. Näin löydät aina oikean liitäntätekniikan signaalien ja datan siirtoon sovellustasi varten.

Avaa sähköinen tuotekuvasto
Erilaiset piirikorttiliittimet ja piirikorttipistoliittimet sekä suurvirtaläpivientiliittimet

Soveltuu erinomaisesti lukuisiin sovelluksiin

Piirikorttipistoliittimiä käytetään etupäässä silloin, kun piirikortteja kalustetaan joustavasti, ja piirikortin liitäntätekniikoita pitää pystyä muuttamaan käyttötilanteen mukaan. Niillä johdinasennus on nopeaa – push-in-liitäntätekniikalla jopa ilman erikoistyökaluja. Helppo paikalleen napsauttaminen ja irti vetäminen helpottavat kunnossapitoa ja huoltoa. Tavallisia sovelluksia ovat:

Piirikorttipistoliittimillä varustetut invertterit
Piirikorttipistoliittimillä varustettu taajuusmuuttaja
Anturit ja turvarajakytkimet
Laite etävalvontaan
Piirikorttiliitäntätekniikalla varustettu tiedonsiirtolaite
Piirikorttipistoliittimillä varustettu ohjaus
Piirikorttipistoliittimellä varustettu teholähde
Piirikorttiliitäntätekniikalla varustetut väyläkoplerit
Atennit langattomiin yhteyksiin
Tila, jossa on akkuvarastomoduuleja
LED-valonauha
Piirikorttiliitäntätekniikalla varustettu kiinteistöautomaation ohjaus
Invertterillä ja piirikorttipistoliittimillä varustettu sähkömoottori

Liitäntätekniikat

Tuotevalikoima sisältää monipuolisia liitäntävaihtoehtoja perinteisestä ruuviliitännästä vaivattomaan push-in-liitäntään. Valitse sopiva liitäntä sovelluksesi mukaan. Käytettävissäsi ovat seuraavat tärkeimmät liitäntätekniikat – ja monia muita.

Esimerkkikuva ruuviliitännästä, jossa on hissimekanismi
Esimerkkikuva push-in-jousiliitännästä
Esimerkkikuva vipukäyttöisestä push-in-liitännästä
Esimerkkikuva puristusliitännästä
Esimerkkikuva pierce-liitännästä
Esimerkkikuva ruuviliitännästä, jossa on hissimekanismi

Ruuviliitäntä ei vaadi huoltoa ja on monijohdinliitännän ansiosta erittäin joustava ja hyvin kuormitusta kestävä. Johdinsuojukselliset liitännät sopivat erityisesti puoliteollisiin sovelluksiin rakennusautomaatiossa tai tietoliikenteessä. Hissimekanismilla varustetut liitännät sopivat ihanteellisesti teollisuussovellusten liitäntöihin, joissa kytkentävarmuudelle asetetaan suuria vaatimuksia. Kapeisiin laitteiden etupaneeleihin ja piirikorttiyksiköihin sopii etupuolen ruuviliitäntä.

Lisätietoa ruuviliitännästä
Esimerkkikuva push-in-jousiliitännästä

Oli käytössä sitten push-in- tai pikajousi, jousiliitäntä mahdollistaa nopean ja työkaluttoman johdinliitännän. Massiivijohtimet ja pääteholkilla varustetut johtimet työnnetään push-in-kytkentäpisteeseen ja irrotetaan värillisen painikkeen avulla. Liitettäessä sekä irrotettaessa johdinholkittomia hienosäkeisiä johtimia voidaan kytkentäpiste avata integroidulla jousipainikkeella.

Lisätietoa push-in-liitännästä
Esimerkkikuva vipukäyttöisestä push-in-liitännästä

Piirikorttipistoliittimien ja -liittimien liittäminen on varmaa ja vaivatonta vipukäyttöisellä push-in-liitännällä. Värillisen käyttövivun avulla asennus käy intuitiivisesti. Työkaluvapaa vipuperiaate mahdollistaa nopean liittämisen ja irrottamisen riippumatta siitä, onko johtimessa pääteholkki.

Lisätietoja vipukäyttöisestä push-in-liitännästä
Esimerkkikuva puristusliitännästä

Puristusliitäntä on nopea ja edullinen ratkaisu, kun kalustetaan suuria johdinmääriä. Liitäntä johtimen ja puristuskoskettimen välille muodostetaan puristuspihtien tai -automaatin avulla. Sen jälkeen puristuskosketin lukitaan pistokekoteloon.

Lisätietoa puristusliitännästä
Esimerkkikuva pierce-liitännästä

Luotettava pierce-liitäntätekniikka ei vaadi johtimen esikäsittelyä. Johtimet työnnetään pistoliittimen läpinäkyvässä kannessa olevaan aukkoon. Pierce-koskettimet tunkeutuvat suljettaessa johtimen eristeiden läpi.

Lisätietoa pierce-liitännästä

Asennustavat

Piirikorttipistoliittimien ja perusosien tuotevalikoima tarjoaa ratkaisuja erilaisiin valmistusprosesseihin, kuten aaltojuotoksiin tai SMT-juotoksiin. Näin voit kalustaa piirikortit manuaalisesti tai automaattisesti ja käsitellä niitä prosessiturvallisesti.

Esimerkkikuva aaltojuotosmenetelmästä
Esimerkkikuva pinta-asennustekniikasta (Surface Mount Technology, SMT)
Esimerkkikuva THR-juotoksista
Esimerkkikuva suorapistotekniikasta
Esimerkkikuva SKEDD-suorapistotekniikasta
Esimerkkikuva aaltojuotosmenetelmästä

Aaltojuotos on perinteinen juotosmenetelmä valmistettaessa elektronisia rakenneosia, jotka suurimmaksi osaksi kalustetaan johdotetuilla komponenteilla. Tässä ominaista on piirikortin läpi menevä juotoskosketin ja piirikortin alapuolen juotos.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva pinta-asennustekniikasta (Surface Mount Technology, SMT)

Surface Mount Technology (SMT) tarkoittaa komponenttien pinta-asennusta. Piirikortin pinnalla olevat komponentit käsitellään juotostahnalla ja juotetaan reflow-juotosmenetelmällä. Tätä varten vaaditaan erikoiskomponentteja, joissa on vastaavat pintaliitoskoskettimet.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva THR-juotoksista

Through Hole Reflow -menetelmä (THR) mahdollistaa johdotettujen, korkeita lämpötiloja kestävien komponenttien integroimisen SMT-reflow-prosessiin. Läpivientikoskettimet viedään juotostahnalla täytettyihin reikiin ja juotetaan reflow-menetelmällä.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva suorapistotekniikasta

Suorapistoliitäntä on juotokseton asennustekniikka, jossa ei käytetä piikkirimaa. Pistoke koskettaa suoraan piirikortin reunalla olevia kosketinpintoja, jotka määritetään piirikortin layoutissa.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva SKEDD-suorapistotekniikasta

SKEDD on innovatiivinen asennustekniikka, joka yhdistää piirikorttipistoliittimet läpivientireiän kautta suoraan piirikorttiin. Asennus tapahtuu ilman työkaluja ja ilman ylimääräistä perusosaa. Kiinnitysnastat varmistavat luotettavan ja tärinänkestävän liitännän.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä

Erittäin monipuoliset käyttäjäystävälliset toiminnot

Phoenix Contactin piirikorttipistoliittimet tarjoavat lukuisia käyttäjäystävällisiä toimintoja sekä kattavan lisätarvikevalikoiman – liitäntä ja huolto sujuvat mahdollisimman vaivattomasti.

Lukitusjärjestelmät, kuten lukituslaippa, click-and-lock sekä lock-and-release
Käänteiset pistoliittimet ja perusosat
TWIN-pistokkeilla kahden johtimen liitäntä samaan liitäntänapaan
Integroitu teräsjousi
Lukitusjärjestelmät, kuten lukituslaippa, click-and-lock sekä lock-and-release

Erillistä lukitusta suositellaan tärinän aiheuttaman irtoamisen estämiseksi. Järjestelmät, kuten lukituslaippa, click-and-lock sekä lock-and-release lukittuvat automaattisesti ja ilman työkaluja. Kaikille teholuokille on saatavana vaihtoehtoisesti ruuvilaipallisia versioita.

Käänteiset pistoliittimet ja perusosat

Käänteiset pistoliittimet ja perusosat mahdollistavat piirikortti- ja laitelähtöjen toteuttamisen kosketussuojattuina. Lisäksi näin voidaan muodostaa myös board-to-board- ja wire-to-wire-liitäntöjä.

TWIN-pistokkeilla kahden johtimen liitäntä samaan liitäntänapaan

TWIN-pistokkeilla kahden johtimen liitäntä samaan liitäntänapaan koosta riippuen, myös signaalien johtamiseen tai potentiaalin- ja tehon jakamiseen.

Integroitu teräsjousi

Kaikissa tehoelektroniikan pistoliittimissä on integroitu teräsjousi, joka tuo lisäturvallisuutta tehon ja lämpötilan heilahteluissa. Teräsjousen koskettimeen tuottama lisäpaine estää koskettimen korroosion ja varmistaa näin pitkäikäisyyden.

COMBICON-tuotevalikoima

Etsi sopivat vastakappaleet

Löydä sopivat vastakappaleet hetkessä. Voit napauttaa "Sopivat vastakappaleet" -kohtaa "Yhteensopivat tuotteet" -osiossa lukuisilla tuotetietosivuilla. Valitsemiesi suodattimien perusteella näytetään automaattisesti sopivat vastakappaleet, joita voit rajata edelleen.

Sopivien vastakappaleiden näyttö on dynaaminen ja päivittyy automaattisesti, kun tuotevalikoimaan tehdään muutoksia. Palvelu on saatavilla COMBICON-tuotevalikoimalle, ja sitä laajennetaan jatkuvasti koko Phoenix Contactin tuotevalikoimaan. Kokeile itse. Koe uuden toimintomme tehokkuus.

CAE-tiedot piirikorttien suunnittelua varten

CAE-tiedot piirikorttien suunnittelua varten

Säästä arvokasta aikaa piirikortin suunnittelussa ja toteuttamisessa PCB-suunnittelutietojen avulla. Käytä design-in-yhteensopivia ECAD-tietojen lataustiedostoja yli 20 formaatissa yleisimpiin CAE-järjestelmiin yli 7 000 piirikorttipistoliittimelle.