PCB connectors COMBICON connectors S up to 1.5 mm² (16 AWG) COMBICON connectors S up to 1.5 mm² (16 AWG) PCB connector, Screw connection with tension sleeve, Pitch: 3.81 mm MC 1,5/..-ST Product Line Connection system / type of contact Locking Connection capacity rigid / flexible Flexible with ferrules without plastic sleeve Flexible with ferrules with plastic sleeve 2 conductors with same cross section solid / stranded 2 conductors with same cross section, stranded, with ferrule without plastic sleeve Conductor cross-section AWG/kcmil Stripping length Tightening torque Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage General data Type of insulation material / insulation material group Flammability rating in accordance with UL 94 Approval data Note S SIZE 1,5 mm2 3,81 mm SCREW SLOT BOX Technical data COMBICON Connectors S COMBICON MC 1,5 / Socket without 0.08 - 1.5 / 0.08 - 1.5 0.08 - 0.5 / 0.08 - 0.75 0.25 - 1.5 0.25 - 0.75 0.25 - 0.34 28 - 16 7 0.22 - 0.25 [mm²] [mm²] [mm²] [mm²] [mm²] [mm] [Nm] [A] / [mm²] [V] [kV] III/3 160 2.5 8 / 1.5 III / 2 160 2.5 PA / I V0 II / 2 320 2.5 More detailed information on the approval data can be found on our website. h l w Dimensions Length [l] Height [h] [mm] 16.1 11.1 No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Type Ordering data Item No. MC 1,5/ 2-ST-3,81 MC 1,5/ 3-ST-3,81 MC 1,5/ 4-ST-3,81 MC 1,5/ 5-ST-3,81 MC 1,5/ 6-ST-3,81 MC 1,5/ 7-ST-3,81 MC 1,5/ 8-ST-3,81 MC 1,5/ 9-ST-3,81 MC 1,5/10-ST-3,81 MC 1,5/11-ST-3,81 MC 1,5/12-ST-3,81 MC 1,5/13-ST-3,81 MC 1,5/14-ST-3,81 MC 1,5/15-ST-3,81 MC 1,5/16-ST-3,81 MC 1,5/17-ST-3,81 MC 1,5/18-ST-3,81 MC 1,5/19-ST-3,81 MC 1,5/20-ST-3,81 1803578 1803581 1803594 1803604 1803617 1803620 1803633 1803646 1803659 1803662 1803675 1803688 1803691 1803701 1803714 1840324 1840337 1840340 1840353 Pcs./ Pkt. 250 250 250 250 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 Width w [mm] 8.41 12.22 16.03 19.84 23.65 27.46 31.27 35.08 38.89 42.7 46.51 50.32 54.13 57.94 61.75 65.56 69.37 73.18 76.99 COMBICON connectors S up to 1.5 mm² (16 AWG) PCB connector, Screw connection with tension sleeve, Pitch: 3.5 mm MC 1,5/..-STF Product Line Connection system / type of contact Locking Connection capacity rigid / flexible Flexible with ferrules without plastic sleeve Flexible with ferrules with plastic sleeve 2 conductors with same cross section solid / stranded 2 conductors with same cross section, stranded, with ferrule without plastic sleeve Conductor cross-section AWG/kcmil Stripping length Tightening torque Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage General data Type of insulation material / insulation material group Flammability rating in accordance with UL 94 Approval data Note S SIZE 1,5 mm2 3,5 mm SCREW SLOT BOX Technical data COMBICON Connectors S COMBICON MC 1,5 / Socket Screw flange 0.08 - 1.5 / 0.08 - 1.5 0.08 - 0.5 / 0.08 - 0.75 0.25 - 1.5 0.25 - 0.5 0.25 - 0.34 28 - 16 7 0.22 - 0.25 [mm²] [mm²] [mm²] [mm²] [mm²] [mm] [Nm] [A] / [mm²] [V] [kV] III/3 160 2.5 8 / 1.5 III / 2 160 2.5 PA / I V0 II / 2 320 2.5 More detailed information on the approval data can be found on our website. h l w Dimensions Length [l] Height [h] [mm] 16.1 11.1 No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Type Ordering data Item No. MC 1,5/ 2-STF-3,5 MC 1,5/ 3-STF-3,5 MC 1,5/ 4-STF-3,5 MC 1,5/ 5-STF-3,5 MC 1,5/ 6-STF-3,5 MC 1,5/ 7-STF-3,5 MC 1,5/ 8-STF-3,5 MC 1,5/ 9-STF-3,5 MC 1,5/10-STF-3,5 MC 1,5/11-STF-3,5 MC 1,5/12-STF-3,5 MC 1,5/13-STF-3,5 MC 1,5/14-STF-3,5 MC 1,5/15-STF-3,5 MC 1,5/16-STF-3,5 MC 1,5/17-STF-3,5 MC 1,5/18-STF-3,5 MC 1,5/19-STF-3,5 MC 1,5/20-STF-3,5 1847055 1847068 1847071 1847084 1847097 1847107 1847181 1847194 1847204 1847217 1847220 1847233 1847246 1847259 1847262 1847275 1847288 1847291 1847301 Pcs./ Pkt. 250 250 250 250 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 Width w [mm] 17.3 20.8 24.3 27.8 31.3 34.8 38.3 41.8 45.3 48.8 52.3 55.8 59.3 62.8 66.3 69.8 73.3 76.8 80.3 150 Phoenix Contact For all products and full technical data, visit phoenixcontact.com/products