PLCnext Technology

PLCnext Technology

PLCnext Technology on teollisuuden automaation ekosysteemi, joka koostuu avoimesta laitteistosta, modulaarisesta suunnitteluohjelmistosta, maailmanlaajuisesta yhteisöstä ja digitaalisesta ohjelmistojen markkinapaikasta.

NEW
Go to Product Detail Page for item 1646469
AXC F 1252 - Controller
AXC F 1252 - Controller
1646469

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2404267
AXC F 2152 - Controller
AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1069208
AXC F 3152 - Controller
AXC F 3152 - Controller
1069208

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Atom® x5-E3930, 2x 1.3 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1737875
VPLCNEXT CONTROL 1000 - Controller
VPLCNEXT CONTROL 1000 - Controller
1737875

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738453
VPLCNEXT CONTROL 2000 - Controller
VPLCNEXT CONTROL 2000 - Controller
1738453

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1551772
AXC F 2000 EA - Controller
AXC F 2000 EA - Controller
1551772

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A53, 3x 1.2 GHz; Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) (Certification conditions see user documentation), The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1738454
VPLCNEXT CONTROL 3000 - Controller
VPLCNEXT CONTROL 3000 - Controller
1738454

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1821774
VPLCNEXT CONTROL 1000 OTP - Controller
VPLCNEXT CONTROL 1000 OTP - Controller
1821774

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Logo PLCnext Technology

PLCnext Technology yhdistää IT- ja OT-maailman Valmista sovelluksesi IIoT:hen ja Teollisuus 4.0:aan

Digitalisaatio ja globalisaatio asettavat teollisuuden automaatiolle uusia vaatimuksia. Avoimen automaatiojärjestelmän räätälöity suunnittelu on siinä yhtä tärkeää kuin joustava, modulaarinen laajentaminen. IEC 61131-3 -standardin mukaisen PLC-järjestelmien vakio-ohjelmoinnin lisäksi myös rinnakkainen ohjelmointi ja ohjelmointikielien, kuten C/C++, C# tai MATLAB® Simulink®, yhdistely on mahdollista reaaliaikaisesti PLCnext Controlin avulla. Nopeuta sovelluksen kehittämistä maksuttomalla PLCnext Engineerin perusversiolla. Tai hyödynnä tuttua ohjelmointiympäristöä. Sinä päätät.

Helppo pilvi-integrointi, mahdollisuus käyttää avoimen lähdekoodin ohjelmistoa ja jatkuvasti kasvavaa PLCnext Communityn tietotaitoa – hyödynnä yhteistyön uusia muotoja. Tästä seuraavat ratkaisusovellukset, ohjelmistomoduulit, Runtime-järjestelmät ja toimintolaajennukset ovat saatavana PLCnext Storesta, ja ne säästävät valtavasti aikaa ja kustannuksia sovelluksen suunnittelussa. Siten PLCnext Technology on optimaalinen ekosysteemi nykyaikaisen automaation haasteisiin.

PLCnext Control

IEC 61131-3 -standardin mukaisten ja korkean tason kielten reaaliaikaisuus ja yhdisteltävyys PLCnext Control

PLCnext Control on PLCnext Technology -teknologian ohjausalusta. Se mahdollistaa automaation ilman suljettujen järjestelmien asettamia rajoituksia. Linux-pohjaiset ohjausjärjestelmät tukevat reaaliaikaista toimintaa IEC 61131-3 -standardin mukaisesti sekä korkeakielillä, kuten C/C++ ja Matlab® Simulink®. Patentoitu tehtävien käsittely yhdistää IEC-koodin, korkean tason kielet ja mallipohjaiset työkalut yhteen tehtävään.

Integroi pilvipalvelut ja muut palvelut avoimien rajapintojen kautta. Hyödynnä laitetietojasi prosessien optimointiin, paranna laatua ja alenna kustannuksia puuttumatta käynnissä oleviin järjestelmiin. PLCnext Control on TÜV-sertifioitu standardien IEC 62443-4-2 ML 3 Full Process Profile ja IEC 62443-4-2 mukaisesti. AXC F 2152 ja AXC F 3152 täyttävät lisäksi standardien IEC 61850 (versio 2.1) ja IEC 62351-3 vaatimukset.

Tuotevalikoima kattaa skaalautuvia ohjausratkaisuja modulaarisista IP20-ohjaimista korkean suoritustehon ohjaimien kautta PC-pohjaisiin Edge-Device-laitteisiin ja Virtual PLCnext Control -ratkaisuun. I/O-liitäntöjä, rajapintoja ja toimintoja voidaan laajentaa joustavasti. Tekoäly- ja reuna-sovelluksiin on saatavilla optimoitu laitteisto. Avoin Linux-ytimen ansiosta voidaan integroida teknologioita, kuten OPC UA, TSN ja 5G, ja varmistaa järjestelmän tulevaisuuden kestävyys.

E-julkaisu
E-julkaisu – PLCnext Technology

Tutustu interaktiiviseen PLCnext Technology -e-julkaisuun, josta löydät käyttötapauksia, 3D-laitteita sekä tietoa ekosysteemin neljästä osasta.

Verkkokaupasta löytyvät lisälinkit, videot ja sisältö tarjoavat syvällisemmän katsauksen PLCnext Technology -maailmaan.

E-julkaisu
E-julkaisu – PLCnext Technology
Näyttö, jossa näkyy osa PLCnext Engineer -ohjelmistoa

Suunnitteluohjelmisto teollista automaatiota varten PLCnext Engineer

PLCnext Engineer yhdistää perinteisen PLC-ohjelmoinnin, modernin ohjelmistokehityksen ja tekoälypohjaiset avustustoiminnot yhdeksi avoimeksi kehitysympäristöksi teolliseen automaatioon. Näin kehität, testaat ja optimoit automaatioratkaisuja tehokkaammin, ensimmäisestä projekti-ideasta käyttöönottoon asti. PLCnext Engineer yhdistää kaikki PLCnext Control -alustalla tapahtuvan sovelluskehityksen keskeiset toiminnot yhteen ohjelmistoon:

• ohjelmointi standardin IEC 61131-3 mukaan
• visualisointi
• konfigurointi
• diagnostiikka

PLCnext Technology -alustan avoimen arkkitehtuurin ansiosta perinteinen PLC-ohjelmointi, korkeakielet, moderni ohjelmistokehitys ja tekoälypohjaiset toiminnot voidaan yhdistää joustavasti toisiinsa. Tällä tavoin automaatio- ja IT-asiantuntijat työskentelevät rinnakkain saman sovelluksen parissa käyttäen omia suosikkityökalujansa ja ohjelmointikieliään. Tällöin omistusoikeudellisten kehitysympäristöjen rajoitukset poistuvat. Tämä yksinkertaistaa kehitysprosesseja, parantaa eri alojen välistä yhteistyötä ja lyhentää uusien sovellusten markkinoille saattamiseen kuluvaa aikaa.

Tekoälytuki tehokkaampaan suunnitteluun

Integroitu generatiivinen tekoäly auttaa kehittäjiä ratkaisemaan tehtäviä nopeammin, hyödyntämään tietoa tehokkaammin ja nopeuttamaan kehitysprosesseja. Se tarjoaa kontekstuaalista tietoa, tukee sovellusten kehittämistä ja optimointia sekä helpottaa olemassa olevan ohjelmakoodin, asetusten ja dokumentaation käsittelyä. Tämän ansiosta uusia sovelluksia voidaan toteuttaa nopeammin ja olemassa olevia automaatioratkaisuja laajentaa ja optimoida tehokkaasti.

Erityisesti monimutkaisissa sovelluksissa tekoäly auttaa saattamaan olemassa olevan projekti- ja sovellusosaamisen nopeammin käyttöön, lyhentämään perehtymisaikaa ja helpottamaan insinööritiimien päivittäistä työtä. Käyttäjä säilyttää koko ajan hallinnan: ehdotukset esitetään selkeästi, ja muutokset otetaan käyttöön vasta vahvistuksen jälkeen. Näin suunnittelutiimit saavat enemmän aikaa innovaatioihin, lyhentävät kehityssyklejä ja nopeuttavat uusien automaatioratkaisujen käyttöönottoa.

Rajoittamattomat ohjelmointimahdollisuudet

Näyttö, jossa on Matlab Simulink -ohjelmisto
Näyttö, jossa on CODESYS-ohjelmisto
Näyttö, jossa on Eclipse®-ohjelmisto
Näyttö, jossa on Podman-ohjelmisto
Näyttö, jossa on Matlab Simulink -ohjelmisto

Matlab Simulink® on The MathWorks Inc. -yhtiön kehittämä ohjelmistoympäristö, jota käytetään dynaamisten järjestelmien ja säätöalgoritmien graafiseen mallintamiseen, simulointiin, kehittämiseen ja toteutukseen. PLCnext Technology -tekniikan yhteydessä Simulink antaa insinööreille mahdollisuuden luoda vaativaa automaatiologiikkaa ilman, että heidän tarvitsee tehdä perinteistä PLC-ohjelmointia. PLCnext Target for Simulink -sovelluksen avulla mallit voidaan kääntää suoraan IEC 61131-3 -standardin mukaisiksi toimintomoduuleiksi tai PLCnext Engineer -ohjelmiksi ja suorittaa ne PLCnext Control -alustalla. Tämä saumaton integrointi luo sillan mallipohjaisen kehityksen ja teollisen automaation välille. Tällä tavoin kehitystyö tehostuu, virheitä vähennetään ja tuotteen markkinoille saattamisen aika lyhenee.

Näyttö, jossa on CODESYS-ohjelmisto

CODESYS on laajalti käytetty, tehokas kehitysympäristö, jonka avulla ohjausprojektit voidaan toteuttaa joustavasti ja intuitiivisesti IEC 61131-3 -standardin mukaisesti. Avoimen arkkitehtuurinsa, kattavien kirjastojensa ja integroitujen visualisointityökalujensa ansiosta CODESYS on hyvä lisä myös PLCnext Technology -maailmaan. Yhdistä tuttu CODESYS-kehitysympäristösi PLCnext Technologyn etuihin ja avoimuuteen. Täydennä CODESYS-sovellustasi C++:n joustavuudella ja suorituskyvyllä reaaliajassa. Voit yhdistää minkä tahansa sovelluksen CODESYS-reaaliaikaympäristöön, sillä PLCnext Control -ohjausyksikön Global Data Spaces (GDS) -tila integroituu saumattomasti CODESYS-järjestelmään.

Näyttö, jossa on Eclipse®-ohjelmisto

PLCnext Technology Toolchain on ihanteellinen ratkaisu kaikille, jotka haluavat ajatella teollista automaatiota uudella tavalla. Se tarjoaa kehittäjille vapauden käyttää moderneja korkean tason kieliä, kuten C++ ja C# – sekä reaaliaikaisissa että ei-reaaliaikaisissa sovelluksissa. Tehokkaiden työkalujen, kuten PLCnext Command Line Interface:n, Eclipse®-lisäosan ja Visual Studio®-laajennuksen avulla työkaluketju integroituu saumattomasti vakiintuneisiin kehitysympäristöihin ja takaa sujuvan työnkulun. Olipa kyseessä sitten Windows tai Linux: PLCnext Technology Toolchain tarjoaa maksimaalisen joustavuuden ja avoimuuden yksilöllisille automaatioratkaisuille. Näin perinteisestä PLC-ohjelmoinnista tulee tulevaisuuteen suuntautuva suunnittelukokemus – avoin, verkottunut ja rajaton.

Näyttö, jossa on Podman-ohjelmisto

Podmanin avulla Phoenix Contact hyödyntää konttipohjaista ratkaisua teollisessa automaatiossa. Podman on kevyt, Docker-yhteensopiva konttimoottori, jonka avulla sovelluksia voidaan ottaa käyttöön ja hallita suoraan ohjausjärjestelmässä. Lisäprosessia tai root-daemonia ei tarvita. Laiteohjelmistoversiosta 2023.0 lähtien Podman on ollut osa PLCnext Technology -käyttöjärjestelmää. Kehittäjät voivat käynnistää, hallita ja automatisoida konttiteknologiaan perustuvia sovelluksia muutamalla komennolla. Näitä ovat esimerkiksi Node-RED, OPC-UA-viestintä ja räätälöidyt mikropalvelut. Integroinnin ansiosta PLCnext Controlista tulee modulaaristen automaatioratkaisujen alusta. Se on yhteensopiva avoimen lähdekoodin työkalujen kanssa ja tukee rootless-kontteja. Podmanin avulla panostat joustavuuteen, skaalautuvuuteen ja tulevaisuuteen suuntautuvaan arkkitehtuuriin.

Phoenix Contact SPS-messuilla

Vieraile osastollamme SPS 2026 -messuilla

Tule tapaamaan meitä 24.–26.11.2026 messuosastolla 310, hallissa 9, ja koe, kuinka avoimet ekosysteemit, teollinen tekoäly ja kokonaisvaltainen tietoturva turvaavat teollisen automaation tulevaisuuden.

PLCnext Store -myymälän ja liiketoimintamallin esittely

Ajan ja kustannusten säästö sovelluksen kehittämisessä PLCnext Store

Monimutkaiset ohjelmistotoiminnot ovat yhä tärkeämpiä automaatioprojekteissa ja vaativat erityisosaamista. PLCnext Store tarjoaa tätä varten digitaalisen ohjelmistokaupan.

Löydät PLCnext Storesta ohjelmasovelluksia, joilla pystyt laajentamaan PLCnext Controlin toimintoja suoraan ja helposti. Tarjonta ulottuu ohjelmistokirjastoista valmiiksi kehitettyihin sovelluksiin, joita voi käyttää ilman ohjelmointitaitoja. Myös kolmannet osapuolet voivat tarjota omia sovelluksiaan. Näin saat sopivia ratkaisuja erilaisiin käyttötarkoituksiin.

Tarjonta kasvaa jatkuvasti, mikä laajentaa käyttömahdollisuuksia. PLCnext Store tarjoaa ratkaisuja myös erityistarpeisiin.

Kaksi ihmistä keskustelemassa toimistotilanteessa

Hyödynnä kollektiivista tietoa PLCnext-yhteisö

Digitalisaatio ja globalisaatio edellyttävät uusia yhteistyömuotoja. Kehityssyklien lyheneminen ja kova kilpailu asettavat yrityksille uusia haasteita. PLCnext Technologyn ansiosta useat eri alojen kehittäjät työskentelevät yhdessä projektien parissa. Tämä nopeuttaa sovelluskehitystä erityisesti monimutkaisten sovellusten kohdalla.

Hyödynnä esimerkiksi GitHubin avoimen lähdekoodin ohjelmistoa. Yhteisön ansiosta koodi on vähemmän altis virheille, ja virhekorjaukset ovat saatavilla nopeammin. Siten lisäät innovaatiovoimaasi ja säästät resursseja. Pidä meihin yhteyttä PLCnext-yhteisön verkkosivuston sekä sosiaalisen median kanavien kautta. Saat tietoa laiteohjelmistopäivityksistä ja uusista tuotteista. Keskustele muiden kanssa ja hyödynnä foorumia. Kerro kokemuksistasi.

Liity PLCnext-yhteisön jäseneksi! #iamplcnext #plcnext

Kumppanuus Phoenix Contact, Yaskawa ja Festo

Avoin teknologia kohtaa vahvat kumppanit – PLCnext Technology innovaatioalustana

Verkotetussa automaatiossa kumppanuudet ovat tärkeä tekijä innovaatioiden ja kehityksen kannalta. PLCnext Technology luo perustan yritysten rajat ylittävälle yhteistyölle. Avoimuus, luottamus ja yhteiset arvot edistävät osaamisen vaihtoa, lyhentävät kehityssyklejä ja helpottavat uusien teknologioiden integrointia.

Kehittäjät, jakelijat, yliopistot ja myymäläkumppanit edistävät ratkaisuillaan ekosysteemin innovaatiovoimaa. PLCnext Technology -alustan avoin arkkitehtuuri mahdollistaa erilaisten teknologioiden integroinnin ja tukee räätälöityjä ratkaisuja toimialakohtaisiin vaatimuksiin.

Ekosysteemin ytimessä on PLCnext Technology Core, lisensoitava käyttöjärjestelmä, joka on tarkoitettu joustaviin ja turvallisiin ohjausratkaisuihin upotetuissa järjestelmissä. Yritykset, kuten Festo ja Yaskawa laajentavat ekosysteemiä omilla ratkaisuillaan. Kumppanit ja yhteisö edistävät yhdessä teollista automaatiota.

Meidän on nopeutettava kehitystyötä ja lisättävä innovaatiovoimaa hyödyntämällä olemassa olevia mahdollisuuksia.
PLCnext Store on tarkoitettu koko alan kollektiivisen älyn hyödyntämiseen.

Ulrich Leidecker - Phoenix Contact GmbH & Co. KG, Liiketoiminta-alueen Industry Management & Automation operatiivinen johtaja ja puheenjohtaja
Ulrich Leidecker

Ulrich Leidecker

PLCnext Technologyn edut

Verkostoitunut yhteistyö - kuvakkeet
Tiedonsiirto - piirikortti
Mies ja öinen tähtitaivas
Öinen tähtitaivas
Ohjelmoija kannettavalla tietokoneella
Verkostoitunut yhteistyö - kuvakkeet

PLCnext Technologyn ansiosta eri sukupolvia edustavat ja eri ohjelmointikieliä käyttävät suunnittelijat voivat itsenäisesti työskennellä ohjausohjelman parissa. Klassisen PLC-maailman edut sekä PLCnext Technologyn avoimuus ja joustavuus mahdollistavat monimutkaisten järjestelmien nopean kehittämisen.

Tiedonsiirto - piirikortti

Tehtävissä voidaan tarpeen mukaan yhdistellä erikielisiä käskysarjoja. PLCnext Technologyn tehtävänohjaus, jolle on haettu patenttia, mahdollistaa eri lähteistä saatujen aliohjelmien suorittamisen perinteisen IEC 61131 -PLC-ohjelman tapaan – lausekieliset ohjelmat muuttuvat automaattisesti deterministisiksi. Alusta varmistaa yhdenmukaisen datasiirron ja ohjelmakoodin synkronoidun suorittamisen.

Mies ja öinen tähtitaivas

PLCnext Technology mahdollistaa itsenäiset, toisistaan riippumatta toteutetut ohjelmanosat ja täydelliset sovellukset omien vaatimusten mukaan. Avoimen lähdekoodin ohjelmien ja sovellusten käyttäminen parantaa kehitysprosessien tehokkuutta. Tuleville laajennuksille ei ole asetettu rajoja.

Öinen tähtitaivas

PLCnext Technology mahdollistaa nykyisten ja tulevien liityntöjen ja protokollien integroimisen avoimiin, tehokkaasti verkotettuihin automaatiojärjestelmiin. Uusia, IoT-pohjaisia liiketoimintamalleja toteutetaan käyttäen suoria yhteyksiä pilviperustaisiin palveluihin ja tietokantoihin.

Ohjelmoija kannettavalla tietokoneella

PLCnext Technologyn avoimuus sallii käyttää haluttua ohjelmointikieltä, oli se sitten IEC 61131:n mukainen kieli tai korkean tason kieli. Kun käytössä on tuttu suunnitteluympäristö, esimerkiksi PLCnext Engineer, Matlab Simulink, Eclipse tai Visual Studio, yksilöllisen ratkaisun kehittäminen on vaivatonta.

Meille on erittäin tärkeää, että huolehdimme IT-turvallisuudesta ja pysymme aina ajan tasalla.

Philipp Eiben - Kraftwerk Huntorf, Process Monitoring
Philipp Eiben

Philipp Eiben