Ohjaustekniikka PLCnext Technologya varten

Ohjaustekniikka

Hyödynnä laajaa ohjaustekniikan tuotevalikoimaamme, jotta järjestelmä voidaan valmistella PLCnext Technologyn avulla IIoT:tä ja Teollisuus 4.0:aa varten. Työskentele reaaliaikaisesti vapaasti suosimillasi ohjelmointikielillä, olivatpa ne sitten IEC 61131-3 -standardin mukaisia tai korkean tason kieliä, kuten C/C++, C# tai MATLAB® Simulink®. Integroi avoin lähdekoodi ja sovellukset tai verkotu pilviyhteyksien kautta PLCnext Controlin kanssa.

NEW
Go to Product Detail Page for item 1646469
AXC F 1252 - Controller
AXC F 1252 - Controller
1646469

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1507978
AXL SE RS485 EF - Communication module
AXL SE RS485 EF - Communication module
1507978

Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 64 bytes, Transparent protocol, End-to-end protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702106
AXL F DI16/1 DO16/1 2H - Digital module
AXL F DI16/1 DO16/1 2H - Digital module
2702106

Axioline F, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702072
AXL F AI2 AO2 1H - Analog module
AXL F AI2 AO2 1H - Analog module
2702072

Axioline F, Analog I/O module, Analog inputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, Analog outputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1069208
AXC F 3152 - Controller
AXC F 3152 - Controller
1069208

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Atom® x5-E3930, 2x 1.3 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2404267
AXC F 2152 - Controller
AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688048
AXL F DO16/3 2F - Digital module
AXL F DO16/3 2F - Digital module
2688048

Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Miksi sinun pitäisi käyttää ohjaustekniikkaamme:

  • Eri teholuokkiin kuuluvat ja eri sovellusaloille optimoidut PLC:t mahdollistavat ihanteellisen mukauttamisen automaatiotehtävään
  • Yhteys erilaisiin pilvipalveluihin, esim. Proficloud.io, mahdollistaa maailmanlaajuisten kone- ja järjestelmätietojen analysoinnin
  • PLCnext Control voidaan räätälöidä omaan sovellukseesi avoimen lähdekoodin ohjelmistojen ja sovellusten avulla
  • Avoin Linux-käyttöjärjestelmä ja tuki korkean tason kielille sekä optimoitu kehitysympäristö
  • PLC-toimintojen yksilöllinen laajennettavuus ja I/O:n modulaarisuus mahdollistavat räätälöidyt automaatiojärjestelmät

Uudet tuotteet

Axioline Smart Element -relemoduuli, jossa on kahdeksan eristettyä lähtöä
Digitaalituloilla ja -lähdöillä varustettu I/O-moduuli
Tehonmittausmoduuli
PLCnext Control - AXC F 1252
Litteä kytkentäpaikan suojus käyttämättömän I/O-kytkentäpaikan suojaamiseksi
PLCnext Control energiasovelluksiin
Logo Virtual PLCnext Control
I/O-moduuli lämpötilanmittaukseen Axioline F -etä-I/O-järjestelmässä
Axioline Smart Elements sarjaliitännällä (RS-232/RS-485) ja laajennetulla toimintovalikoimalla

Digitaalinen I/O-moduuli

Relemoduuli, jossa on kahdeksan eristettyä lähtöä

I/O-moduuli mahdollistaa resistiivisten kuormien kelluvan liitännän 24 V:n jännitteellä solid-state-tekniikalla. Äärimmäisen nopeat, kulumattomat kytkentätoiminnot ja kaikkien lähtöjen galvaaninen erotus takaavat korkean toiminnan turvallisuuden ja häiriöttömän järjestelmän käytön.

Tärkeimmät ominaisuudet

  • 8 kelluvaa digitaalilähtöä
  • Mekaanisten releiden sijaan lähtökohtaisesti solid-state-releet
  • Galvaaninen erotus kaikkien lähtöjen välillä
  • Nimellisvirta lähtöä kohti: enintään 6 A
  • Sisäinen tehohäviö: maks. 1,3 W lähtöä kohti
  • Tallennettu laitetyyppikilpi

Edut

  • Äärimmäisen nopea kytkentä jopa 100 µs mahdollistaa tarkat reaktiot automaatiosovelluksissa
  • Galvaanisesti erotetut lähdöt estävät maasilmukoita ja häiriökytkentöjä
  • Korkea toiminnan turvallisuus kanavakohtaisen eristyksen ansiosta, myös vikatilanteessa
  • Kahdeksan relettä kompaktissa Axioline Smart Element -rakenteessa, mikä säästää tilaa kytkentäkaappissa

Digitaalituloilla ja -lähdöillä varustettu I/O-moduuli

Enintään 16 anturin ja toimilaitteen liitäntä

Digitaalinen yhdistelmämoduuli tallentaa tai kytkee enintään 16 digitaalista 24 V DC -signaalia. Jokaista kanavaa voidaan käyttää joustavasti tulona tai lähtönä – ilman parametrointia. Maksimikokoonpanon leveys on vain 15 mm tilaa säästäviä ja monipuolisia sovelluksia varten.

Tärkeimmät ominaisuudet

  • 16 digitaalista kanavaa 24-V-DC-signaaleille
  • Vapaasti tuloiksi tai lähdöiksi konfiguroitavissa olevat kanavat
  • Diagnostiikkatoiminto kartoittamalla lähtötilat tuloprosessikuvassa
  • Standardin IEC 61131-2 mukaiset tyypin 1 ja tyypin 3 tulot
  • Oikosulku- ja ylikuormitussuoja
  • Lähtövirta kanavaa kohti: enintään 0,5 A

Edut

  • Tulot ja lähdöt yhdessä moduulissa säästävät tilaa ja vähentävät laitteiston määrää
  • Jokaista kanavaa voidaan käyttää joustavasti tulona tai lähtönä, mikä optimoi mukauttamisen
  • Lähtötilanteet tulevassa datassa helpottavat diagnostiikkaa ja vähentävät seisokkiaikoja
  • Kompakti rakenne havaitsee digitaaliset signaalit luotettavasti 15 mm:n leveydeltä
  • Luotettava signaalinkäsittely takaa korkean toiminnan turvallisuuden pienikokoisissa sovelluksissa

Tehonmittausmoduuli

I/O-moduuli kolmivaiheista tehonmittausta varten

Kompakti I/O-moduuli mittaa kolmivaiheista tehoa suorituskykyisesti vain 15 mm:n leveydellä. Moduuli tekee vaikutuksen nopealla käyttöönotollaan, suurella liitäntätiheydellään ja yksinkertaisella integroinnillaan olemassa oleviin automaatiojärjestelmiin.

Tärkeimmät ominaisuudet

  • Kolmivaiheinen tehon mittaus 15 mm:n leveydellä
  • Nimellisjännite: 5 V AC ... 480/830 V AC
  • Mittausalue: 0 V AC ... 600/1035 V AC
  • Nimellisvirta: 0 A AC ... 5 A AC
  • Mittausluokka CAT III 300 V / CAT II 600 V

Edut

  • Kompakti rakenne säästää tilaa DIN-kiskossa
  • Yksinkertainen käsittely ja minimaalinen parametrointi
  • Nopeasti heti käyttövalmis
  • Suuri liitäntätiheys mahdollistaa tehokkaan kolmivaiheisen mittauksen

PLCnext Control yksinkertaisiin tehtäviin

Kompakti. Turvallinen. CRA-yhteensopiva.

Modulaarinen PLCnext Control on nykyaikainen sisäänpääsyratkaisu PLCnext Technology:n maailmaan. Suorituskykyisenä pienen mittakaavan ohjaimena se tarjoaa houkuttelevan hinta-laatusuhteen. CRA-vaatimusten mukainen ja IEC 62443-4-2 -sertifioitu laite täyttää korkeat turvallisuusvaatimukset.

Tärkeimmät ominaisuudet

  • CRA-yhteensopiva ohjaus, jolla on IEC 62443-4-2 -sertifiointi
  • 2-ytiminen prosessori (i.MX93, 2 x 1,7 GHz), 1 Gt keskusmuistia, 1 ESM-muisti
  • 1,1 Gt sisäinen muisti, 1 verkkoliitäntä
  • Jaksonaika: 4 ms, 8 megatavun ohjelmamuisti
  • Integroitu väyläkanta helpottaa asennusta
  • Korkean tason kieli ja IEC 61131-3 yhdessä

Edut

  • IEC 62443-4-2 -standardin mukaisen sertifioinnin ansiosta ohjaus täyttää korkeat kyberturvallisuus- ja CRA-vaatimustenmukaisuusvaatimukset myös aloittelevassa segmentissä
  • Reaaliaikakykyinen Linux-käyttöjärjestelmä aikakriittisten prosessien determinististä ja luotettavaa suorittamista varten
  • Avoin arkkitehtuuri mahdollistaa ohjelmoinnin korkean tason kielillä ja laajennuksen PLCnext Store saatavien sovellusten avulla

Litteä aukon kansi

Käyttämättömän kytkentäpaikan suojaus

Uusi korttipaikan suojus suojaa kustannustehokkaasti Axioline F -taustaväylän käyttämätöntä Axioline Smart Element -kytkentäpaikkaa.

Tärkeimmät ominaisuudet

  • Lukitus kytkentäpaikkaan
  • Korkeus: 20,8 mm
  • Kotelointiluokka: IP20
  • Lämpötila-alue: -40...+70 °C

Edut

  • Käyttämättömän kytkentäpaikan ESD-suojauksen varmistaminen
  • Kustannustehokas vaihtoehto olemassa oleville AXL SE SC ja AXL SE SC-A -aukkosuojuksille
  • Kokoonpano ja purkaminen ilman työkaluja
  • Vähäinen tilantarve varastointia varten

PLCnext Control energiasovelluksiin

Kriittisten infrastruktuurien ohjaus

PLCnext Technologyyn perustuva skaalattava ja turvallinen ohjausjärjestelmä: Tämä ohjausjärjestelmä on kehitetty erityisesti sähköntuotannon ja -jakelun vaativiin olosuhteisiin. Järjestelmää voidaan laajentaa älykkäillä ohjelmistoratkaisuilla ja erikseen sertifioiduilla I/O-yksiköillä.

Tärkeimmät ominaisuudet

  • Laajennettu lämpötila-alue -40...+70 °C
  • EMC-vaatimukset standardin IEC 61850 Class H mukaisesti
  • Laajennettu laitevalvonta integroidulla vahtikoiratoiminnon ja jännitteisen relekoskettimen avulla
  • 3 itsenäistä Ethernet-liitäntää
  • Etäkäyttöprotokollat IEC 60870-5-101 ja IEC 60870-5-104 integroituina

Edut

  • Käytettävyydeltään erinomainen PLCnext Control sähköntuotantoa ja -jakelua varten
  • Kehitetty äärimmäisiin ympäristöolosuhteisiin standardin IEC 61850-3 mukaisesti
  • Kompakti ja modulaarinen I/O-järjestelmä helppoa laajentamista varten
  • Standardien IEC 62351-3 ja IEC 62443 (SL2) mukainen kyberturvallisuus
  • Helppo toimintojen laajennus olemassa olevissa järjestelmissä PLCnext Storesta löytyvillä sovelluksilla

Virtual PLCnext Control

Tehokkaat ja joustavat ohjausratkaisut

Virtual PLCnext Control tarjoaa automaatioon lisää skaalattavuutta, joustavuutta ja kustannustehokkuutta. OCI-säiliössä olevana ohjelmistona ne mahdollistavat saumattoman integroinnin, yhdistävät OT- ja IT-turvallisuuden ja lisäävät ohjausratkaisun laitteistoriippumattomuutta.

Tärkeimmät ominaisuudet

  • Avoimeen PLCnext Technology -ekosysteemiin perustuva järjestelmäarkkitehtuuri
  • IEC 61131-3 -standardin mukainen ohjelmointi ja korkean tason kielet, kuten C++, C# ja Matlab
  • PROFINET-ohjain ja/tai -laite
  • Konfigurointi Web Based Management -toiminnolla
  • Virtual PLCnext Control OCI-säiliössä

Edut

  • Ohjelmistopohjainen ohjausjärjestelmä, jossa on PLCnext Technologyn avoin arkkitehtuuri
  • Helppo skaalaus ja mukauttaminen uusiin vaatimuksiin ilman fyysistä jälkiasennusta
  • Suora yhteys IT-järjestelmiin, pilvipalveluihin ja IIoT-alustoihin datavetoisia sovelluksia varten
  • Minimoi investointikustannukset, koska erityistä laitteistoa ei tarvita
  • Maksimaalinen kyberturvallisuus säiliöpohjaisen teknologian avulla

I/O-moduuli lämpötilanmittaukseen

Vastuslämpötila-anturin liitäntä

Moduuli on tarkoitettu käytettäväksi Axioline F -I/O-asemassa. Sitä käytetään resistiivisten lämpötila-antureiden signaalien keräämiseen räjähdysvaarallisten alueiden vyöhykkeillä 0 ja 1. Moduuli tukee kaikkia yleisiä platina- ja nikkeliantureita.

Tärkeimmät ominaisuudet

  • Kahdeksan analogista tulokanavaa vastuslämpötila-anturien liittämistä varten
  • Lineaariset tulot 10 kΩ:iin asti
  • Laajennettu lämpötila-alue –40...+70 °C
  • Luonnostaan turvalliset tulot
  • Antureiden liitäntä 2-, 3- ja 4-johdintekniikalla

Edut

  • Täyttää minkä tahansa sellaisen sovelluksen vaatimukset, jossa on yleisten vastuslämpötila-antureiden ja lineaaristen vastustulojen liitäntä
  • Monipuoliset käyttömahdollisuudet ja suuret anturietäisyydet 2-, 3- ja 4-johdintekniikan ansiosta
  • Korkea luotettavuus laajennetun lämpötila-alueen ansiosta
  • Vastuslämpötila-antureiden liitäntä vyöhykkeillä 0 ja 1

I/O-moduulit sarjaliitännällä

Laajennettuja toimintoja sisältävät versiot

Nämä Axioline Smart Elements -laitteet mahdollistavat kaupallisesti saatavilla olevien, sarjaliitännällä varustettujen oheislaitteiden käytön väyläjärjestelmässä. Sarjaliitännän siirtonopeus voi olla jopa 230 400 bit/s. Muun muassa Modbus/RTU-protokollaa tuetaan.

Tärkeimmät ominaisuudet

  • Yksi sarjatulo- ja lähtökanava
  • RS-485-liitäntä tai RS-232-liitäntä
  • Databittien, stop-bittien ja pariteetin määrä säädettävissä
  • Tuki eri protokollille
  • Modbus/RTU-client- ja palvelintuki
  • 61 tavua sarjaliitännän dataa voidaan siirtää jaksoa kohti

Edut

  • Sarjaliitännän kautta lähetettyjen tietojen nopea haku
  • Modbus/RTU-sähkeiden kohdennettu suodatus säädettävän osoitesuodattimen avulla
  • Optimoitu mukauttaminen Modbus/RTU-palvelimien vasteaikaan
  • Modulaarisesti yhdisteltävän I/O-järjestelmän ansiosta huomattava tilansäästö kytkentäkaapissa

Axiocontrol-sarjan PLCnext Control -ohjain

Skaalattava PLCnext Control eri teholuokissa

Avoin ja innovatiivinen – Axiocontrol-sarjan modulaarinen PLCnext Control -ohjain

Phoenix Contactin vankka Axiocontrol-tuotesarja sisältää useita eri teholuokkien PLC:itä PLCnext Technologya varten. Ne on tarkoitettu ohjelmointiin korkean tason kielillä, mutta myös perinteisillä IEC 61131-3 -standardin mukaisilla kielillä.
PLC:t ovat laajennettavissa IP20-kotelointiluokan Axioline- ja Inline-I/O-järjestelmien moduuleilla. Lisäksi voit lisätä PLCnext Control AXC F 2152- ja AXC F 3152 -ohjaimiin myös vasemmalle puolelle muita laitteistotoimintoja, kuten esimerkiksi Ethernet-lisäportin tai turva- ja tekoälytoimintoja.

Suojaus perustuu TPM-turvapiiriin (Trusted Platform Module), johon voidaan tallentaa myös käyttäjävarmenteita. Tämän sarjan ohjaukset ovat ensimmäiset PLC:t, jotka TÜV Süd on sertifioinut standardien IEC 62443-4-1 ML 3 Full Process Profile ja IEC 62443-4-2 mukaan. Näin vahvistetaan, että PLCnext Controlin kehittämisen yhteydessä Secure Development Life Cycle on käytetty kokonaan. Standardin IEC 62443-4-1/-4-2 mukaisesta tuotesertifioinnista näkyy, että tuote on kehitetty turvallisesti, ja siinä ilmoitetaan, mitkä tekniset turvallisuusvaatimukset on täytetty. Aktivoimalla turvallisuusprofiilin pääset lisäksi käyttämään kattavia turvallisuustason 2 (SL2) toimintoja.

Kuvitus Virtual PLCnext Control

Laitteistoriippumaton, skaalautuva Virtual PLCnext Control

Virtual PLCnext Control – Automaation tulevaisuus

Uusi Virtual PLCnext Control -tuotevalikoima mullistaa teollisuusautomaation ottamalla käyttöön ohjelmistopohjaiset ohjaukset OCI-konttien muodossa. Tämä tekniikka mahdollistaa ohjaustehtävien jättämisen pois fyysisistä laitteista ja niiden suorittamisen tehokkailla tietokonearkkitehtuureilla, mikä tarjoaa joustavuutta, skaalattavuutta ja kustannustehokkuutta. Virtual PLCnext Control tarjoaa tutun ympäristön, jossa on myös laitteistopohjaisesta PLCnext Controlista tuttuja toimintoja ja ohjelmointivaihtoehtoja. Tärkeimpiä etuja ovat laitteistosta riippumaton ohjelmistotuotteen elinkaari, tietotekniikan ja OT:n konvergenssi, resurssien skaalattavuus sekä helppo ylläpito ja päivitykset hyväksi havaittujen tietotekniikan hallintaprosessien avulla. Näiden ominaisuuksien ansiosta Virtual PLCnext Control on tulevaisuudenkestävä ratkaisu teollisuusautomaatiolle.

PLCnext Control for Edge computing

Saumaton IT-/OT-integrointi

Tietokeskeinen ja joustava - PLCnext Control nykyaikaisiin Edge computing -sovelluksiin

Jotta kentältä saatuja tietoja voidaan hyödyntää tehokkaasti ja pilvipohjaisesti, PLCnext Control for edge -sovellukset tarjoavat mahdollisuuden ottaa käyttöön tehokkaita ja älykkäitä IoT-ratkaisuja suoraan tiedon tuottamispisteessä. Tämä kuroo johdonmukaisesti umpeen tietotekniikka- ja OT-maailman välisen kuilun. Konttiohjauksen ja avointen liitäntöjen ansiosta integrointi olemassa oleviin tietotekniikkainfrastruktuureihin on erityisen helppoa.

Kun käytössä on täysimittainen Linux Ubuntu Pro -käyttöjärjestelmä ja työkalut, kuten Node-RED, paikalliset hallintapaneelit ja aikasarjatietokanta, yksinkertainen integrointi, kehitys- ja käyttöönottoaikoja voidaan lyhentää merkittävästi. Tietojen käsittely suoraan laitteessa mahdollistaa nopeat, turvalliset ja viiveettömät tietovirrat. Hallinta tapahtuu kätevästi verkkopohjaisen hallintatyökalun kautta. Reunajärjestelmä on suunniteltu jatkuvaan teolliseen toimintaan, ja se tukee myös vaativia sovelluksia, kuten tekoälyyn perustuvaa anomalioiden havaitsemista tai autonomisia järjestelmiä.

Huipputehokas PLCnext Control

Huipputehokas PLCnext Control

Turvallinen ja redundantti - PLCnext Control suurille verkoille

PLCnext Technology:n korkean suoritustehon ohjain voi toteuttaa automaatiosovelluksia, jotka asettavat erityisiä vaatimuksia turvallisuudelle tai käytettävyydelle. Korkeaa turvallisuustasoa edellyttäviin sovelluksiin kannattaa valita SIL 3 -eheystason turvaohjaimemme. Niissä yhdistyvät erityisen korkea turvallisuustaso kahden riippumattoman suorittimen ansiosta ja tehokas neliytiminen järjestelmä, joka voi käyttää erittäin laajoja verkkoja, joissa on jopa 300 turvallisuuteen keskittynyttä laitetta.

Redundantti ohjaustekniikka mahdollistaa seisokkiaikojen lyhentämisen, taloudellisen työskentelyn ja vaarojen välttämisen esimerkiksi tunneleissa tai lentokentillä. Integroitu, valokuituun perustuva redundanssitoiminto mahdollistaa prosessin jatkumisen myös silloin, kun ohjain menee rikki tai se täytyy vaihtaa. RFC-ohjaus toimii PROFINET-pohjaisesti ja asettaa redundantin järjestelmän automaattisesti AutoSync-tekniikan ansiosta.

Molemmissa RFC-ohjaimissa on resistiivisen kosketusnäytön sisältävä käyttöliittymä, jota on helppo käyttää. Tämä helpottaa valvonnan seurantaa.
Koska PLC:hen on upotettu OPC UA -palvelin, PLC vastaa jo nyt tulevaisuuden vaatimuksia standardoidun tietoliikenneprotokollan ansiosta.

PLCnext Control ja siihen liitetyt I/O-moduulit

Vankka ja skaalattava – PLCnext Control energiasovelluksiin

PLCnext Control on PLCnext Technologyyn perustuva skaalattava ja turvallinen ohjausjärjestelmä. Tämä ohjaus on suunniteltu erityisesti sähköntuotannon ja -jakelun vaativiin ympäristöihin, ja sitä voidaan laajentaa älykkäillä ohjelmistoratkaisuilla ja sertifioiduilla I/O-yksiköillä.

PLCnext Control tarjoaa laajennetun lämpötila-alueen -40...+70 °C ja täyttää IEC 61850 -standardin luokan H mukaiset EMC-vaatimukset. Lisäksi laajennettu laitevalvonta integroidun vahtikoiran ja jännitteisen relekontaktin avulla takaa lisäturvallisuuden.

Kolmen riippumattoman Ethernet-liitännän ja integroitujen etäkäyttöprotokollien (IEC 60870-5-101 ja IEC 60870-5-104) ansiosta ohjausyksikkö soveltuu erinomaisesti käytettäväksi kriittisissä infrastruktuureissa.

PLCnext Control mahdollistaa automaatiosovellukset, joiden turvallisuus- ja käytettävyysvaatimukset ovat korkeat. Äärimmäisiin ympäristöolosuhteisiin kehitetty ja kehittyneellä kyberturvallisuudella varustettu ohjaus tarjoaa luotettavan ratkaisun kriittisiin infrastruktuureihin. Kompaktin ja modulaarisen I/O-järjestelmän ja yksinkertaisen laajennuksen ansiosta PLCnext Storesta löytyvillä sovelluksilla voit suunnitella sovelluksesi joustavasti ja tehokkaasti.

PLCnext Technology Starterkit
Aloita PLCnext Technologyn käyttö!

Astu PLCnext Technologyn avoimeen maailmaan ja ihastu toiminnallisuuteen, käyttöön ja poikkeukselliseen suorituskykyyn. Toivotamme sinulle iloa ja menestystä ohjelmointiin.

Aloituspaketti
PLCnext Technology Starterkit
Automaatiojärjestelmä, jossa on PLCnext Control ja erilaisia I/O:ita

Automaatiojärjestelmä, jossa on PLCnext Control ja erilaisia I/O:ita

Hyvä moduulaarisuus I/O:illa varustetussa automaatiojärjestelmässä

Tarvitsetko I/O-moduuleja automaatiojärjestelmääsi varten? Kattavalla I/O-moduulien valikoimalla voidaan moduuliperiaatteen mukaisesti rakentaa PLC-asemia, jotka täyttävät kulloisetkin sovelluksen vaatimukset optimaalisesti. Axiocontrol-sarjan PLCnext Controliin liitetään sitten Axioline F -tuoteperheen modulaariset I/O-moduulit sekä ahtaaseenkin tilaan joustavasti asennettavat Axioline Smart Elements -moduulit. I/O-valikoima käsittää digitaalisten ja analogisten moduulien lisäksi erilaisia toimintomoduuleja. Joitakin Axioline F -moduuleja on saatavana lisäksi erityisen ankariin ympäristöolosuhteisiin tarkoitettuina versioina.

Käytät jo tällä hetkellä järjestelmiesi automaatioon Phoenix Contactin Inline-I/O-järjestelmää ja haluat hyödyntää tulevaisuudessa muita etuja ja siirtyä PLCnext Technology -ekosysteemiin. Inline-sovitinliitin antaa mahdollisuuden muuttaa olemassa oleva I/O-asema helposti PLCnext Control -yksiköksi ja modernisoida siten nykyinen järjestelmäsi.
Sopivien I/O-toimintojen valinta sekä I/O-aseman projektisuunnittelu tapahtuvat virheettömästi ja nopeasti Project+-ohjelmiston avulla.

PLC-laajennukset: Safety, Ethernet ja INTERBUS

PLC-laajennukset: Safety, Ethernet ja INTERBUS

PLCnext Controlin toimintojen laajentaminen

Laajenna PLCnext Controlin (AXC F 2152 tai AXC F 3152) toimintoja esimerkiksi turva-, Ethernet- tai tekoälymoduulilla, joka sijoitetaan ohjauksen vasemmalle puolelle. Näin käytettävissä on ylimääräinen Ethernet-liitäntä, tai ohjaus optimoidaan tekoälyä käyttäville sovelluksille ja konenoppimiselle. Vasemmalle sijoitettava PROFIsafe-laajennus on laadukas ja turvallinen turva-PLC, jolla voidaan laajentaa PLCnext Control -ohjauksen toimintovalikoimaa turvasovelluksia varten SIL 3 -eheystasoon saakka. Lisälaajennusmoduulin avulla PLC-ohjaukseen voidaan liittää jopa kolme moduulia.

Hyödynnä PLCnext Technology -ekosysteemin muita osia

PLCnext Engineer
Ohjelmoija kannettavalla tietokoneella
Kannettava tietokone, jonka näytöllä on auki PLCnext Store
PLCnext Engineer

Joustavan PLCnext Engineer -ohjelmistoalustan myötä saat yhdeksi työkaluksi yhdistetyn maksuttoman ohjelmiston kaikkiin PLCnext Controlin suunnittelutehtäviin. Ohjelmisto mahdollistaa konfiguroinnin, standardin IEC 61131-3 mukaisen ohjelmoinnin, turvaohjelmoinnin, visualisoinnin ja diagnostiikan, ja sitä voidaan laajentaa muilla toiminnoilla ja liitännöillä lisäosien avulla.
PLCnext Engineer tarjoaa mahdollisuuden hakea korkean tason kielen ohjelmia tai MATLAB® Simulink® -malleja ja ottaa käyttöön ja hallita niitä PLCnext Controlissa. Näin korkean tason kielikoodi yhdistetään vaivattomasti vakioautomaatioon.

Ohjelmisto
Ohjelmoija kannettavalla tietokoneella

Helppo pilvi-integrointi, mahdollisuus käyttää avoimen lähdekoodin ohjelmistoa ja jatkuvasti kasvavaa PLCnext-yhteisön tietotaitoa - hyödynnä yhteistyön uusia muotoja. Hyödynnä tietoa, tukea ja hyödyllisiä materiaaleja PLCnext Technologysta. Tai esitä foorumilla kysymys ja saat vastauksia asiantuntijoiltamme tai muilta käyttäjiltä. Löydät vastauksia yleisimpiin kysymyksiin, voit katsoa opetusvideoita ja vierailla tileillämme GitHubissa, Instagramissa ja LinkedInissä. Tutustu MakersBlogissa kiinnostaviin sovelluksiin tai lue lisää alan trendeistä ja käyttötapauksista.

Yhteisö
Kannettava tietokone, jonka näytöllä on auki PLCnext Store

PLCnext Storessa on ohjelmasovelluksia (applikaatioita), joilla pystyt laajentamaan PLCnext Controlin toimintoja suoraan ja helposti. Avoin PLCnext Store tarjoaa mahdollisuuden myös kolmannen osapuolen kehittämien sovellusten myymiseen. PLCnext Storesta saat lukuisia sovelluksia kaikkiin käyttötarkoituksiin - ohjelmistokirjastoja nopeampaan ohjelmointiin tai valmiiksi ohjelmoituja sovelluksia, joiden käyttöön ei tarvita ohjelmointitaitoa.

Siirry PLCnext Storeen
E-julkaisu
Uusi PLCnext Technology -e-julkaisu

Tästä ensimmäisestä interaktiivisesta PLCnext Technologya koskevasta e-julkaisusta saat kaikki tarvitsemasi tiedot samasta paikasta.
Tässä e-julkaisussa on painikkeita, jotka mahdollistavat lisää vuorovaikutteisia toimintoja. Inspiroidu kiinnostavista käyttötapauksista. Tutustu laitteistoihimme tarkemmin 3D-kuvien avulla. Tutustu tuotteisiin verkkokaupassamme tai lue lisää ekosysteemin kaikista neljästä osasta. Tarjolla on myös runsaasti linkkejä ja upotettuja videoita kaikista suosikkiaiheistasi.

E-julkaisu
E-julkaisu – PLCnext Technology