PLCnext Technology » Product list Axioline F: Standard I/O modules Description Digital input module, eight channels, 2-conductor, 24 V DC Type AXL F DI8/2 24DC 1F Item no. 2702783 Digital input module, eight channels, 2-conductor, 48 V, 60 V AXL F DI8/2 48/60DC 1F 2702654 Digital input module, eight channels, 2-conductor, 110 V DC AXL F DI8/2 110/220DC 1F 2700684 Digital input module, 16 channels, 1-conductor, 24 V DC AXL F DI16/1 1H Digital input module, 16 channels, 1-conductor, 24 V DC, with fast inputs AXL F DI16/1 HS 1H Digital input module, 16 channels, 4-conductor, 24 V DC AXL F DI16/4 2F Digital input module, 32 channels, 1-conductor, 24 V DC, 35 mm overall width AXL F DI32/1 2H Digital input module, 32 channels, 1-conductor, 24 V DC, 54 mm overall width AXL F DI32/1 1F Digital input module, 64 channels, 1-conductor, 24 V DC Safe digital input module (PROFIsafe), eight channels (one-channel assignment), four channels (two-channel assignment) Safe digital input module (SafetyBridge Technology), eight channels (one-channel assignment), four channels (two-channel assignment) Digital output module, four channels, 3-conductor, 24 V DC AXL F DI64/1 2F AXL F PSDI8/4 1F AXL F SSDI8/4 1F AXL F DO4/3 AC 1F 2688310 2701722 2688022 2702052 2688035 2701450 2701559 2702263 2702068 Digital output module, four channels, 2-conductor, 24 V DC AXL F DOR4/2 AC/220DC 1F 2700608 Digital output module, eight channels, 2-conductor, 24 V DC Digital output module, 16 channels, 1-conductor, 24 V DC AXL F DO8/2 2A 1H AXL F DO16/1 1H Digital output module, 16 channels, 1-conductor, 24 V DC, with FLK connection AXL F DO16 FLK 1H Digital output module, 16 channels, 2-conductor, 24 V DC Digital output module, 16 channels, 3-conductor, 24 V DC AXL F DO16/2 2H AXL F DO16/3 2F Digital output module, 32 channels, 1-conductor, 24 V DC, 35 mm overall width AXL F DO32/1 2H Digital output module, 32 channels, 1-conductor, 24 V DC, 54 mm overall width AXL F DO32/1 1F Digital output module, 64 channels, 1-conductor, 24 V DC Safe digital output module (PROFIsafe), eight channels (one-channel assignment), four channels (two-channel assignment) Safe relay output module (PROFIsafe), four safe relay outputs Safe digital output module (SafetyBridge Technology), eight channels (one-channel assignment), four channels (two-channel assignment) AXL F DO64/1 2F AXL F PSDO8/3 1F AXL F PSDOR4/2 1F AXL F SSDO8/3 1F 2688381 2688349 2701813 1027904 2688048 1004925 2688051 2702053 2701560 2702858 2702264 Safe digital output module (SafetyBridge Technology), eight channels (one-channel assignment), four channels (two-channel assignment), with integrated safety logic AXL F LPSDO8/3 1F 2702171 Safe relay output module (SafetyBridge Technology), four safe relay outputs AXL F SSDOR4/2 1F 2702859 Phoenix Contact 67