Etä-I/O-järjestelmät

Etä-I/O-järjestelmät

Phoenix Contactin etä-I/O-järjestelmät kotelointiluokissa IP20 ja IP65/67 soveltuvat kaikkiin yleisiin väyläjärjestelmiin ja verkkoihin. Kerää tulo- ja lähtösignaalit suoraan kytkentäkaapista tai järjestelmistä ja koneista. Data ja signaalit siirtyvät luotettavasti – eri käyttöalueille optimoituina. Käytä sitä varten tuotteita, joilla on erilaisia mekaanisia ominaisuuksia ja toimintoja.

NEW
Go to Product Detail Page for item 1507978
AXL SE RS485 EF - Communication module
AXL SE RS485 EF - Communication module
1507978

Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 64 bytes, Transparent protocol, End-to-end protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702106
AXL F DI16/1 DO16/1 2H - Digital module
AXL F DI16/1 DO16/1 2H - Digital module
2702106

Axioline F, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2861276
IB IL 24 DO 4-PAC - Digital module
IB IL 24 DO 4-PAC - Digital module
2861276

Inline, Digital output terminal, Digital outputs: 4, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702072
AXL F AI2 AO2 1H - Analog module
AXL F AI2 AO2 1H - Analog module
2702072

Axioline F, Analog I/O module, Analog inputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, Analog outputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2861234
IB IL 24 DI 4-PAC - Digital module
IB IL 24 DI 4-PAC - Digital module
2861234

Inline, Digital input terminal, Digital inputs: 4, 24 V DC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688048
AXL F DO16/3 2F - Digital module
AXL F DO16/3 2F - Digital module
2688048

Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688459
AXL F BK ETH - Bus coupler
AXL F BK ETH - Bus coupler
2688459

Axioline F, Bus coupler, Modbus/TCP (UDP), RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Edut

  • Laaja valikoima etä-I/O-järjestelmiä kytkentäkaappiin ja kenttäasennukseen
  • Helppo integroida ohjausjärjestelmiin kuvaustiedostoilla
  • Joustava käyttö useilla erilaisilla toiminnoilla ja rakenteilla
  • Korkea järjestelmäkäytettävyys – luotettava myös vaativimmissa olosuhteissa
  • IO-Link-tiedonsiirto parantaa joustavuutta ja laajentaa toimintoja

Uudet tuotteet

Axioline Smart Element -relemoduuli, jossa on kahdeksan eristettyä lähtöä
Analoginen IO-Link-I/O-Box
Digitaaliset IO-Link-I/O-Boxit, joissa on M8-liitäntätekniikka
EtherCAT®-alilaitteet kenttäasennusta varten
Digitaalituloilla ja -lähdöillä varustettu I/O-moduuli
Tehonmittausmoduuli
Litteä kytkentäpaikan suojus käyttämättömän I/O-kytkentäpaikan suojaamiseksi
Axioline E - digitaaliset IP65/67-kotelointiluokan IO-Link I/O-Boxit, DIO8, DI8
I/O-moduulit lämpötilanmittaukseen Axioline P -etä-I/O-järjestelmässä
I/O-moduuli lämpötilanmittaukseen Axioline F -etä-I/O-järjestelmässä

Digitaalinen I/O-moduuli

Relemoduuli, jossa on kahdeksan eristettyä lähtöä

I/O-moduuli mahdollistaa resistiivisten kuormien kelluvan liitännän 24 V:n jännitteellä solid-state-tekniikalla. Äärimmäisen nopeat, kulumattomat kytkentätoiminnot ja kaikkien lähtöjen galvaaninen erotus takaavat korkean toiminnan turvallisuuden ja häiriöttömän järjestelmän käytön.

Tärkeimmät ominaisuudet

  • 8 kelluvaa digitaalilähtöä
  • Mekaanisten releiden sijaan lähtökohtaisesti solid-state-releet
  • Galvaaninen erotus kaikkien lähtöjen välillä
  • Nimellisvirta lähtöä kohti: enintään 6 A
  • Sisäinen tehohäviö: maks. 1,3 W lähtöä kohti
  • Tallennettu laitetyyppikilpi

Edut

  • Äärimmäisen nopea kytkentä jopa 100 µs mahdollistaa tarkat reaktiot automaatiosovelluksissa
  • Galvaanisesti erotetut lähdöt estävät maasilmukoita ja häiriökytkentöjä
  • Korkea toiminnan turvallisuus kanavakohtaisen eristyksen ansiosta, myös vikatilanteessa
  • Kahdeksan relettä kompaktissa Axioline Smart Element -rakenteessa, mikä säästää tilaa kytkentäkaappissa

Analoginen IO-Link-I/O-Box

Jopa neljän analogisen anturin liittäminen

Axioline E -laite voidaan liittää IO-Link-Masteriin IO-Link-A-portin kautta. Näin voit tallentaa analogisia signaaleja IO-Linkin kautta. IO-Link-Master mahdollistaa käytön eri verkoissa.

Tärkeimmät ominaisuudet

  • Liitäntä IO-Link-Masteriin M12-pistoliittimellä
  • Tyypin A portti
  • IO-Link-spesifikaatio V1.1.4
  • Jopa 4 analogista tuloa M12-pistoliittimillä
  • Antureiden liitäntä 2-, 3- ja 4-johdintekniikalla
  • Jännitealueet: 0–10 V, ±10 V, 0–5 V, ±5 V

Edut

  • Prosessin välittömässä läheisyydessä olevien antureiden kytkeminen prosessiin
  • Korkea suorituskyky vähäisellä kaapelointitarpeella
  • Nopea asennus M12 push-pull -pikaliitäntätekniikan ansiosta
  • Vankka rakenne takaa pitkän käyttöiän ja hyvän järjestelmäkäytettävyyden
  • Tulevaisuudenkestävää automaatiota hyvän liitettävyyden ansiosta

IO-Link-I/O-Boxit M8-liitäntätekniikalla

Enintään 8 anturin/toimilaitteen liitäntä

Axioline E -laitteet voidaan liittää IO-Link-Masteriin IO-Link-A-portin kautta. Digitaalisia signaaleja voidaan näin tallentaa ja lähettää IO-Linkin kautta. IO-Link-Master mahdollistaa käytön eri verkoissa.

Tärkeimmät ominaisuudet

  • Liitäntä IO-Link-Masteriin M12-pistoliittimellä (A-koodattu, 4-napainen)
  • Tyypin A portti
  • IO-Link-spesifikaatio V1.1.4
  • Jopa 8 digitaalisen tulon ja lähdön kytkentä M8-liittimillä (A-koodattu, 3-napainen)
  • Diagnostiikka- ja tilanäytöt
  • Kotelointiluokka IP65 / IP67 / IP69

Edut

  • Antureiden ja toimilaitteiden liittäminen prosessin välittömään läheisyyteen
  • Kompakti rakenne säästää tilaa
  • Vankka rakenne takaa pitkän käyttöiän ja hyvän järjestelmäkäytettävyyden

EtherCAT®-alilaitteet kenttäasennusta varten

Digitaalisten antureiden ja toimilaitteiden liitäntä

Axioline E -laitteet on tarkoitettu käytettäväksi EtherCAT-verkossa. Ne on tarkoitettu digitaalisten signaalien vastaanottamiseen ja lähettämiseen. Laitteet soveltuvat käytettäväksi ilman kytkentäkaappia vaativissa teollisuusympäristöissä.

Tärkeimmät ominaisuudet

  • Liitäntä M12-liittimillä, joissa on push-pull-pikaliitäntä tai ruuviliitäntä
  • Kotelointiluokka IP65 / IP67 / IP69
  • EtherCAT-tuki vähintään 100 μs:n jakson ajalla
  • Tuetut postilaatikkoprotokollat: CoE, FoE
  • Tuetut synkronointitilat: DC, SM

Edut

  • Antureiden ja toimilaitteiden liittäminen prosessin välittömään läheisyyteen
  • Korkea suorituskyky vähäisellä kaapelointitarpeella
  • Nopea asennus M12 push-pull -pikaliitäntätekniikan ansiosta
  • Vankka rakenne takaa pitkän käyttöiän ja hyvän järjestelmäkäytettävyyden

Digitaalituloilla ja -lähdöillä varustettu I/O-moduuli

Enintään 16 anturin ja toimilaitteen liitäntä

Digitaalinen yhdistelmämoduuli tallentaa tai kytkee enintään 16 digitaalista 24 V DC -signaalia. Jokaista kanavaa voidaan käyttää joustavasti tulona tai lähtönä – ilman parametrointia. Maksimikokoonpanon leveys on vain 15 mm tilaa säästäviä ja monipuolisia sovelluksia varten.

Tärkeimmät ominaisuudet

  • 16 digitaalista kanavaa 24-V-DC-signaaleille
  • Vapaasti tuloiksi tai lähdöiksi konfiguroitavissa olevat kanavat
  • Diagnostiikkatoiminto kartoittamalla lähtötilat tuloprosessikuvassa
  • Standardin IEC 61131-2 mukaiset tyypin 1 ja tyypin 3 tulot
  • Oikosulku- ja ylikuormitussuoja
  • Lähtövirta kanavaa kohti: enintään 0,5 A

Edut

  • Tulot ja lähdöt yhdessä moduulissa säästävät tilaa ja vähentävät laitteiston määrää
  • Jokaista kanavaa voidaan käyttää joustavasti tulona tai lähtönä, mikä optimoi mukauttamisen
  • Lähtötilanteet tulevassa datassa helpottavat diagnostiikkaa ja vähentävät seisokkiaikoja
  • Kompakti rakenne havaitsee digitaaliset signaalit luotettavasti 15 mm:n leveydeltä
  • Luotettava signaalinkäsittely takaa korkean toiminnan turvallisuuden pienikokoisissa sovelluksissa

Tehonmittausmoduuli

I/O-moduuli kolmivaiheista tehonmittausta varten

Kompakti I/O-moduuli mittaa kolmivaiheista tehoa suorituskykyisesti vain 15 mm:n leveydellä. Moduuli tekee vaikutuksen nopealla käyttöönotollaan, suurella liitäntätiheydellään ja yksinkertaisella integroinnillaan olemassa oleviin automaatiojärjestelmiin.

Tärkeimmät ominaisuudet

  • Kolmivaiheinen tehon mittaus 15 mm:n leveydellä
  • Nimellisjännite: 5 V AC ... 480/830 V AC
  • Mittausalue: 0 V AC ... 600/1035 V AC
  • Nimellisvirta: 0 A AC ... 5 A AC
  • Mittausluokka CAT III 300 V / CAT II 600 V

Edut

  • Kompakti rakenne säästää tilaa DIN-kiskossa
  • Yksinkertainen käsittely ja minimaalinen parametrointi
  • Nopeasti heti käyttövalmis
  • Suuri liitäntätiheys mahdollistaa tehokkaan kolmivaiheisen mittauksen

Litteä aukon kansi

Käyttämättömän kytkentäpaikan suojaus

Uusi korttipaikan suojus suojaa kustannustehokkaasti Axioline F -taustaväylän käyttämätöntä Axioline Smart Element -kytkentäpaikkaa.

Tärkeimmät ominaisuudet

  • Lukitus kytkentäpaikkaan
  • Korkeus: 20,8 mm
  • Kotelointiluokka: IP20
  • Lämpötila-alue: -40...+70 °C

Edut

  • Käyttämättömän kytkentäpaikan ESD-suojauksen varmistaminen
  • Kustannustehokas vaihtoehto olemassa oleville AXL SE SC ja AXL SE SC-A -aukkosuojuksille
  • Kokoonpano ja purkaminen ilman työkaluja
  • Vähäinen tilantarve varastointia varten

IO-Link-I/O-Box kenttäasennukseen

Jopa kahdeksan digitaalisen anturin liitäntä

Tämä Axioline E -laite voidaan liittää IO-Link-Masteriin IO-Link-B-portin kautta. Digitaalisia signaaleja voidaan näin tallentaa ja lähettää IO-Linkin kautta. IO-Link-Master mahdollistaa käytön eri verkoissa.

Tärkeimmät ominaisuudet

  • Liitäntä IO-Link-Masteriin M12-pistoliittimellä (A-koodattu, 4-nastainen)
  • Tyypin A portti
  • IO-Link-spesifikaatio V1.1.3
  • Jopa 8 tulon tai 8 tulon tai lähdön liitäntä M12-pistoliittimillä (A-koodattu, 5-nastainen)
  • Kotelointiluokka IP65/67/69
  • Yksikanavainen diagnostiikka
  • Leveys 30 mm

Edut

  • Antureiden ja toimilaitteiden liittäminen prosessin välittömään läheisyyteen ahtaissa tiloissa
  • Korkea suorituskyky vähäisellä kaapelointitarpeella
  • Nopea asennus M12 push-pull -pikaliitäntätekniikan ansiosta
  • Vankka rakenne takaa pitkän käyttöiän ja hyvän järjestelmäkäytettävyyden
  • Tulevaisuudenkestävää automaatiota hyvän liitettävyyden ansiosta

I/O-moduulit lämpötilanmittaukseen

Vastuslämpötila-anturin liitäntä

Uudet RTD-moduulit on suunniteltu korkean käytettävyyden Axioline P -etä-I/O-järjestelmään. Ne keräävät resistiivisten lämpötila-anturien signaalit. Moduulit tukevat kaikkia yleisiä platina- ja nikkeliantureita.

Tärkeimmät ominaisuudet

  • Kahdeksan analogista tulokanavaa vastuslämpötila-anturien liittämistä varten
  • Lineaariset tulot 10 kΩ:iin asti
  • Laajennettu lämpötila-alue –40...+70 °C
  • Hot Swap -valmiudella varustetut I/O-moduulit
  • Luonnostaan vaarattomat ja ei-luonnostaan vaarattomat tulot
  • Antureiden liitäntä 2-, 3- ja 4-johdintekniikalla

Edut

  • Täyttävät minkä tahansa sellaisen sovelluksen vaatimukset, jossa on yleisten vastuslämpötila-antureiden ja lineaaristen vastustulojen liitäntä
  • Monipuoliset käyttömahdollisuudet ja suuret anturietäisyydet 2-, 3- ja 4-johdintekniikan ansiosta
  • Korkea luotettavuus ja käytettävyys laajennetun lämpötila-alueen ja koko järjestelmää koskevan Hot Swap -valmiuden ansiosta

I/O-moduuli lämpötilanmittaukseen

Vastuslämpötila-anturin liitäntä

Moduuli on tarkoitettu käytettäväksi Axioline F -I/O-asemassa. Sitä käytetään resistiivisten lämpötila-antureiden signaalien keräämiseen räjähdysvaarallisten alueiden vyöhykkeillä 0 ja 1. Moduuli tukee kaikkia yleisiä platina- ja nikkeliantureita.

Tärkeimmät ominaisuudet

  • Kahdeksan analogista tulokanavaa vastuslämpötila-anturien liittämistä varten
  • Lineaariset tulot 10 kΩ:iin asti
  • Laajennettu lämpötila-alue –40...+70 °C
  • Luonnostaan turvalliset tulot
  • Antureiden liitäntä 2-, 3- ja 4-johdintekniikalla

Edut

  • Täyttää minkä tahansa sellaisen sovelluksen vaatimukset, jossa on yleisten vastuslämpötila-antureiden ja lineaaristen vastustulojen liitäntä
  • Monipuoliset käyttömahdollisuudet ja suuret anturietäisyydet 2-, 3- ja 4-johdintekniikan ansiosta
  • Korkea luotettavuus laajennetun lämpötila-alueen ansiosta
  • Vastuslämpötila-antureiden liitäntä vyöhykkeillä 0 ja 1

Kompakti ja joustava
Axioline Smart Elements

Pistoliitettävät Axioline Smart Elements -moduulit ovat järjestelmästä riippumattomia I/O-moduuleja, joissa ei ole väyläkommunikointia. Yksi moduuli vastaa vain I/O-toiminnoista. I/O-järjestelmän väyläkommunikointi toteutetaan yhdistämällä moduuli sovittimen tavoin toimivaan taustaväylään. Siten Axioline Smart Elements -moduuleja voidaan käyttää monipuolisesti.

Tuotteet
Axioline Smart Elements

Axioline Smart Elements -moduulien ominaisuudet

Axioline Smart Elements - kompakti laitemuotoilu
Push-in-liitäntätekniikka - Axioline Smart Elements
Järjestelmästä riippumaton liitäntä Axioline Smart Elements
Axioline Smart Elements - manuaalinen avausmekanismi
Axioline Smart Elements - kompakti laitemuotoilu

15 mm x 62 mm pinta-alalla voidaan toteuttaa jopa 16 liitäntää yhdellä Axioline Smart Element -moduulilla. Voit liittää muovikauluksellisella pääteholkilla varustettuja johtimia, joiden poikkipinta on jopa 1,5 mm².

Push-in-liitäntätekniikka - Axioline Smart Elements

Kaikissa Axioline Smart Elements -moduuleissa on push-in-liitäntätekniikka, jolla signaalit voidaan liittää erittäin nopeasti.

Järjestelmästä riippumaton liitäntä Axioline Smart Elements

Axioline Smart Elements voidaan integroida järjestelmästä riippumattoman liitännän kautta erilaisiin ratkaisuihin.

Axioline Smart Elements - manuaalinen avausmekanismi

Axioline Smart Elements voidaan asentaa helposti alustamoduuliin, jossa on sopiva liitäntä. Irrottaminen käy helposti avausmekanismin avulla.

Axioline Smart Elements etä-I/O-järjestelmässä Axioline F

Axioline Smart Elements etä-I/O-järjestelmässä Axioline F

Käyttötapaus Axioline F -etä-I/O-järjestelmässä

Voit yhdistää Axioline F -asemaan haluamallasi tavalla perinteisiä Axioline F -moduuleja, joissa on Axioline F -taustaväylä, ja Axioline Smart Elements -moduuleja. Näin voit käyttää Axioline Smart Elements -moduuleja jo olemassa olevissa Axioline F -väyläkoplereissa tai Axiocontrol-ohjauksissa, kuten PLCnext Control -ohjauksissa tai perinteisissä PLC-ohjauksissa.

Axioline F -taustaväylissä on neljä ja kuusi Smart Elements -kytkentäpaikkaa. Joustavuus mahdollistaa Axioline Smart Elements -moduulien liittämisen haluamaasi kohtaan Axioline F -taustaväylässä. Taustaväylän kaksiosaisen rakenteen ansiosta I/O-aseman rakenneleveys jää pieneksi.

Nopea tietojen keruu ja helppo käsittely - myös vaativimmissa oloissa
Axioline F

Axioline F on modulaarinen I/O-järjestelmä kytkentäkaappiasennusta varten. Kaikille Ethernet-pohjaisille tiedonsiirtoprotokollille soveltuvana ja erilaisissa rakenteissa saatavana Axioline F on mahdollisimman joustava.

Tuotteet
Axioline F

Yksittäisestä komponentista kokonaiseen järjestelmään

Interaktiivinen Image map: Axioline F -järjestelmä
PLCnext Control
Myös etämallissa Axioline F -asema voidaan väyläkoplerin vaihtoehtona varustaa suoraan ohjauksella. Valittavina ovat PLC korkean tason kielille ja IEC 61131­3-3 -standardin mukainen ohjelmointi.
PLCnext Control
Väyläkopleri
Välttämätön etä-I/O-järjestelmälle: väyläkoplerit kaikille yleisimmille väyläjärjestelmille ja verkkoprotokollille.
Väyläkopleri
I/O:t
Axioline Smart Elements -moduulien avulla voidaan muodostaa Axioline F -järjestelmässä erittäin kompakteja asemia.
I/O:t
I/O:t
Etä-I/O-asemat prosessia lähellä olevissa sovelluksissa käyttöä varten, myös luonnostaan turvallisten I/O-moduulien kanssa.
I/O:t
I/O:t
Kattava I/O-tuotevalikoima hyvin erilaisten etä-I/O-asemien rakentamiseen.
I/O:t

Ominaisuudet yhdellä silmäyksellä

Sopiva järjestelmäliitäntä - Axioline F
Visualisointi - Axioline F:n lyhyet asennusajat
Axioline F:n lujatekoisen mekaniikan visualisointi
Axioline F -I/O-järjestelmä
Axioline F - laajennettu lämpötila-alue
Axioline F - hyväksynnät laiva-automaatiota varten
Sopiva järjestelmäliitäntä - Axioline F

Axioline F on kytkentäkaappiasennuksen Ethernet-ammattilainen.
Tuotevalikoima sisältää väyläkoplereita kaikkiin yleisimpiin Ethernet-järjestelmiin.
PROFINET-järjestelmäredundanssi: PROFINET-väyläkopleri AXL F BK PN TPS tukee vain yhdellä väyläkoplerilla varustetun S2-järjestelmäredundanssin toteutuksen vaatimuksia. Näin väyläkopleri voi kommunikoida kahden redundanttisen PROFINET-ohjauksen kanssa ja takaa siten järjestelmän hyvän viankestävyyden.

Visualisointi - Axioline F:n lyhyet asennusajat

Push-in-liitäntätekniikka nopeuttaa asennusaikoja. Selkeä johdotus: kaapelit voidaan johtaa sekä ylös- että alaspäin.

Axioline F:n lujatekoisen mekaniikan visualisointi

Erittäin lujatekoisen Axioline F:n tärinänkestävyys on jopa 5 g, pitkäkestoinen iskunkestävyys 10 g ja iskunkestävyys 30 g.

Axioline F -I/O-järjestelmä

Axioline F on modulaarinen I/O-järjestelmä kaikkiin vaatimuksiin. Nopea signaalien keruu lisää koneen tehokkuutta – joko Phoenix Contactin ohjauksella tai sopivan väyläkoplerin avulla kaikissa yleisimmissä verkoissa.

Axioline F -sarja tarjoaa laajan valikoiman I/O-moduuleja digitaalisilla ja analogisilla tuloilla ja lähdöillä, erilaisilla toiminnoilla tai erityisiin sovelluksiin. Turvasovelluksia voit toteuttaa PROFIsafe-moduulien tai SafetyBridge-tekniikan avulla. Monipuoliset I/O-moduulit tuovat joustavuutta aseman kokoonpanoon.

Axioline F - laajennettu lämpötila-alue

Vaativissa ympäristöissä luotettava tiedonsiirto on välttämätön. Axioline F on erityisen kestävä rakenteeltaan ja mekaniikaltaan. XC-versioita, joilla on laajennettu käyttölämpötila-alue -40 °C…+70 °C voidaan käyttää ongelmitta ääriolosuhteissa.

Axioline F - hyväksynnät laiva-automaatiota varten

Ominaisuuksiensa perusteella I/O-moduulit ovat saaneet kaikkien tärkeiden merenkulun luokituslaitosten hyväksynnät. Vähäisten häiriöpäästöjen ja lujan mekaniikan ansiosta Axioline F täyttää laivanrakennuksen automaation korkeat vaatimukset.

Joustava signaalien keruu suoraan paikan päällä
Axioline E

Uuden sukupolven Axioline E on tulevaisuuden lohkorakenteinen etä-I/O-järjestelmä kytkentäkaapittomiin ja hajautettuihin automaatiosovelluksiin. Laitteet täyttävät nykyisten ja tulevien kenttäasennusten vaatimukset, ja niitä voidaan käyttää suoraan koneessa erittäin vaativissa ympäristöolosuhteissa.

Tuotteet
Axioline E

Axioline E – yksi tuoteperhe, paljon toimintoja

Interaktiivinen Image map: Axioline E Next Gen
Digitaaliset I/O:t
Erilaiset digitaaliset I/O-versiot tuovat joustavuutta konseptiesi toteuttamiseen.
Digitaaliset I/O:t
IO-Link-master
Toteuta IO-Link-masterin avulla tehokkaita IO-Link-infrastruktuureita järjestelmissä, joissa käytetään yleisiä Ethernet-tiedonsiirtoprotokollia.
IO-Link-master
IO-Link-laitteet
Voit laajentaa hajautettua signaalien keruuta liittämällä erilaisia IO-Link-laitteita, kuten vankkoja Axioline E -IO-Link-I/O-moduuleja, joiden leveys on 30 tai 60 mm.
IO-Link-laitteet

Ominaisuudet yhdellä silmäyksellä

Axioline E Next Gen
M12 push-pull -pikaliitäntätekniikka Axioline E Next Gen
Axioline E Next Gen - laitteiden jännitteensyöttö
IO-Link-sovellus - Axioline E Next Gen
Laiteparametrien määrittäminen PLCnext Technology -automaatiojärjestelmässä
Axioline E Next Gen

Uuden sukupolven Axioline E -laitteet ovat IP65/67-kotelointiluokan mukaisia, ja niissä on täysvalettu, erittäin kestävä sinkkivalukotelo.
Laitteiden erinomainen EMC-häiriönsieto ja luja mekaniikka minimoivat järjestelmän seisokkiajat.
Laaja lämpötila-alue, erinomainen kestävyys ympäristövaikutuksia vastaan, yleisimpien jäähdytys- ja voiteluaineiden sekä hitsausroiskeiden sietokyky mahdollistavat käytön useissa erilaisissa sovelluksissa.

M12 push-pull -pikaliitäntätekniikka Axioline E Next Gen

M12 Duo -rakenne sallii joustavan kenttäjohdotuksen luotettavilla M12-ruuvipistoliittimillä tai uudella M12 push-pull -pikaliitäntätekniikalla.

M12 push-pull -pikaliitäntätekniikkaa käytettäessä ei tarvita työkaluja, ja siksi kaapelointi käy 80 % nopeammin tavallisiin M12-ruuvipistoliittimiin verrattuna. Aikaa säästyy kaksi minuuttia laitetta kohden. Liitäntäpistokkeen lukituksen palaute ja vetotesti vähentävät asennusvirheitä.

Axioline E Next Gen - laitteiden jännitteensyöttö

Uuden sukupolven Axioline E -laitteissa on tehokas L-koodattu jännitteensyöttö 2 x 16 A, ja laitteita voidaan käyttää entistä pidemmillä kaapelimatkoilla ilman ylimääräistä syöttökaapelia.
Tehokkaiden IO-Link-master-porttien kautta (jopa 2 A L+-jännitteensyötössä ja jopa 4 A UA-jännitteensyötössä) voidaan myös muodostaa IO-Link-alirakenteita mahdollisimman vähäisellä kaapeloinnilla ilman ylimääräistä syöttökaapelia.

IO-Link-sovellus - Axioline E Next Gen

Uuden sukupolven Axioline E-IO-Link-master-moduulit vastaavat IO-Link-eritelmää 1.1.3. O-Link-masterien alle 500 µs:n jaksoajan ansiosta tiedonvaihto liitettyjen IO-Link-laitteiden kanssa on neljä kertaa nopeampaa verrattuna yleisiin ensimmäisen sukupolven IO-Link-mastereihin.
Laitteet mahdollistavat liitettyjen IO-Link-laitteiden parametroinnin kattavasti, joten integrointi automaatiojärjestelmään voidaan toteuttaa parhaalla mahdollisella tavalla.

Laiteparametrien määrittäminen PLCnext Technology -automaatiojärjestelmässä

Voit määrittää liitettyjen IO-Link-laitteiden parametrit PLCnext Technology -automaatiojärjestelmässä integroimalla IODD:n suunnittelujärjestelmääsi.
IODD:n tuonti aiheuttaa IO-Link-laitteen kuvauksen suunnittelujärjestelmässä samalla tavoin kuin PROFINET-laitteen kuvauksen. IODD:n laiteparametrit muutetaan automaattisesti käynnistysparametreiksi ja kirjataan PROFINET-laitteiden käynnistysparametrien ohella laitteen käynnistyksen yhteydessä.

Yhteydet luotettavaan automaatioon tulevaisuudessa

Open IIoT (Industrial Internet of Things)
Uuden sukupolven Axioline E -laitteiden arkkitehtuuri yhdistää kaksi tiedonsiirtoparadigmaa yhdelle laitealustalle siten, että ne eivät vaikuta toistensa toimintaan: reaaliaikaisen tiedonsiirron vakiintuneita teollisuus-Ethernet-protokollia varten sekä turvallisen, luotettavan ja avoimen IIoT-tiedonsiirron OPC UA -protokollan kautta.

TSN (Time-Sensitive Networking)
Uuden sukupolven Axioline E -laitteet tukevat asteittain kaikkia yleisiä teollisuus-Ethernet-protokollia, kuten PROFINET-, EtherNet/IP™-, Modbus/TCP- ja EtherCAT®-protokollia. Innovatiivisen laitearkkitehtuurin ansiosta laitteet voidaan sovittaa vastaamaan joustavasti uusia teknologiastandardeja ja tulevaisuuden verkkoja, kuten PROFINET-over-TSN-verkkoa.

Industrial Security
Uuden sukupolven Axioline E -laitteiden turvallisuusominaisuuksiin on kiinnitetty kokonaisvaltaisesti huomiota jo laitteiden suunnitteluvaiheessa. Secure By Design -tuotteina ne täyttävät TÜV-sertifiointiprosessin vaatimukset IEC 62443-4-1 -standardin mukaan. Laitteet sopivat optimaalisesti käytettäviksi tulevissa automaatiotehtävissä kenttä- ja pilvipalveluyhteyksien sisäänrakennettujen turvaominaisuuksien ansiosta.

Topologia - Laitetiedot

Pääsy laitetietoihin ja laitekonfiguraatioon optimaalisten yhteyksien kautta takaa automaation luotettavuuden tulevaisuudessa

Ensimmäisen sukupolven Axioline E

Ensimmäisen sukupolven Axioline E

Ensimmäisen sukupolven Axioline E

Axioline E on lohkorakenteinen ja M12-liitäntätekniikalla varustettu etä-I/O-järjestelmä kenttäasennukseen. Avoimuutensa ansiosta laitteita voidaan käyttää kaikkien yleisten Ethernet-pohjaisten tiedonsiirtoprotokollien kanssa sekä PROFIBUSin kanssa T-koodatulla teholähteellä.

Käytettävyydeltään hyvä, varustettu Hot Swap -valmiudella ja redundanssilla
Axioline P

Korkean käytettävyysasteen etä-I/O-järjestelmä koostuu redundanttisista PROFINET-väyläkoplereista sekä digitaalisista ja analogisista I/O-moduuleista. Axioline P vastaa prosessiteollisuuden vaatimuksiin laajennetuista lämpötila-alueista ja Hot Swap -­valmiudella varustetuista luonnostaan turvallisista I/O-moduuleista.

Tuotteet
Axioline P

I/O-järjestelmä lähellä prosessia käytettäviin sovelluksiin

Interaktiivinen Image map: Axioline P -I/O-järjestelmä lähellä prosessia käytettäviin sovelluksiin
PROFINET-väyläkoplerit
Väyläkoplerit PROFIBUS PA -moduulien ja I/O-moduulien liitäntään. Hyvä järjestelmän käytettävyys PROFINET-järjestelmäredundanssin (S2) ansiosta.
PROFINET-väyläkoplerit
PROFIBUS PA -moduuli
Redundanttinen kenttäväyläteholähde PROFIBUS PA -kenttälaitteille.
PROFIBUS PA -moduuli
Tavalliset ja luonnostaan turvalliset I/O-moduulit
Hyvän käytettävyyden I/O-moduulit Hot Swap -toiminnoilla lähellä prosessia käytettäviin sovelluksiin.
Tavalliset ja luonnostaan turvalliset I/O-moduulit

Axioline P:n ominaisuudet yhdellä silmäyksellä

Axioline P asennetaan kytkentäkaappiin
Axioline P - luonnostaan turvalliset I/O-moduulit
Tavallisten ja luonnostaan turvallisten Axioline P -I/O-moduulien yhdistäminen
Axioline P - luonnostaan turvalliset I/O:t ilman lisäteholähdettä
Topologia - Axioline P
Axioline P asennetaan kytkentäkaappiin

Etä-I/O-järjestelmä Axioline P takaa sovelluksen parhaan käytettävyyden. PROFINET-standardissa S2-redundanssin ansiosta kaksi ohjausta voivat kommunikoida samanaikaisesti I/O-aseman kanssa.

Modbus TCP -verkossa voidaan myös toteuttaa redundanttinen tiedonsiirto erillisten väyläkoplereiden ja oman IP-osoitteen avulla.

Voit vaihtaa Axioline P -I/O-aseman olemassa olevia moduuleja Hot Swap -valmiudella varustetun paikallisväylän ansiosta katkaisematta järjestelmän virtaa. Väyläkannan sähkömekaanisen rakenteen ansiosta voit myös irrottaa asemasta useita moduuleja samanaikaisesti, myös paikallisväylän kautta tapahtuvan tiedonsiirron aikana.

Axioline P - luonnostaan turvalliset I/O-moduulit

Luonnostaan turvalliset I/O-moduulit voidaan asentaa 2-alueelle, ja ne soveltuvat jopa 0-alueen anturien ja toimilaitteiden käyttöön. Koska niissä on HART-tiedonsiirto ja NAMUR-toiminnallisuus, ne sopivat erityisen hyvin prosessiautomaation sovelluksiin.

Tavallisten ja luonnostaan turvallisten Axioline P -I/O-moduulien yhdistäminen

Axioline P -I/O-järjestelmässä voidaan yhdistää erittäin helposti tavallisia moduuleja ja luonnostaan turvallisia moduuleja. Sinisiä, luonnostaan turvallisia moduuleja voidaan jatkaa aseman päädyssä erotuslevyn avulla (saatavana lisävarusteena).

Axioline P - luonnostaan turvalliset I/O:t ilman lisäteholähdettä

Jokaiseen I/O-moduuliin integroidun teholähteen ansiosta Axioline P -aseman rakentaminen ei vaadi lisäteholähdettä. Lisäksi irrotetuissa moduuleissa muodostetaan Hot Swap -valmius jatkuvasti virtaa johtavan väyläkannan avulla.

Topologia - Axioline P

Moduulirakenteinen asema kommunikoi väyläkoplerin kautta PROFINET-ohjauksen, esim. Distributed Control System (DCS), kanssa. Yksittäisiin välipalvelinlähtöihin voidaan liittää kompaktisti jopa kahdeksan PROFIBUS PA -segmenttiä. Sopiva suojausliitäntätekniikka on käytössä yksittäisten segmenttien häiriösietoisuuden takaamiseksi. PROFIBUS PA -anturit liitetään suoraan modulaariseen Axioline P -välipalvelimeen.
Luotettavaa kenttäväylätekniikkaa, esim. HART tai Modbus/RTU, voidaan siten integroida PROFINET-verkkoon. Tämä toteutetaan PROFIBUS PA -yhdyskäytävillä, jotka liitetään modulaariseen Axioline P -välipalvelimeen.

Topologia: Axioline P:n liittäminen 0-alueelle saakka

Axioline P:n liittäminen 0-alueelle saakka

Liittäminen 0-alueelle saakka

Etä-I/O-järjestelmän ominaisuuksia sisältävä Axioline P -järjestelmä voidaan liittää suoraan Distributed Control System (DCS) -järjestelmään. I/O-aseman ja DCS-järjestelmän välillä voidaan taata erittäin luotettava tiedonsiirto tuetun PROFINET S2 -järjestelmäredundanssin avulla.
Axioline P -järjestelmän saa asentaa 2-alueelle, ja se mahdollistaa anturi- ja toimilaitesignaalien suoran liitännän alueilta 2, 1 ja 0. Valikoiman tuotteissa on prosessiautomaatiolle tärkeitä toimintoja, kuten analogisia tulo- ja lähtömoduuleja HART-tiedonsiirtoa varten sekä digitaalisia tulomoduuleja NAMUR-anturien liittämiseen.
Lisäksi voit integroida I/O-asemaan luonnostaan turvallisia moduuleja ilman lisäkomponentteja.

Luonnostaan vaaraton ja sertifioitu vyöhykkeeseen 1 asti
Axioline X

Kerää signaaleja siellä missä ne syntyvät ja lähetä ne sinne, missä niitä tarvitaan. Tämä säästää johdotustyötä ja siten asennuskustannuksia. Tämä toimii myös suoraan vyöhykkeellä 1. Axioline X -etä-I/O:t ovat PROFINET-laitteita, joissa on 32 luonnostaan vaaratonta I/O-kanavaa kompaktissa moduulissa. Ruostumattomasta teräksestä valmistettuun koteloon esiasennettu ATEX- ja IECEx-sertifioitu "käyttövalmis" ratkaisu.

Tuotteet
Axioline X kytkentäkotelossa

Axioline X:n ominaisuudet yhdellä silmäyksellä

Axioline X kytkentäkotelossa
Etä-I/O-moduuli Axioline X
Käyttöliittymä Web Based Management
Axioline F, Axioline P ja Axioline X I/O-asemina
Topologia Axioline P:n ja Axioline X:n käyttöä varten
Axioline X kytkentäkotelossa

Axioline X -etä-I/O esiasennettuna ruostumattomasta teräksestä valmistettuun koteloon (kotelointiluokka IP66). Kokonaisuudessaan ATEX- ja IECEx-hyväksyttyjä. Tämä säästää asennustyötä vyöhykkeellä 1 ja minimoi hyväksyntäkustannukset.

Etä-I/O-moduuli Axioline X

  • Vankka, täysvalettu alumiinikotelo
  • Joustavasti konfiguroitavat I/O-kanavat (16xDI NAMUR, 8xDO, 8xAI/AO/DO)
  • Erillinen teholähde antureille ja toimilaitteille
  • Kattava diagnostiikka jokaiselle kanavalle
  • Integroitu web-palvelin
  • PROFINET-laitteet

Käyttöliittymä Web Based Management

Integroitu verkkopalvelin, jossa on diagnostiikka- ja laiteohjelmiston päivitystoiminnot, mahdollistaa helpon ja ohjauksesta riippumattoman käytön.

Axioline F, Axioline P ja Axioline X I/O-asemina

Axioline X laajentaa ratkaisuvalikoimaa taloudellista ja tarkkaa prosessiautomaatiota varten. Yhdessä prosessitekniikkaan hyväksyttyjen Axioline F XC- ja Axioline P -tuoteryhmien kanssa toteutamme kanssasi skaalattavia automaatioratkaisuja.

Topologia Axioline P:n ja Axioline X:n käyttöä varten

Lyhentää signaalireittejä ja vähentää siten virheitä ja lisäkustannuksia. Järjestelmätopologiaa voidaan yksinkertaistaa asentamalla Axioline X -etä-I/O-moduulit suoraan vyöhykkeelle 1 ja liittämällä ne verkkoon ilman lisäerottimia. Signaalit voidaan kerätä siellä, mistä ne ovat peräisin.

Kapearakenteinen I/O-järjestelmä
Inline

Automatisoi sovelluksia helposti ja taloudellisesti PLC:stä, väyläkoplereista ja I/O:ista koostuvan Inline-järjestelmän avulla. Joustavuutensa ansiosta tätä automaatio- ja I/O-järjestelmää voidaan käyttää eri sovelluksissa. Kun se yhdistetään varta vasten kehitettyihin ohjelmoitaviin logiikoihin, automaatioprosessit suoritetaan systemaattisesti. Lisäksi järjestelmän väyläavoimuus lisää mahdollisuuksia eri verkoissa.

Tuotteet
Inline-I/O-asema

PLC, väyläkoplerit tai I/O:t – Inline-järjestelmä

Interaktiivinen kuvakartta: PLC, väyläkoplerit tai I/O:t – Inline-järjestelmä
Inline-ohjaukset
Inline-ohjaukset tukevat Ethernet-pohjaisia protokollia, kuten PROFINET ja Modbus/TCP. Lisäksi ne ovat helposti laajennettavissa monipuolisilla Inline-I/O-liittimillä, ja niihin sisältyy integroitu verkkopalvelin.
Inline-ohjaukset
Väyläkopleri
Koska väyläkopleri on vapaasti valittavissa, Inline I/O-järjestelmä voidaan integroida kaikkiin yleisiin kenttäväyläjärjestelmiin ja Ethernet-verkkoihin.
Väyläkopleri
I/O-turvamoduulit
Inline tarjoaa valinnan vapautta: toteuta yksinkertaisimmat toiminnallisen turvallisuuden ratkaisut Inline ECO Safe -moduulin avulla tai kompleksit turvallisuusratkaisut SafetyBridge-tekniikan tai PROFIsafen avulla.
I/O-turvamoduulit
Vakio-I/O:t
I/O-liittimet parametroinnilla tai ilman parametrointia. Laaja valikoima erilaisia toimintoja ja kattavat hyväksynnät tuovat vapautta kaikkiin topologioihin. Kapearakenteisuus on suunnittelun perusta.
Vakio-I/O:t

Inlinen ominaisuudet yhdellä silmäyksellä

I/O-liittimet
Miehen siluetti, taustalla avaruus
Miehen siluetti, taustalla avaruus
Sovitinliitin AXC F IL ADAPT, jossa on Inline-I/O
I/O-liittimet

Kun mottona on yksi liitin, yksi toiminto, löydät aina sovellukseesi sopivan ratkaisun - analogisesta lämpötilan mittauksesta aina digitaaliseen tiedonsiirtoon saakka. Kattava I/O-liittimien valikoima mahdollistaa helpon ja nopean integroinnin järjestelmään.

Miehen siluetti, taustalla avaruus

Tavalliset toimintoliittimet ja analogiset liittimet tarjoavat monipuolisia vaihtoehtoja parametrien ja käyttötapojen asettamiseen. Kaikki toiminnot sopivat joustavasti tehtävään.

Miehen siluetti, taustalla avaruus

Inline ECO -moduulit voidaan yhdistää kaikkiin Inline-moduuleihin ja muihin Inline-komponentteihin.

Sovitinliitin AXC F IL ADAPT, jossa on Inline-I/O

Inline ja PLCnext Technology sopivat yhteen. Sovitinliittimen AXC F IL ADAPT avulla Inline-I/O:t voidaan yhdistää helposti modulaariseen PLCnext Controliin. Näin tehokas PLCnext Control voi korvata vanhemman Inline-ohjaimen helpolla tavalla.

Inline kiinteistöautomaatioon

Inline kiinteistöautomaatioon

Inline kiinteistöautomaatioon

Tehokkaalla ILC 2050 BI -ohjauksella voidaan automatisoida nopeasti ja tehokkaasti kaikki tehtävät kiinteistöinfrastruktuurissa, tietokeskuksissa ja erillään sijaitsevissa kiinteistöissä. Laitteessa on useita liitäntöjä, ja siten se tukee olennaisia ja nykyisiä kiinteistöautomaatiossa käytettäviä protokollia. Laajennus useilla eri Inline-järjestelmän I/O-komponenteilla tekee modulaarisen automatisointiaseman rakentamisesta helppoa. Erilaisten protokollien datatyypit normalisoidaan, niin että IoT-pohjainen automaatio on mahdollinen.