The IOL-CONF software can be used to configure IO-Link devices that are connected to an AXL F station via an IO-Link master (AXL F IOL8 / AXL SE IOL4) online or commissioned via prepared parameter records (from files). You can download the IOL-CONF software here as an installation file and try it out with full functionality for 30 days. To use the software after this period, you have to purchase a license (this item) and update it with a wizard installed with the test version. The license ticket will be sent via e-mail.
IOL-CONF
-
Configuration and diagnostic software
1083065
IOL-CONF is a browser-based configuration software tool for the easy startup of IO-Link masters and IO-Link devices
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
ONLINE and OFFLINE configuration of IO-Link masters and IO-Link devices
Setting the parameters
Loading parameters from an IO-Link device
Writing/copying parameters to IO-Link devices (1 to n)
Saving and loading parameter records to/from a file
Graphical representation of process values
Writing process data