Virtual Control

Virtual Control

Uusi Virtual PLCnext Control -tuotevalikoima tarjoaa innovatiivisen ratkaisun nykyaikaiseen teollisuusautomaatioon. Ohjaustehtävät irrotetaan fyysisistä laitteista ja suoritetaan tehokkailla tietokoneilla, mikä lisää joustavuutta, skaalattavuutta ja kustannustehokkuutta. OCI-säiliössä olevana ohjelmistokoodipakettina se mahdollistaa saumattoman integroinnin, yhdistää OT- ja IT-turvallisuuden ja optimoi kustannuksia yhdistämällä useita PLC-instansseja.

NEW
Go to Product Detail Page for item 1737875
VPLCNEXT CONTROL 1000 - Controller
VPLCNEXT CONTROL 1000 - Controller
1737875

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738453
VPLCNEXT CONTROL 2000 - Controller
VPLCNEXT CONTROL 2000 - Controller
1738453

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738454
VPLCNEXT CONTROL 3000 - Controller
VPLCNEXT CONTROL 3000 - Controller
1738454

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1821774
VPLCNEXT CONTROL 1000 OTP - Controller
VPLCNEXT CONTROL 1000 OTP - Controller
1821774

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1821768
VPLCNEXT CONTROL 2000 OTP - Controller
VPLCNEXT CONTROL 2000 OTP - Controller
1821768

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1821761
VPLCNEXT CONTROL 3000 OTP - Controller
VPLCNEXT CONTROL 3000 OTP - Controller
1821761

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Tehokkaat ja joustavat ohjausratkaisut Virtual PLCnext Controlin avulla

Virtuaalisilla ohjauksilla on yhä tärkeämpi rooli nykyaikaisessa teollisuusautomaatiossa. Tämä tekniikka mahdollistaa ohjaustehtävien jättämisen pois fyysisistä laitteista ja niiden suorittamisen tehokkailla tietokonearkkitehtuureilla, mikä tarjoaa joustavuutta, skaalattavuutta ja kustannustehokkuutta. Virtual PLCnext Control on OCI-kontin muodossa oleva ohjelmistokoodipaketti, joka tarjoaa tutun ympäristön, jonka toiminnot, käyttö- ja ohjelmointimahdollisuudet ovat tuttuja myös laitteistopohjaisesta PLCnext Controlista.

Tämän tekniikan ansiosta resursseja, kuten keskusyksikön ytimiä ja RAM-muistia, voidaan skaalata dynaamisesti ja samalla tarjota saumaton IT- ja OT-konvergenssi sekä vankka OT- ja IT-turvallisuuden yhdistelmä. Helppo ylläpito ja mahdollisuus siirtää sovelluksia vaivattomasti eri laitteistoalustojen välillä tekevät Virtual PLCnext Controlista kustannustehokkaan ja joustavan ratkaisun nykyaikaisiin ohjaustehtäviin.

  • Kustannustehokkuus ja energiatehokkuus: Useat Virtual Control -ohjaukset yhdellä laitteistoalustalla alentavat hankintakustannuksia ja mahdollistavat uusien ohjausjärjestelmien käyttöönoton ilman lisälaitteistoa. Samalla laitteiston yhdistämisellä voidaan vähentää energiankulutusta.

  • Joustavuus ja skaalattavuus: ohjauksia voidaan helposti mukauttaa ja laajentaa uusien vaatimusten täyttämiseksi. Resurssit, kuten keskusyksikön ytimet, RAM-muisti ja verkkoliitännät, ovat skaalattavia. Konttiteknologian ansiosta sovelluksia voidaan siirtää saumattomasti laitteistosta toiseen.

  • Huollettavuus: ylläpito ja päivitykset voidaan suorittaa helposti käyttäen hyväksi havaittuja IT-hallintamekanismeja. Konttien käyttö helpottaa hallintaa ja käyttöönottoa.

  • Kyberturvallisuus: IT- ja OT-turvatoimien yhdistelmä tarjoaa kattavan suojan, ja kontissa olevien virtuaalisten ohjausten eristetty toiminta minimoi tietoturva-aukkojen riskin.

  • Tulevaisuusvarmuus ja IT-/OT-konvergenssi: laitteen erinomainen mukautettavuus ja laajennettavuus tukevat tulevia kehityssuuntia ja teknologioita. IT ja OT integroituvat yhä paremmin toisiinsa. Näin tietoja ja prosesseja voidaan verkottaa ja hallita tehokkaammin.

Konttipohjainen virtuaalinen PLC

Konttiteknologian ja siitä johtuvan lisääntyvän laitteistoriippumattomuuden ansiosta Virtual PLCnext Control voi hyödyntää suoraan kohdelaitteiston rajapintoja, toimintoja ja suorituskykyä. Näin voidaan esimerkiksi yhdistää järjestelmäverkkoon WiFi-yhteyden kautta ja mahdollistaa syväoppiminen hyödyntämällä kohdelaitteiston suorituskykyä.

Lisäksi Virtual PLCnext Control tuo mukanaan olemassa olevasta laitteistosta tuttuja toimintoja, kuten palomuurin, varmennepalvelimen, kenttäväyläyhteydet ja tietokantatoiminnot. OPC UA:n ja PROFINETin avulla voidaan kommunikoida SCADA- ja ohjausjärjestelmän sekä I/O-kenttäväylätason kanssa.

Konttipohjainen Virtual PLCnext Control

Tuoteyhteenveto

Voimme tarjota sinulle tulevaisuudessa seuraavia lisenssejä. Löydä sovellukseesi sopiva ratkaisu.

Virtual PLCnext Control

1000

Virtual PLCnext Control

2000

Virtual PLCnext Control

3000

ESM 1 2 4
Tehtävät / ESM 4 8 16
AR:ien määrä 16 64 128
Jaksoaika 1 ms 1 ms 1 ms
Ohjelmamuisti (vain IEC 61131-3 -koodin osalta) 4 Mt 8 Mt 12 Mt
Tietomuisti (vain IEC 61131-3 -koodin osalta) 6 Mt 12 Mt 32 Mt
Modbus/TCP-palvelin 8 16 32
PROFINET-ohjain/-laite
Korkean tason ohjelmointikielet (C# / C++ / Matlab / ...)
App Manager
Alarming and retaining
Ilmainen lippusi
Vieraile osastollamme SPS 2026 -messuilla

Tule tapaamaan meitä 24.–26.11.2026 messuosastolla 310, hallissa 9, ja koe, kuinka avoimet ekosysteemit, teollinen tekoäly ja kokonaisvaltainen tietoturva turvaavat teollisen automaation tulevaisuuden.

Varaa ilmainen lippusi
Phoenix Contact SPS-messuilla

Käyttöalueet

Virtual PLCnext Control tarjoaa monipuolisia ratkaisuja teollisuusautomaation eri sovellusalueille. Teknologiamme auttaa yrityksiä optimoimaan prosessejaan, vähentämään kustannuksia ja lisäämään tehokkuutta. Seuraavassa esitellään kolme tärkeintä sovellusaluetta, joilla Virtual PLCnext Control voi täyttää automaatiotarpeesi.

Aurinkopuisto, jossa on tietovirta ja Edge computing

Edge computing

Virtual PLCnext Control tuo ohjaustoiminnot suoraan tietolähteelle. Tämä lyhentää viiveitä verrattuna pilviratkaisuihin ja tukee teollisuus 4.0:aa, esineiden internetiä (IoT), protokollamuunnosta, tiedonkeruuta ja pilvipalveluita.

Mitä hyötyä tästä on sinulle?

  • Reaaliaikainen tietojenkäsittely: tietojen käsittely paikan päällä vähentää latenssiaikoja ja parantaa tehokkuutta.
  • Luotettavuus: reaaliaikainen seuranta ja analysointi mahdollistavat nopeammat reaktiot.
  • Teollisuus 4.0 ja IoT: Edge computing helpottaa nykyaikaisten teknologioiden integrointia.

Esimerkki:
Virtual PLCnext Control -ohjausta käyttävä aurinkopuisto voi lisätä merkittävästi laitteistojen tehokkuutta ja luotettavuutta. Käyttötietojen reaaliaikainen seuranta ja analysointi paikan päällä mahdollistavat ennakoivan huoltosuunnittelun ja minimoivat häiriöajat. Tämä optimoi energiantuotantoa ja parantaa aurinkopuiston kokonaistehoa.

Piirikortti, jossa on siru, ja kuvitettu Virtual PLCnext Control

Laitevalmistajat

Virtual PLCnext Control tukee laitevalmistajia nykyaikaisten automaatiovaatimusten täyttämisessä. Reaaliaikainen automaatio toimii ilman erityistä ohjauslaitteistoa. Teollisuusprotokollat ja kenttäväyläjärjestelmät helpottavat sopeutumista erilaisiin projektivaatimuksiin.

Mitä hyötyä tästä on sinulle?

  • Kustannustehokkuus: erillisen ohjauslaitteiston määrän vähentäminen alentaa laitteistokustannuksia.
  • Integrointi: teollisuusprotokollat ja kenttäväyläjärjestelmät voidaan integroida olemassa oleviin järjestelmiin.
  • Joustavuus: ratkaisu on skaalautuva, mukautettavissa ja vähentää järjestelmän monimutkaisuutta.

Esimerkki:
Virtual PLCnext Control -ohjausta käyttävä OEM voi vähentää tuotantokustannuksia ja lisätä joustavuutta. Ohjaustoiminnot integroidaan suoraan olemassa olevaan laitteistoon. Tämä vähentää järjestelmän monimutkaisuutta ja parantaa tehokkuutta.

Datakeskus, jossa on kytkentäkaappeja

Datakeskukset, tietoliikenne ja tietotekniikka

Virtual PLCnext Control hoitaa ohjaustehtäviä eri alustoilla, myös datakeskuksen palvelimilla. Tämä helpottaa skaalautuvuutta ja mukautettavuutta, tukee reaaliaikaista tietojenkäsittelyä ja vähentää häiriöaikoja.

Mitä hyötyä tästä on sinulle?

  • Laitteistokustannukset: Virtual Control vähentää fyysisen laitteiston määrää ja kustannuksia.
  • Skaalautuvuus: virtuaalikoneita voidaan lisätä tai poistaa.
  • Huolto ja häiriöaika: Virtual Control -ohjaukset helpottavat huoltoa. Uudelleenkäynnistys tai vaihto onnistuu nopeasti.

Esimerkki:
Virtual PLCnext Control -ohjausta käyttävä datakeskus voi parantaa toiminnan tehokkuutta ja vähentää käyttökatkoja. Ohjaustoiminnot toimivat tietokeskuksen sisällä sijaitsevilla palvelimilla. Tämä mahdollistaa nopean palautuksen ja huollon.