PLCnext Technology

PLCnext Technology

PLCnext Technology on teollisuuden automaation ekosysteemi, joka koostuu avoimesta laitteistosta, modulaarisesta suunnitteluohjelmistosta, maailmanlaajuisesta yhteisöstä ja digitaalisesta ohjelmistojen markkinapaikasta.

Go to Product Detail Page for item 2403115
AXC F XT ETH 1TX - PLC extension module
AXC F XT ETH 1TX - PLC extension module
2403115

PLCnext Control Extension, PLC extension module, Left alignment, Ethernet interface; interface: Ethernet: 1; Transmission speed: 10/100/1000 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1091657
AXC F XT PB - PLC extension module
AXC F XT PB - PLC extension module
1091657

PLCnext Control Extension, PLC extension module, Left alignment, PROFIBUS master; interface: PROFIBUS DP V0 / V1: 1; Amount of process data: 488 Byte; Transmission speed: 12 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2403018
AXC F XT IB - PLC extension module
AXC F XT IB - PLC extension module
2403018

PLCnext Control Extension, PLC extension module, Left alignment, INTERBUS master; interface: INTERBUS remote bus: 1; Amount of process data: 4096 bit; Transmission speed: 500 kbps;, Transmission speed: 2 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152

Go to Product Detail Page for item 1139999
AXC F XT EXP - PLC extension module
AXC F XT EXP - PLC extension module
1139999

PLCnext Control Extension, PLC extension module, Left alignment, PCIe switch; interface: PCIe V2 switch: 3; Transmission speed: 4 Gbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1020304
AXC F IL ADAPT - PLC extension module
AXC F IL ADAPT - PLC extension module
1020304

PLCnext Control Extension, PLC extension module, Right alignment, Adapter terminal, Extension module; interface: INTERBUS local bus (master): 1; Amount of process data: 4096 bit; degree of protection: IP20; Scope of supply: including bus base module and Inline connector; Supported controller: AXC F 1152, AXC F 1252, AXC F 2152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1839159
BPC 9202S - Safety controller
BPC 9202S - Safety controller
1839159

Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i7-10700TE, 8x 2 GHz (Standard); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1821768
VPLCNEXT CONTROL 2000 OTP - Controller
VPLCNEXT CONTROL 2000 OTP - Controller
1821768

Controller; application: Virtual control; Type of software: On-premises; Network license; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Logo PLCnext Technology

PLCnext Technology yhdistää IT- ja OT-maailman Valmista sovelluksesi IIoT:hen ja Teollisuus 4.0:aan

Digitalisaatio ja globalisaatio asettavat teollisuuden automaatiolle uusia vaatimuksia. Avoimen automaatiojärjestelmän räätälöity suunnittelu on siinä yhtä tärkeää kuin joustava, modulaarinen laajentaminen. IEC 61131-3 -standardin mukaisen PLC-järjestelmien vakio-ohjelmoinnin lisäksi myös rinnakkainen ohjelmointi ja ohjelmointikielien, kuten C/C++, C# tai MATLAB® Simulink®, yhdistely on mahdollista reaaliaikaisesti PLCnext Controlin avulla. Nopeuta sovelluksen kehittämistä maksuttomalla PLCnext Engineerin perusversiolla. Tai hyödynnä tuttua ohjelmointiympäristöä. Sinä päätät.
Helppo pilvi-integrointi, mahdollisuus käyttää avoimen lähdekoodin ohjelmistoa ja jatkuvasti kasvavaa PLCnext Communityn tietotaitoa – hyödynnä yhteistyön uusia muotoja. Tästä seuraavat ratkaisusovellukset, ohjelmistomoduulit, Runtime-järjestelmät ja toimintolaajennukset ovat saatavana PLCnext Storesta, ja ne säästävät valtavasti aikaa ja kustannuksia sovelluksen suunnittelussa. Siten PLCnext Technology on optimaalinen ekosysteemi nykyaikaisen automaation haasteisiin.

PLCnext Control

IEC 61131-3 -standardin mukaisten ja korkean tason kielten reaaliaikaisuus ja yhdisteltävyys PLCnext Control

PLCnext Control on PLCnext Technology -ekosysteemin laitteisto. Siksi on mahdollista toteuttaa automaatioprojekteja ilman valmistajakohtaisten järjestelmien rajoituksia. Linux-ytimeen perustuvat PLC-logiikat ovat reaaliaikakykyisiä, IEC 61131-3 -standardin mukaisia, ja ne käyttävät korkean tason kieliä, joita ovat esim. C/C++ ja Matlab® Simulink®. Niissä patentoitu tehtävänhallinta mahdollistaa IEC 61131-3 -koodin, korkean tason kielten ja mallipohjaisten työkalujen vapaan yhdistämisen yhteen tehtävään.
Muodosta suora yhteys Proficloud.io:on tai mihin tahansa muuhun pilveen ja integroi yksittäisiä pilvipalveluja. Käytä prosessien optimointiin järjestelmäsi tietoja. Siten parannat tuotteidesi laatua, alennat kustannuksia ja vältät käynnissä olevaan järjestelmään tehtävät toimenpiteet. Tietosi ovat optimaalisesti suojattuja: PLCnext Control on TÜV-sertifioitu IEC 62443-4-1 ML 3 Full Process Profile- ja IEC 62443-4-2 -standardien mukaisesti, ja AXC F 2152- ja AXC F 3152 -ohjauksille on myönnetty myös DNV:n IEC 61850 Ed. 2.1- ja IEC 62351-3 -sertifikaatti.
PLCnext Control -tuoteperhe sisältää skaalattavia ohjauksia IP20-kotelointiluokassa. Perussovellusten modulaarisista ohjauksista ja keskitetyistä suurteho-ohjauksista aina PC-pohjaisiin Edge-laitteisiin – tästä tuoteperheestä löytyy aina sopiva ratkaisu projektiisi. Modulaariset ohjausyksiköt tuovat joustavuutta aseman kokoonpanoon. Valitse monista erilaisista I/O-moduuleista ja laajenna ohjauksen liitäntöjä ja toimintoja vasemmalle liitettävillä moduuleilla. Jos haluat toteuttaa AI- tai Edge-sovelluksia, tuotevalikoimamme tarjoaa myös niihin erityisesti optimoituja laitteistoja. Avoimen Linux-ytimen ansiosta voidaan integroida myös uusia tekniikoita, kuten OPC UA, TSN JA 5G. Siten PLCnext Control tarjoaa luotettavuutta myös tulevaisuudessa.

E-julkaisu
Uusi PLCnext Technology -e-julkaisu

Tästä ensimmäisestä interaktiivisesta PLCnext Technologya koskevasta e-julkaisusta saat kaikki tarvitsemasi tiedot samasta paikasta.
Tässä e-julkaisussa on painikkeita, jotka mahdollistavat lisää vuorovaikutteisia toimintoja. Inspiroidu kiinnostavista käyttötapauksista. Tutustu laitteistoihimme tarkemmin 3D-kuvien avulla. Tutustu tuotteisiin verkkokaupassamme tai lue lisää ekosysteemin kaikista neljästä osasta. Tarjolla on myös runsaasti linkkejä ja upotettuja videoita kaikista suosikkiaiheistasi.

E-julkaisu
E-julkaisu – PLCnext Technology
Näyttö, jossa näkyy osa PLCnext Engineer -ohjelmistoa

Nopeampi sovelluksen kehittäminen suosimillasi suunnittelutyökaluilla PLCnext Engineer

Ota PLCnext Control käyttöön nopeammin!
Kokonaisvaltainen ohjelmointi yhdessä käyttöliittymässä säästää valtavasti aikaa ja rahaa.
Toimintolisäosilla joustavasti ja yksilöllisesti laajennettavan PLCnext Engineer -ohjelmistoalustan myötä saat maksuttoman ohjelmiston kaikkiin PLCnext Controlin suunnittelutehtäviin:

  • Konfigurointi
  • Ohjelmointi IEC 61131-3 -standardin mukaan
  • Visualisointi
  • Diagnostiikka

Yhdistämällä kaikki olennaiset toiminnot suunnitteluprosessia varten yhteen ohjelmistopakettiin koko projektisuunnittelu voidaan toteuttaa yhdessä ainoassa suunnitteluympäristössä.
Joustava suunnittelutyökalu ei kuitenkaan ole vain all-in-one-työkalu perinteiseen ohjelmointiin, koska se yhdistää kaikki suunnitteluprosessien perustoiminnot samaan ohjelmistoon. Lisäksi ohjelmiston käyttö on vaivatonta, kun kyse on korkean tason kielen ohjelmien ja vakioautomaation yhdistämisestä.
Pystyt hyödyntämään tuttua ohjelmointiympäristöä! PLCnext Engineer tarjoaa helpon mahdollisuuden konfiguroida PROFINET-verkot, integroida korkean tason kielen ohjelmia tai MATLAB® Simulink® -malleja ja ottaa käyttöön ja hallita niitä PLCnext Controlissa.
Sovellukseen räätälöitynä suunnittelualustaan voidaan integroida helposti lisää toimintolisäosia, kuten turvaratkaisu, MATLAB® Simulink® -katseluohjelma tai visualisointigeneraattori.
Nopeuta sovelluksen kehittämistä myös käyttämällä valmiita ratkaisuja ja ohjelmistomoduuleja PLCnext Storesta. Mukauta ohjelmisto omiin tarpeisiisi. PLCnext Engineerin modulaarisen rakenteen ansiosta sinulla on siihen rajattomat mahdollisuudet.

Rajoittamattomat ohjelmointimahdollisuudet

Näyttö, jossa on Matlab Simulink -ohjelmisto
Näyttö, jossa on CODESYS-ohjelmisto
Näyttö, jossa on Eclipse®-ohjelmisto
Podman-ohjelmiston näyttö
Näyttö, jossa on Matlab Simulink -ohjelmisto

Matlab Simulink® on The MathWorks Inc. -yhtiön kehittämä ohjelmistoympäristö, jota käytetään dynaamisten järjestelmien ja säätöalgoritmien graafiseen mallintamiseen, simulointiin, kehittämiseen ja toteutukseen. PLCnext Technology -tekniikan yhteydessä Simulink antaa insinööreille mahdollisuuden luoda vaativaa automaatiologiikkaa ilman, että heidän tarvitsee tehdä perinteistä PLC-ohjelmointia. PLCnext Target for Simulink -sovelluksen avulla mallit voidaan kääntää suoraan IEC 61131-3 -standardin mukaisiksi toimintomoduuleiksi tai PLCnext Engineer -ohjelmiksi ja suorittaa ne PLCnext Control -alustalla. Tämä saumaton integrointi luo sillan mallipohjaisen kehityksen ja teollisen automaation välille. Tällä tavoin kehitystyö tehostuu, virheitä vähennetään ja tuotteen markkinoille saattamisen aika lyhenee.

Näyttö, jossa on CODESYS-ohjelmisto

CODESYS on laajalti käytetty, tehokas kehitysympäristö, jonka avulla ohjausprojektit voidaan toteuttaa joustavasti ja intuitiivisesti IEC 61131-3 -standardin mukaisesti. Avoimen arkkitehtuurinsa, kattavien kirjastojensa ja integroitujen visualisointityökalujensa ansiosta CODESYS on hyvä lisä myös PLCnext Technology -maailmaan. Yhdistä tuttu CODESYS-kehitysympäristösi PLCnext Technologyn etuihin ja avoimuuteen. Täydennä CODESYS-sovellustasi C++:n joustavuudella ja suorituskyvyllä reaaliajassa. Voit yhdistää minkä tahansa sovelluksen CODESYS-reaaliaikaympäristöön, sillä PLCnext Control -ohjausyksikön Global Data Spaces (GDS) -tila integroituu saumattomasti CODESYS-järjestelmään.

Näyttö, jossa on Eclipse®-ohjelmisto

PLCnext Technology Toolchain on ihanteellinen ratkaisu kaikille, jotka haluavat ajatella teollista automaatiota uudella tavalla. Se tarjoaa kehittäjille vapauden käyttää moderneja korkean tason kieliä, kuten C++ ja C# – sekä reaaliaikaisissa että ei-reaaliaikaisissa sovelluksissa. Tehokkaiden työkalujen, kuten PLCnext Command Line Interface:n, Eclipse®-lisäosan ja Visual Studio®-laajennuksen avulla työkaluketju integroituu saumattomasti vakiintuneisiin kehitysympäristöihin ja takaa sujuvan työnkulun. Olipa kyseessä sitten Windows tai Linux: PLCnext Technology Toolchain tarjoaa maksimaalisen joustavuuden ja avoimuuden yksilöllisille automaatioratkaisuille. Näin perinteisestä PLC-ohjelmoinnista tulee tulevaisuuteen suuntautuva suunnittelukokemus – avoin, verkottunut ja rajaton.

Podman-ohjelmiston näyttö

PLCnext Controlin Podmanin avulla Phoenix Contact vie teollisuusautomaation uudelle tasolle - joustavaksi, konttipohjaiseksi ja tulevaisuudenkestäväksi. Kevyt, Docker-yhteensopiva konttimoottori Podman mahdollistaa sovellusten helpon käyttöönoton ja hallinnan suoraan ohjauksessa - ilman ylimääräisiä yleiskustannuksia tai root-demonia. Podman on ollut kiinteä osa PLCnext Technology -käyttöjärjestelmää laiteohjelmistoversiosta 2023.0 lähtien, ja se avaa kehittäjille täysin uusia vapauksia: Olipa kyse sitten Node-REDistä, OPC UA -viestinnästä tai yksittäisistä mikropalveluista - konttipohjaiset sovellukset voidaan käynnistää, hallita ja käyttää automaattisesti vain muutamalla komennolla.

Tämä integraatio tekee PLCnext Controlista ihanteellisen alustan nykyaikaisille, modulaarisille automaatioratkaisuille - avoin avoimen lähdekoodin työkaluille, turvallinen juurettomien konttien ansiosta ja valmis teollisuus 4.0:n vaatimuksiin. Podmanin valitseminen PLCnext Technologyyn tarkoittaa maksimaalista joustavuutta, yksinkertaista skaalautuvuutta ja tulevaisuuteen suuntautunutta arkkitehtuuria.

Keskustele, inspiroidu, osallistu.
Join and get involved!

Kokemusraportit, sovellukset, asiantuntijoiden neuvot, 24/7-tuki, tapahtumat ja verkkoseminaarit, lanseerattavat uutuudet tai alan trendit - tästä löydät kaiken samasta paikasta.

Liity yhteisön jäseneksi
Ohjelmoija kannettavalla tietokoneella
PLCnext Store -myymälän ja liiketoimintamallin esittely

Ajan ja kustannusten säästö sovelluksen kehittämisessä PLCnext Store

Jatkuvasti etenevän digitalisaation vuoksi monimutkaiset ohjelmistotoiminnot valtaavat automaatioprojekteissa yhä enemmän tilaa. Tämä vaatii yhä erikoistuneempaa ohjelmistotuntemusta sovelluksen kehittämisessä. Jokaisella ohjelmoijalla ei ole tarvittavaa tietotaitoa. Juuri siksi Phoenix Contact on vakiinnuttanut digitaalisen PLCnext Store -ohjelmistomarkkinapaikan.
PLCnext Storessa on ohjelmasovelluksia (applikaatioita), joilla pystyt laajentamaan PLCnext Controlin toimintoja suoraan ja helposti. Näin voidaan tehostaa kehitysprosesseja merkittävästi. Sovellusvalikoima ulottuu nopeutetun ohjelmoinnin ohjelmistokirjastoista aina valmiiksi ohjelmoituihin sovelluksiin, joita voidaan käyttää ilman ohjelmoinnin tuntemusta.
Avoin Store tarjoaa mahdollisuuden myös kolmannen osapuolen kehittämien sovellusten myymiseen. PLCnext Storesta saat erilaisia sovelluksia jokaiseen käyttötarkoitukseen.
Dynaamisesti kasvavan valikoiman ansiosta monipuolisuus ja käyttömahdollisuudet lisääntyvät jatkuvasti. Tuleville laajennuksille ei ole asetettu rajoja.

Inspiroidu - PLCnext Store tarjoaa innovatiivisia ratkaisuja ja luovia ideoita, myös hyvin erityisiin vaatimuksiin.

Kaksi ihmistä keskustelemassa toimistotilanteessa

Hyödynnä kollektiivista tietoa PLCnext-yhteisö

Lisääntyvän digitalisaation ja globalisaation seurauksena uudet yhteistyön muodot tulevat mahdollisiksi ja tarpeellisiksi. Sovelluskehityksen lyhyemmät syklit ja lisääntynyt kilpailu asettavat yrityksille uusia haasteita, joihin on vaikea vastata yksin. Siksi Phoenix Contact panostaa tehokkaampaan yhteistyöhön ja kollektiiviseen tietoon. PLCnext Technologyn ansiosta useat eri alojen kehittäjät voivat työskennellä yhdessä projektin parissa. Tämä nopeuttaa sovellusten kehittämistä monimutkaisissakin käyttökohteissa. Hyödynnä esimerkiksi GitHubin avoimen lähdekoodin ohjelmistoa. Yhteisön ansiosta koodi on vähemmän alttiina virheille, ja ohjelmavirheiden korjaukset ovat käytettävissä nopeammin. Siten lisäät innovaatiovoimaa ja säästät resursseja.
Pidä meihin yhteyttä PLCnext-yhteisön verkkosivuston sekä sosiaalisen median kanavien kautta. Saat ensimmäisenä tietää laiteohjelmistopäivityksistä ja uutuustuotteista. Keskustele milloin tahansa muiden käyttäjien kanssa. Jaa kokemuksiasi tai esitä kysymyksiä foorumilla. Business Lounge tarjoaa lisäksi alan uusimpia trendejä ja jo toteutettuja käyttötapauksia "Made with PLCnext Technology". Jos haluat syventyä tarkemmin PLCnext Technology -ekosysteemiin, käytettävissäsi on suuri valikoima opetusvideoita, verkko-oppimista ja verkkoseminaareja.

Liity PLCnext-yhteisön jäseneksi! #iamplcnext #plcnext

Kumppanuus Phoenix Contact, Yaskawa ja Festo

Avoin teknologia kohtaa vahvat kumppanit - PLCnext Technology innovaatioalustana

Verkottuneen automaation aikakaudella aidot kumppanuudet ovat avain innovaatioon ja edistykseen. PLCnext Technology luo tilaa yhteistyölle, joka ylittää strategiset liittoutumat: avoimuus, luottamus ja yhteiset arvot muodostavat perustan tulevaisuuden ratkaisuille. Kumppanit hyötyvät lyhyemmistä kehityssykleistä, tehokkaasta integroinnista ja aktiivisesta asiantuntemuksen vaihdosta.
Erityisesti kehittäjät, jakelijat, yliopistot ja kauppakumppanit vaikuttavat ratkaisevasti ekosysteemin monimuotoisuuteen ja innovatiivisuuteen. PLCnext Storessa ja PLCnext Communityssä olevilla omilla sovelluksilla ja ratkaisuilla voit laajentaa ekosysteemin toiminnallisuutta ja mahdollistaa räätälöityjä sovelluksia eri toimialoille. PLCnext Technology:n avoin arkkitehtuuri mahdollistaa eri teknologioiden saumattoman integroinnin ja edistää räätälöityjä asiakasratkaisuja.
PLCnext Core - lisensoitava käyttöjärjestelmä - on toinen keskeinen osa ekosysteemin yhteistyötä. Se mahdollistaa joustavat ja turvalliset ohjausratkaisut upotetussa järjestelmässä ja toimii teknologiakumppaneille uusien laitesukupolvien perustana. Tarjoamalla lähdekoodin ja pääsyn yhteisön resursseihin luodaan ympäristö, jossa innovaatioita kehitetään ja jaetaan yhdessä. Tämä tekee PLCnext Technology Ecosystemista yhteistyöhön perustuvan automaation ekosysteemin ja teollisuus 4.0:n esikuvan.

Meidän on nopeutettava kehitystyötä ja lisättävä innovaatiovoimaa hyödyntämällä olemassa olevia mahdollisuuksia.
PLCnext Store on tarkoitettu koko alan kollektiivisen älyn hyödyntämiseen.

Ulrich Leidecker - Phoenix Contact GmbH & Co. KG, Liiketoiminta-alueen Industry Management & Automation operatiivinen johtaja ja puheenjohtaja
Ulrich Leidecker

Ulrich Leidecker

PLCnext Technologyn edut

Verkostoitunut yhteistyö - kuvakkeet
Tiedonsiirto - piirikortti
Mies ja öinen tähtitaivas
Öinen tähtitaivas
Ohjelmoija kannettavalla tietokoneella
Verkostoitunut yhteistyö - kuvakkeet

PLCnext Technologyn ansiosta eri sukupolvia edustavat ja eri ohjelmointikieliä käyttävät suunnittelijat voivat itsenäisesti työskennellä ohjausohjelman parissa. Klassisen PLC-maailman edut sekä PLCnext Technologyn avoimuus ja joustavuus mahdollistavat monimutkaisten järjestelmien nopean kehittämisen.

Tiedonsiirto - piirikortti

Tehtävissä voidaan tarpeen mukaan yhdistellä erikielisiä käskysarjoja. PLCnext Technologyn tehtävänohjaus, jolle on haettu patenttia, mahdollistaa eri lähteistä saatujen aliohjelmien suorittamisen perinteisen IEC 61131 -PLC-ohjelman tapaan – lausekieliset ohjelmat muuttuvat automaattisesti deterministisiksi. Alusta varmistaa yhdenmukaisen datasiirron ja ohjelmakoodin synkronoidun suorittamisen.

Mies ja öinen tähtitaivas

PLCnext Technology mahdollistaa itsenäiset, toisistaan riippumatta toteutetut ohjelmanosat ja täydelliset sovellukset omien vaatimusten mukaan. Avoimen lähdekoodin ohjelmien ja sovellusten käyttäminen parantaa kehitysprosessien tehokkuutta. Tuleville laajennuksille ei ole asetettu rajoja.

Öinen tähtitaivas

PLCnext Technology mahdollistaa nykyisten ja tulevien liityntöjen ja protokollien integroimisen avoimiin, tehokkaasti verkotettuihin automaatiojärjestelmiin. Uusia, IoT-pohjaisia liiketoimintamalleja toteutetaan käyttäen suoria yhteyksiä pilviperustaisiin palveluihin ja tietokantoihin.

Ohjelmoija kannettavalla tietokoneella

PLCnext Technologyn avoimuus sallii käyttää haluttua ohjelmointikieltä, oli se sitten IEC 61131:n mukainen kieli tai korkean tason kieli. Kun käytössä on tuttu suunnitteluympäristö, esimerkiksi PLCnext Engineer, Matlab Simulink, Eclipse tai Visual Studio, yksilöllisen ratkaisun kehittäminen on vaivatonta.

PLCnext Technologylla toteutetut projektit

PLCnext Technology on paljon enemmän kuin vain suuri visio. Jo nyt monia projekteja toteutetaan eri aloilla. Ohjaamme oluenvalmistusmenetelmiä yhteisömme kehittämillä ideoilla tai poistamme rikkaruohoja ratakiskoilta reaaliajassa. Mielenkiintoisia alueita on paljon.

Meille on erittäin tärkeää, että huolehdimme IT-turvallisuudesta ja pysymme aina ajan tasalla.

Philipp Eiben - Kraftwerk Huntorf, Process Monitoring
Philipp Eiben

Philipp Eiben

Teollisuusautomaation innovaatioiden edelläkävijä

PLCnext Technology on teollisuusautomaation eturintamassa ja asettaa uusia standardeja innovoinnin ja joustavuuden suhteen. Tässä uraauurtavassa ekosysteemissä yhdistyvät uusimmat teknologiat, ja sen avulla yritykset voivat järjestää automaatioprosessinsa tehokkaammin ja turvallisemmin.
PLCnext Technology keskittyy vahvasti kyberturvallisuuteen ja toiminnalliseen turvallisuuteen ja tarjoaa vankkoja ratkaisuja, jotka täyttävät korkeimmat turvallisuusstandardit. Edge computingin sekä laite- ja päivityshallinnan integrointi varmistaa laitteiden ja päivitysten saumattoman ja tehokkaan hallinnan, mikä lisää merkittävästi toiminnan tehokkuutta.
Lisäksi tekoälyn ja virtuaalisen ohjauksen käyttö avaa täysin uusia mahdollisuuksia automaatiossa. Näiden tekniikoiden avulla voidaan optimoida monimutkaisia prosesseja ja maksimoida tuotos.
PLCnext Technology ei siis ole pelkkä työkalu vaan strateginen kumppani yrityksille, jotka haluavat säilyttää kilpailukykynsä nopeasti muuttuvassa teollisuudessa.