AXC F XT ETH 1TX - PLC extension module
2403115

Is being prepared to meet the requirements of the CRA

PLCnext Control Extension, PLC extension module, Left alignment, Ethernet interface; interface: Ethernet: 1; Transmission speed: 10/100/1000 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet
Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet




Edut

Left-alignable Gigabit-class Ethernet interface
Additional independent MAC address
PROFINET support
Electrical isolation between Ethernet interface and logic
Individual extension option for a PLCnext Control from the Axiocontrol series