Ethernet switch, sixteen RJ45 ports with 10/100/1000 Mbps on all ports, wide temperature range, automatic data transmission speed detection, autocrossing function, and QoS
Ethernet-teollisuuskytkimet – teollisuuteen sopivat peruskytkimet ja hallittavat kytkimet
Ethernet-teollisuuskytkimien tuotevalikoimaan kuuluu hallittavia kytkimiä ja peruskytkimiä, joissa on Gigabit, PoE, IEC 61850 -standardin mukainen sertifiointi ja soveltuvuus DIN-kiskoasennukseen. Valikoiman ansiosta tehokkaiden ja turvallisten verkkojen perustaminen on joustavaa myös vaikeissa ympäristöissä: kupari- ja valokuitukaapeliportit sekä redundanssitoiminnot mahdollistavat järjestelmien joustavan verkottamisen ja teollisuusverkon yksinkertaisen segmentoinnin.
Managed Switch 2000 series, 3 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 20 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Single Pair Ethernet ports with PoDL, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 6 RJ45 ports 10/100 Mbps, 2 SC single mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 M12 ports 10/100/1000 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP30, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance-Class A, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 14 RJ45 ports 10/100 Mbps, 2 SC single mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Smart Ethernet Box for connecting PoE end devices, four PoE ports, two uplink ports (RJ45), integrated managed switch and surge protection, supply voltage 100 ... 240 V AC, wall or mast mounting
Unmanaged Switch 1600 series, 8 M12 ports 10/100 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 9 V DC ... 57 V DC, Extended temperature range
Ethernet switch, twenty-four RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
Uudet tuotteet
Peruskytkimet
Phoenix Contactin teollisuuden peruskytkimiä on saatavilla eri porttimäärillä ja kapearakenteisina. Käyttökohteesta riippuen saatavilla on peruskytkimiä eri toiminnoilla.
- Vakiosovelluksia varten: 1000-sarjan peruskytkimien ylivoimaisia ominaisuuksia ovat niiden kompakti rakenne ja joustavat asennusmahdollisuudet. 1100-versioissa on myös gigabit-alueen tiedonsiirtonopeudet. FL SWITCH 1000 -kytkimet voidaan asentaa myös litteästi kytkentäkaappiin tai seinämään kiinnitystarvikkeiden avulla.
- Kenttäasennukseen: Sarjat 1600 ja 1700 kestävät erityisen hyvin ympäristön vaikutuksia.
- 19": 1800- ja 1900-sarjojen peruskytkimet soveltuvat erinomaisesti datakeskuksiin ja valvomoihin.
- Power over Ethernet (PoE): 1000-sarjan PoE-peruskytkimet siirtävät dataa ja sähkövirtaa yhden Ethernet-kaapelin kautta jopa kahdeksalle päätelaitteelle.
Hallittavat kytkimet yleisiin automaatiosovelluksiin
2000- ja 5900-tuoteperheiden hallittavien kytkimien helpon käyttöönoton ja useiden versioiden ansiosta Ethernet-verkon hallinta on kustannustehokasta. Laajennettujen toimintojen lisäksi ne mahdollistavat myös tiedonsiirron kuitukaapelin kautta, ja ne on varustettu lukuisilla turvaominaisuuksilla.
- DIN-kiskoasennus: 2000-, 2100-, 2200- ja 2300-mallit asennetaan DIN-kiskoon perinteisellä tavalla.
- 19": 5900-tuoteperheen kytkimet soveltuvat telineasennukseen ja muodostavat ihanteellisen rajapinnan OT:n ja IT:n välille.
- Reititystoiminnolla: 2000-tuoteperheen NAT-versioiden avulla koneet tai järjestelmät, joilla on sama IP-osoitealue, on helppo liittää ylemmän tason verkkoon. Niissä yhdistyvät kytkentä ja reititys vain yhdessä DIN-kiskoon sijoitettavassa laitteessa.
- Kenttäasennus: Kotelointiluokan IP67 ansiosta 2600- ja 2700-versiot soveltuvat kenttäkäyttöön ja ovat erityisen kompakteja ja kestäviä.
Saatavilla on myös valittuja versioita, jotka tukevat uusimpia tiedonsiirtostandardeja:
- FL SWITCH TSN 2300 ja FL SWITCH 5900 tukevat Time Sensitive Networking (TSN) -toimintoa reaaliaikaisten Ethernet-verkkojen toteuttamiseksi.
- Single Pair Ethernet -kytkin tukee SPE-standardia 10 BASE-T1L ja mahdollistaa siten yhtenäisen IP-pohjaisen tiedonsiirron kenttätasolle asti.
- Ethernet-APL-kytkin mahdollistaa suoran kaksijohtimisen Ethernet-liitännän antureille tai kenttälaitteille prosessitekniikan sovelluksissa ja räjähdysvaarallisilla alueilla.
Hallittavat kytkimet suuriin vaatimuksiin
(Kriittisen) infrastruktuurin sovelluksia varten on saatavana erityisiä kytkinvaihtoehtoja, jotka täyttävät alan erityissertifioinnit ja -standardit.
- Energia-ala: Modulaariset Raptor-kytkimet on suunniteltu kriittisen infrastruktuurin ja energia-alan korkeisiin vaatimuksiin. Ne tarjoavat turvallisia, luotettavia ja suorituskykyisiä verkkoyhteyksiä vaativissa ympäristöissä, ja niille on ominaista laajat turvallisuustoiminnot ja IEC 61850 -sertifiointi.
- Infrastruktuurisovellukset: 3000- ja 4000-sarjan hallitut kytkimet ovat paras valinta. Niissä yhdistyvät laajat diagnostiikka-, suorituskyky- ja turvallisuustoiminnot.
- PoE-sovellukset: PoE-vaihtoehtoja on saatavana datan ja virran syöttöä varten vain yhden Ethernet-kaapelin kautta.
Verkonhallintaohjelmisto
FL Network Manager helpottaa konfigurointia ja laiteohjelmiston hallintaa
FL Network Manager -verkonhallintaohjelmistolla verkon käyttöönotto sujuu nopeasti ja helposti. Ohjelmisto tukee sinua seuraavissa vaiheissa:
- Olemassa olevan verkon skannaus
- IP-osoitteistus ja laitekonfigurointi
- Monen laitteen konfigurointi
- Konfigurointitiedoston käsittely
- Laiteohjelmiston päivitys
- SNMP-skriptaus