FL SWITCH 1116T - Industrial Ethernet Switch
1085115

Is being prepared to meet the requirements of the CRA

Ethernet switch, sixteen RJ45 ports with 10/100/1000 Mbps on all ports, wide temperature range, automatic data transmission speed detection, autocrossing function, and QoS

Tuotetiedot









Edut

Auto negotiation and autocrossing detection simplifies installation and setup
Local diagnostic indicators with LEDs
RJ45 ports support a transmission speed of 10/100/1000 Mbps
QoS-prioritized (Quality of Service) messages
PROFINET Conformance Class A for real-time data exchange
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Jumbo frame support (frame size up to 9216 bytes/frame)